Search Results for pt07a-16
CA0161A22615012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0161A22615012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, Male to Leads, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 15 Meter
Model 377A07 | PCB Piezotronics
16.2 mm: Size - Height (without grid) 0.6 in: 15.3 mm: Weight: 0.28 oz: 7.8 gm [1] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-20: Calibration of precision condenser microphones: 1: Product Documents. Datasheet.
PCB Search Results (394C06)
We found 16 matches.... Model: 394C06 Platinum Stock Product Handheld shaker, 1g at 159.2 Hz (for up to 210 grams total weight of sensor, cable and mtg. accessories).
Amphenol Socapex G POWERSAFE
Protective contact 1 Size 16 1 Size 12 1 Size 6 1 Size 4 Single-Phase Layouts Contact Arrangements Pilot contact - P Phase, Neutral and Protective contact - N, L & Test voltage AC * Contact rating Operating Voltage AC or DC Contact rating Operating Voltage AC or DC 13-V4 / 13-E4 0,5 A 60 V 16 A 250 V 1500 V
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
7-16 Jack to 7-16 Jack Adapter 50 Ohm Straight 272300 7-16 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272109 You May also be Interested in
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
16" or 12 mm socket) to 50 in/lb. (5.5 N•m), max. Ground wire size #14 AWG to #4 AWG Outputs: Specifications: Output TPA fuse 50A Output load 40A continuous Minimum short circuit interrupt rating 5000A Optional (Standard Versions): Terminal blocks, single-hole compression lugs 16, #10-32 screws [max. lug width of .50" (12.7)].
AT06GY-08SA-N-TPE-M2 - Amphenol Sine
at06gy-08sa-n-tpe-m5 5 (16.40ft) at06gy-08sa-n-tpe-m10 10 (32.80ft) notes: unless otherwise specified 1. material: housing: pa66 seal: silicone rubber 2. modifications: overmolded 3. specifications: 3.1 current rating: 10amps - 300v ac/dc 3.2 overmolded asy operating temperature: -40c to +100c 3.3 contacts: copper alloy, nickel-plated
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A09 TRIAXIAL ICP® ACCELEROMETER Revision: NR ECN #: 51376 Performance ENGLISH SI Sensitivity(± 20 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4,905 m/s² pk
MN27A4AC01Mxxx 7/8" 2 Position 2 Position Double-ended Plug - Amphenol Sine
MN27A4AC01Mxxx 7/8" 2 Position 2 Position Double-ended Plug Cable Assembly, Male Straight External Thread-Female Straight Internal Thread. Comparable to part number(s): 112030A38
TRIAXIAL ICP® ACCELEROMETER Revision: K Optional versions have ... - PCB
Model Number 356A16 TRIAXIAL ICP® ACCELEROMETER Revision: K ECN #: 28126 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490 m/s² pk
Model 672A01 | PCB Piezotronics
Model 672A01:EchoPlus® Wireless Junction Box (8-channels), 916 MHz
Model 018M16 018C05 cable w/magnet hold down Installation and ... - PCB
Model 018M16 018C05 cable w/magnet hold down Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
1-Band, 6-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 1758 mm ...
ARRAY LAYOUT ARRAY / SECTOR SECTOR AXIS FREQUENCY CONNECTOR CONNECTOR TYPE 0° (±15°) 1695-2690 1-2 7/16-DIN FemaleY1 / Sector 1 120° (±15°) 1695-2690 3-4 7/16-DIN FemaleY2 / Sector 2 240° (±15°) 1695-2690 5-6 7/16-DIN FemaleY3 / Sector 3 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
RF Adapter 7-16 Plug to 7-16 Plug Right Angle | 272299 - Amphenol RF
RF Adapter 7-16 Plug to 7-16 Plug Right Angle JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Aerospace - アンフェノールジャパン株式会社
Amphenol® High Frequency Contacts Twinax Twinax High Frequency contacts contacts catalog): • Amphenol® • Amphenol® • Amphenol® ® ® Aerospace.
Model 352A21 Platinum Stock Products; Miniature, lightweight (0.6 ... - PCB
Model Number 352A21 ICP® ACCELEROMETER Revision: J ECN #: 42346 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.0 mV/(m/s²) Measurement Range ± 500 g pk ± 4900 m/s² pk
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/18/2006 1:27:16 PM
CA0161A22602012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0161A22602012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, Male to Leads, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 2 Meter
CHARGE OUTPUT PRESSURE SENSOR - PCB
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Overbraided Hardline Overbraided Hardline Weight(with cable) 9.35 oz 265 gm [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
AT04-6P-RD01 | 6-Way, Receptacle, Male, Connector, Reduced Diameter ...
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004 REQUEST A QUOTE AT60-16-0644 - Stamped & Formed Gold-Plated Male Contact, Size 16.