Search Results for pt100
S128NG & S129NG AUTOMATIC MONITORING UNIT - CMR Group
Version uploaded in Fev 2022 S128NG & S129NG AUTOMATIC MONITORING UNIT Designed in compliance with nuclear requirements, our S128NG & S129NG Monitoring
Application Note - Temposonics
• Integral temperature measurement from Class A PT100 RTD • Over 40 years of installations in industrial environments around the globe from wood mills to steel mills to pharmaceutical plants to refineries • Simple installation from a single opening in the top of the tank • Designed life span of 10 years. Temposonics has units in the
Operation Manual Level Plus LLE - Temposonics
Level Plus LLE Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
Model 682A16 Universal Transmitter w/ICP Power Installation and ... - PCB
Page 3 TRUME HINE G Warnings This module is designed for connection to hazardous electric voltages. Ignoring this warning can result in severe personal injury or mechanical damage.
IMI Sensors Launches Two Low-Cost ICP® Accelerometers with ... - PCB
June 10, 2023 DEPEW, NY - IMI Sensors, manufacturer of industrial vibration monitoring instrumentation, announced the release of two new low-cost ICP® accelerometers with dual vibration and temperature outputs. Like others in IMI's 602 series, models RTD602D91 and RTD602D11 are 100 mV/g ICP® accelerometers with measurement ranges of ±50 g and frequency ranges (±3 dB) of 0.5 to 8,000 Hz.
Operation Manual Level Plus LLE - Temposonics
Level Plus LLE Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
Capteur PT100 | Moteurs et propulsion - CMR
CMR Group pour vos capteurs PT100 Les capteurs de température PT100 sont une référence industrielle grâce à leur précision, stabilité et polyvalence. Leur principe de fonctionnement basé sur la variation linéaire de résistance du platine en fait des détecteurs fiables adaptés à un vaste champ d'applications. CMR maîtrise parfaitement cette technologie et propose une gamme ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Électronique & Capteurs - Nos solutions - CMR Group
Avec 60 ans de savoir-faire, nous sommes un acteur mondial majeur dans l'industrie Nucléaire - conception, fabrication et qualification d'instruments de mesure.
Sondes de temperature pour atmosphere explosible - CMR Group
Sonde antidéflagrante type AD, avec homologation ATEX/IECEx Flameproof probe type AD, with ATEX/IECEx approval Codifications Type: AD Tête de raccordement
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 记录器. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Kaye Validator AVS
Kaye Validator AVS(先进的验证系统)结合精确的传感器测量与所有GMP的校准和可溯源至国家标准的要求,同时生成符合标准的报告并管理验证资产和验证的设备。Validator AVS提供更好的硬件性能,使用便捷的数据处理理念和直观的、友好的软件界面。
Kaye IRTD 400 Intelligent RTD Secondary Standard 智能型二等标准铂电阻
技术规格: irtd-400: 温度范围*-196 至 420°c: 全量程不确定度: 0.025°c: 分辨率: 0.001°c: 传感器元器件 : 200Ω 铂电阻传感器 外壳材质: 镍铬铁合金 600
Thermocouple References - KAYE
Thermocouple References Seit mehr als 6 Jahrzenten die perfekte Lösung. Seit über 60 Jahren ist Kaye weltweit führend in der Entwicklung und Lieferung von Thermoelement-Referenzsystemen.
LTR-90 ULTRA-COOL BLOCKKALIBRATOR - KAYE
Der Kaye LTR-90 ist ein Blockkalibrator, der auf Portabilität und einfache Bedienung ausgelegt ist. Der Temperaturbereich von -90 ° C bis + 140 ° C bietet eine schnelle Temperaturführung, eine hohe Stabilität und automatische Kalibrierung der Sensoren für Anwendungen bei extrem niedrigen Temperaturen. Dieser Kalibrator ist die ideale Einheit für die Kalibrierung von Temperatursensoren ...
IRTD - KAYE
Die IRTD ist ein hochpräziser, rückführbarer Temperaturstandard, der als Teil des Kaye-Validierungssystems zur Kalibrierung von Sensoren verwendet wird. Während der Sensorkalibrierung / -überprüfung werden Sensoren mit dem IRTD verglichen und Offsets automatisch berechnet und gespeichert. Der weiteTemperaturbereich von -196 bis 420 ° C ermöglicht den Einsatz für nahezu alle ...
Kaye Geschichte
Mit der Einführung des rückführbaren Temperaturstandards IRTD und verschiedener Kalibrierbäder in Kombination mit den Kaye Thermoelementschreibern bietet Kaye als erster Anbieter weltweit eine Komplettlösung zur Messung und Dokumentation thermischer Prozesse in der Pharma- und Biotechnologie . Mit der Einführung des rückführbaren Temperaturstandards IRTD und verschiedener ...
Careers - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com