Search Results for pvc terminal connector
SIM3MK2022SDP - Amphenol Air LB
Module With straight PCB contacts Socket Without peripheral sealing Contacts #22 Tin-plated with Lead Polarization D Serie3 Fluorinated silicone
ASRS7A21P - Amphenol Air LB
Plug ASR Non metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 1
Receptacle Short 4 Modules Composite Shielded Olive drab cadmium ...
Receptacle Short 4 Modules Composite Shielded Olive drab cadmium Polarization C Not mounted
1.HOUSING: 33 % GLASS FILLED PPA, BLACK, UL 94-V0 POINT OF MEASUREMENT ...
8.connector compatibility this connector is intended to be mated with power connectors conforming to the parallel ata-5 or higher 9.connector mating and unmating force power section: force to be per parallel ata-5 spec or higher when used with mating conectors to note 7 ... 5-lower terminal 0.25 4-upper terminal 4-power pin 1-insulator 9x4.20 ...
SIMEG0816PC - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
Connector 2 Part Number: 132422RP: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Products Related To Your Application. BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67 112517-10.
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Gold-plated (RoHS) Polarization N Serie3 Fluorinated silicone
2.4mm Female to SMPM Female Adapter SF1116-6070 - SV Microwave
A 2.4mm Female to SMPM Female Adapter SF1116-6070 was designed by SV Engineers. It can meet your RF requirements, experience RF performance with us.
F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 222115 PDF Customer Drawing (Size: 110 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass:
Air Dielectric Cable [HCA] High Power RF Air Cable - Tools ...
7-16 DIN Male Connector for 1-15/8" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing. Add to my e-catalog Download PDF datasheet. 7-16 DIN Female Connector for 1-5/8" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing.
Amphenol MP-64RJ4528GB-007 Slim Category-6 Ethernet Cable (Thin CAT6 ...
Buy 7ft Amphenol MP-64RJ4528GB-007 Thin-Line CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6 Ethernet Cables (Thin CAT6) Network Patch Cords (Color: Blue) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server ...
00111220025 - Amphenol Air LB
Tool Insertion / Extraction Contacts #20 (1720 connectors)
c:usershao.luodesktop3fa1-nxsj-c01w011 - Amphenol RF
Title: c:usershao.luodesktop3fa1-nxsj-c01w011.ps Created Date: 3/22/2018 10:21:49 AM
MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple ...
%PDF-1.4 %âãÏÓ 2163 0 obj > endobj xref 2163 93 0000000016 00000 n 0000003080 00000 n 0000003240 00000 n 0000006585 00000 n 0000007206 00000 n 0000007649 00000 n 0000008331 00000 n 0000008845 00000 n 0000009451 00000 n 0000009501 00000 n 0000009551 00000 n 0000009666 00000 n 0000009779 00000 n 0000009904 00000 n 0000010020 00000 n 0000010594 00000 n 0000011229 00000 n 0000011638 00000 n ...
M359-3 Series | Uninterruptible Power Supplies (UPS) | Products ...
• Standard Mil-type (metal-shell) circular power connectors. • RS-232 or Ethernet SNMP v1, v2 or v3 Control and Monitor. • J-STD-001B and IPC-610A Class-3 Workmanship. • MIL-I-46058C and IPC-CC-830 Polyurethane conformal coating on PWBs. Documents Request Quote. M359-3 Series
Mobile Networks | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $sulo 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Model 353B11 | PCB Piezotronics
Electrical Connector: 5-44 Coaxial: 5-44 Coaxial: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Receptacle SIM serie3 Standard 4 modules Metallic Shielded Black nickel ...
Receptacle SIM serie3 Standard 4 modules Metallic Shielded Black nickel Without polarization