Search Results for pyromation rtd
Molded 12 Series Weld Cable Assemblies - tpcwire.com
Molded 12 Series Weld Cable Assemblies are specifically designed to withstand the harsh environmental settings in industrial welding applications. The connectors are rubber transfer molded directly to ATPC’s Super-Trex® 600 Volt Welding Cable, which provides full vulcanization and an excellent environmental seal and strain relief. This process also reduces the occurrences of weld shrinkback.
KAYE IRTD 400 I Temperature Reference Standard | KAYE
200 Ohm Platinium RTD Sensor: Sheath Material: Inconel 600: Minimum Immersion Depth: 101.6 mm (4") Calibration ** Traceable to NIST, DAkkS calibrated (Europe); recommended calibration period is 1 year: Power to Probe: Unregulated DC, 10 to 25V, first probe: 850mW at 15V; each additional probe 550mW: Power Supply *** Adapter: 110 VAC US-style ...
Kaye ValProbe Temperature Logger
RTD technology delivers unrivaled measurement accuracy over a wide operating range; System downloads up to 10 probes simultaneously; Easily defined cycle-based data collection, calculation, and reporting from up to 200 sensors; Enables compliance with FDA Regulation 21 CFR Part 11; Designed for easy on-site calibration
KAYE IRTD 400 I Temperature Reference Standard | KAYE
200 Ohm Platinium RTD Sensor: Sheath Material: Inconel 600: Minimum Immersion Depth: 101.6 mm (4") Calibration ** Traceable to NIST, DAkkS calibrated (Europe); recommended calibration period is 1 year: Power to Probe: Unregulated DC, 10 to 25V, first probe: 850mW at 15V; each additional probe 550mW: Power Supply *** Adapter: 110 VAC US-style ...
Introduction to 4-20 mA vibration monitoring
4-20 mA Monitoring Wilcoxon Sensing Technologies proprietary and confidential | No unauthorized copying or disclosure Vibration is monitored on rotating machinery across the world Some data requires analysis –think frequency or spectral content • Allows for troubleshooting and fault identification
ROTOR GROUND FAULT PROTECTION - PCB
(RTD’s) No Yes No Current Shunt No Yes No Records Trends Over Time Yes Yes No Archiving Capability Yes Yes No Transmitter Mounting End-of-shaft / split clamp collar End-of-shaft End-of-shaft Field Voltage Measurement Range 0–500 VDC 0–500 VDC 0–750 VDC Maximum Transient without Damage 1000 V for 5 seconds 1000 V for 5 seconds 1500 V for ...
Thermo-Trex® 500-Plus Silicone Cable - tpcwire.com
Thermocouple RTD ire Medium Voltage Control/Instrumentation Thermo-Trex® 500-Plus Silicone Cable Control/Instrumentation Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. Ratings Performance Characteristics Features & Benefits Ordering Information Part No. Configuration AWG/Cond Ampacity* Nominal O.D. (in) W.T. (lbs) Per ...
Temperature Sensors | PTC Thermistors
Thermometrics, Inc. PTC Thermistors are temperature-dependent resistors manufactured from doped barium titanate and are available with transition temperatures from 60°C to 200°C.
Reduce Downtime With Extreme Temperature Resistant Cable - TPC Wire
Steel products play an essential and important role in modern life. The manufacture of steel delivers the many goods and services we all know very well—access to reliable and affordable energy, improved agricultural practices, telecommunications, clean water, better transportation networks and healthcare.
Kaye IRTD 400 Intelligent RTD Secondary Standard
Get accurate temperature measurements with Kaye's IRTD 400 - an intelligent RTD secondary standard. Our temperature reference standard offers reliable calibrati KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference Standard - M2801
Process and temperature meters PCD100 series - wilcoxon.com
• 4-20 mA, ±10V, TC & RTD field-selectable inputs • Options for 2 relays, isolated 4-20 mA output, and 24 VDC transmitter power supplies • Includes PC-based programming and monitoring software • External contacts for remote button operation Certifications PCD100 series Process and temperature meters
Thermometric Type YP | Thermometrics PTC Thermistors
Part No. Operating Voltage, Vmax: Switch Temp, T b °C: R @ 25°C (±25%) Ω: Max Current Without Tripping, I nt T amb = 55°C mA: MinTrip Current, I t T amb = 25°C mA: Max Overload Current, I mo A: Max Residual Current, I res mA: YQS8122
Amphenol TPC Wire & Cable Blog | Variable Frequency Drive
The Variable Frequency Drive (VFD) market is positioned for growth with some reports predicting a market value greater than $20 billion by 2021. What's driving this growth? Advantages to using VFD such as tighter process control and cost savings achieved through improved efficiency, reduced energy usage, and decreased maintenance.
Amphenol TPC Wire & Cable Blog | VFD
The Variable Frequency Drive (VFD) market is positioned for growth with some reports predicting a market value greater than $20 billion by 2021. What's driving this growth? Advantages to using VFD such as tighter process control and cost savings achieved through improved efficiency, reduced energy usage, and decreased maintenance.
Level Plus - Temposonics
The RTD is a 1000 ‰ platinum film device, capable of an inherent accuracy of ± 0.5°F (0.28°C). 2.1 A4 Transmitter Dimensions Figure 2-1 The Level Plus A4 Transmitter (Typical Configuration) 8.0 in. (203.2 mm) 3.0 in. (76.2 mm) Inactive Zone 3.0 in. (76.2 mm) Minimum (for mounting and/or adjustments) 4.5 in. (114.3 mm) dia.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Resistance Tem rature Detector RTD 1.000Q Kelvin Sensi ± 0.3 oc (0.54 Drift: Power R irements: Zero Ad ust: S an Ad ust: Approvals: ± 0.5 cc 0.90 10.5 to 36 Vdc r ear -40 oc to -10 oc -40 OF to 140 OF 80 cc to A 120 oc A 176 OF to A 248 Factory Mutual Research (FM) Intrinsic Safet A oval R e: oc -22 OF ; 20 rnA 158
Capteur RTD | Moteurs et propulsion - CMR
Capteurs RTD : Principe et fonctionnement Définition et fonctionnement d'un capteur RTD (Resistance Temperature Detector) Un capteur RTD (Resistance Temperature Detector) est un type de capteur de température qui mesure la température en se basant sur la variation de la résistance électrique d'un matériau conducteur, généralement du platine, en fonction de la température.