Search Results for quadrax connector
Octonet Contacts | Products | Amphenol Aerospace
Meets performance specifications of CAT-6A cable; 10G Ethernet compliant; Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair; Enhanced crosstalk performance (compared to standard Quadrax) Supports wire ranges 26 to 24 gauge; Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts
21-33382-21 (PIN) 21-33383-21 (SOCKET) Contact, Pin and Socket, Quadrax ...
See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts. Note: Contact assemblies of opposite gender should be assembled at cable junc-tion adjacent ends, to have inner wire conductors in correct orientation ...
L-2119-B.fm - Amphenol Aerospace
%PDF-1.5 %âãÏÓ 26 0 obj >/OCGs[57 0 R 98 0 R]>>/PageLabels 12 0 R/Pages 13 0 R/Type/Catalog>> endobj 23 0 obj > endobj 56 0 obj >stream 2004-12-02T18:47:51 ...
CTF-QUAD - Amphenol Aerospace
Converter Product Family. This product line utilizes standard quadrax receptacle connectors and inserts.+ The CTF-QUAD product line is fiber to copper and copper to fiber media conversion in quadrax form factor pins for standard D38999 quadrax insert arrangements. FEATURES + Quadrax form factor embedded fiber optic transmitters and receivers
21-33384-71 (PIN) 21-33385-71 (SOCKET) Contact, Pin and Socket, Quadrax ...
See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts. Note: Contact assemblies of opposite gender should be assembled at cable junction adjacent ends, to have inner wire conductors in correct orientation dur-
Split Pair Quadrax Contacts - High speed contacts - Amphenol Socapex
Split Pair Quadrax Contacts are designed to provide better crosstalk performance, enabling a higher data rate than Cat 5E. These contacts are available in contact sizes 8 and are compatible with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are available in crimp and PC Tails versions and require modification of cavities Size 8 to accommodate keyed contacts.
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
Rectangular Connectors with High Speed Contacts
Performance Specifications Rectangular Connectors with Quadrax Contacts Rectangular Connectors with Split-Pair Quadrax Contacts. Documents Complementary Products Request Quote. Performance Specifications. Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray
FIBERQUAD - Amphenol Aerospace
FiberQuad can fit inside of any Amphenol Quadrax 38999 Connector . Include it in a custom cable assembly with our Octonet or Split Pair Quadrax! Alex Koenig • +1 (607) 643 - 8608 • akoenig@amphenol-aao.com amphenol-aerospace.com 13 . Amphenol Ruggedization Design. OVERVIEW:
Amphenol
Quadrax, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended and crimp ORGANIZERing tool information. A 1. Cut cable for assembly of quadrax contacts. Note, contact assemblies of opposite gender should be assembled at cable junction adjacent ends, to have inner wire conductors in correct
21-33384-51 (PIN) 21-33385-51 (SOCKET) A A1.Cut cable for assembly of ...
%PDF-1.5 %âãÏÓ 4 0 obj > endobj xref 4 46 0000000016 00000 n 0000001407 00000 n 0000001503 00000 n 0000002050 00000 n 0000002605 00000 n 0000003059 00000 n 0000003093 00000 n 0000006331 00000 n 0000009239 00000 n 0000012907 00000 n 0000016589 00000 n 0000020475 00000 n 0000024725 00000 n 0000028978 00000 n 0000032548 00000 n 0000035197 00000 n 0000035310 00000 n 0000035421 00000 n ...
21-033470-081 (PIN) 21-033471-081 (SOCKET) Contact, Pin and Socket ...
Contact, Pin and Socket, Quadrax, Split Pair, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings, crimp-ing tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts.
RFM Quadrax - RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors, they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
RFM Series, Rack & Panel connectors - Amphenol Socapex
Our RFM Power Series are blind mate modular floating rack connectors with high voltage contacts designed to service power applications. Our RFM Quadrax rack & panel connectors can be configured with quadrax contacts for high speed applications. Quadrax modules can be mixed with RFM standard signal modules (5, 3 or 2 contacts).
Split-Pair Quadrax Contacts | Rectangular Connectors with High Speed ...
Overall higher bandwidth than standard CAT5E quadrax - Supports up to 6.5 Gbps per pair. For CAT6A type cable. Enhanced crosstalk performance (compared to standard quadrax) due to compatibility with shielded twisted pair of cables. Can be used for a variety of high-speed applications beyond current star quadrax design.
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. ... PC tails, Quadrax, Coax, and Fiber Optic contacts available; High-density configurations available RoHS compliant;
21-033497-051 | Amphenol Global Search | Amphenol
Amphenol Quadrax Connectors can be ordered by coded part number. The below connectors are kitted with the 100 Ohm Quadrax 21-033385-051 Socket and 21-033384-051 Pin contacts only. For contacts other then the above please consult factory for part numbers.
21-33384-51 | Amphenol Global Search | Amphenol
21-33384-51 (PIN) 21-33385-51 (SOCKET) Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A1.Cut cable for assembly of quadrax contacts.
21-33384-51 (PIN) 21-33385-51 (SOCKET) Contact, Pin and Socket, Quadrax ...
See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts. Note: Contact assemblies of opposite gender should be assembled at cable junc-tion adjacent ends, to have inner wire conductors in correct orientation ...
21-33384-61 (PIN) 21-33385-61 (SOCKET) Contact, Pin and Socket, Quadrax ...
See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts. Note: Contact assemblies of opposite gender should be assembled at cable junction adjacent ends, to have inner wire conductors in correct orientation dur-