Search Results for quasar 9000 open path type manual
Operation Manual TempoGate Smart Assistant - temposonics.com
Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual 1/ The term “qualified technical personnel” characterizes persons who • are familiar with the safety concepts of automation technology applicable to the particular project • are competent in the field of electromagnetic compatibili-ty (EMC) or
Repair and Maintenance Returning Equipment Contact Information Safety ...
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information. The notes simplify processes and contain additional information on particular operating steps. The following symbols may be found on the equipment described in this manual:
Compact Combiners PRO-ISO-PHY-TETRA-S4 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S4 combiner provides the possibillity of connecting up to four TETRA radios into one common antenna. The PRO-ISO-PHY-TETRA-S4 models are available in the frequency range 380 - 470 MHz (on request).
BUS-12-009 PRODUCT SPECIFICATION - Amphenol CS
5.2.3 The housing shall be glass filled Nylon ( Type 6-6 ) in accordance with MIL-M-20693, or, 5.2.4 The housing shall be filled diayll phthalate in accordance with MIL-M-14, Type SDGF or 5.2.5 The housing shall be glass filled polyester ( Type GPT-15F or GPT-30 F ) in accordance with MIL-M-24519, or
Model 9000A | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 602M138 Low profile, industrial, ceramic shear ICP® accel ... - PCB
Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 ... The typical limits for this type of diode are to a 4 mA maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered ...
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 - Solder ...
Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The Centaur ExaMAX® I/O system delivers superior linear board signal density and meets the performance requirements of the OIF-CEI25G-LR industry standard.
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. D38999 Series I LJT Breakaway Provide unequaled performance in environments requiring instant disengagement.
Model 3991A1120KG High Amplitude MEMS Shock Accelerometer Installation ...
Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. The information contained in this document supersedes all similar information that
Model 3991B1160KG HIGH AMPLITUDE MEMS SHOCK ACCELEROMETER ... - PCB
Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523 Repair and Maintenance
Model HT640B71 Loop Powered, Current Output, Industrial Vibration ...
Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 ... The Model 640/641/645/646 B7 Series uses plug-in type screw terminal connectors for all input and output connections and operate from a standard 2-wire, 4-20mA loop ...
1RU High Density Premises Bracket - Amphenol Broadband Solutions
Because the bracket utilizes industry-standard LGX ® dimensioning, it provides a “future proof” product deployment path by providing a migration from existing standard-density LGX modules to the high-density HiD4 cassette.
BTS_RadiationPattern - Amphenol Antenna Solutions
BTS_RadiationPattern - Amphenol Antenna Solutions
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Mil-Spec Type Circulars ... View Open Positions ... Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. View Product Centaur ExaMAX for Military 85 ohms ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s ...
II - Temposonics
Manual for Analog Systems 11-98 550032 Revision F. GENERAL INFORMATION MTS PHONE NUMBERS ... (type MS 28778-8 is recommended) in the special groove. Use the hex head to tighten the transducer assembly. 2. Install the permanent magnet over the LDT rod. Mount the permanent magnet to the movable device whose ... When open magnets are used, ensure ...
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
MMS 2 Moisture Measurement System - protimeter.com
• Use deep wall pin-type probes to measure moisture in walls, wall cavity insulation, sub and surface structures • Use accessories, such as hammer probes, to measure at depth 2. Search (non-invasive mode) behind ceramic tile, fine finishes, water stains, tile and vinyl floor coverings, wood, drywall, plaster, masonry, concrete and concrete ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Mil-Spec Type Circulars ... View Open Positions ... Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. View Product Centaur ExaMAX for Military 85 ohms ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s ...
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Mil-Spec Type Circulars ... View Open Positions ... Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. View Product Centaur ExaMAX for Military 85 ohms ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s ...
Model 124B23 Rocket motor ICP pressure sensor, 5000 psi, 0.5mV/psi ...
Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523 Repair and Maintenance