Search Results for que es el almacenamiento m.2
19 Rack-Mountable High-Performance Receiver Multicoupler series with 4 ...
Only 2 HU (PRO-ARHP16-4GS) or 3 HU (PRO-ARHP32-4GS) (1 height unit = 44.45 mm). SPECIFICATIONS Electrical Gain (Input To All Outputs) 1 dB Frequency 100 kHz - 30 MHz Effective Noise Figure All Inputs < 11 dB @ 10 MHz Gain variance < 2.0 dB Max. Output Power @ 1 dB Compression (P1dB) > +12 dBm @ 1 MHz Noise Figure < 5 dB @ 10 MHz Output 2.
F31L-1A7H1-11013 | FLEX 0.5MM PITCH | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex Connector, part number F31L-1A7H1-11013
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
2.7V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-120°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC
NovaSensor NPH Series Solid State Low Pressure Sensors
2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC
Declaration of Conformity to RoHS - SV Microwave
GENERATED: 2/27/2023 This declaration of conformity is issued under the sole responsibility of SV Microwave. This document is to certify that the parts/products listed below are in conformance with the UK SI 2012 No. 3032, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.
95293-401-03LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 95293-401-03LF.
Damped piezoresistive accelerometer - PCB
2.0, 5.0, 10.0 6500 ±2000 6500 ±2000 100 min @ 50 Vdc Physical characteristics Case material Electrical connections Mounting torque Weight Hard anodized aluminum alloy, color red Integral 4 conductor, # 32 AWG ETFE insulated leads, braided shield with white Silicone jacket. 2.6 in-lbf (0.29 N.m) recommended/3.0 in-lbf (0.34 N.m)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
16 AWG QUICK-CONNECT CORD SETS - tpcwire.com
16 awg quick-connect™ cord sets size a female plugs 5 digit # smart part # description 84203 cl12c01f003 16awg 2 pole female straight, 3 ft length 84206 cl12c01f006 16awg 2 pole female straight, 6 ft length 84212 cl12c01f012 16awg 2 pole female straight, 12 ft length 84220 cl12c01f020 16awg 2 pole female straight, 20 ft length 84303 cl13c02f003 16awg 3 pole female straight, 3 ft length
Multimedia 2016 17 - el-cab.com.pl
MM-2-080-01 2x Camera input // Protection class IP 54 800 x 600 350 cd/m² 12 - 36 V-20°C - + 70°C 2 x BNC/AMP (W/H/D) 203 x 163 x 28 mm Monitor LCM 1009 10.4-inch LCD monitor for the connection of up to two cameras or video sources. Mounting the driver‘s seat or on the front hatch above the driver. MB-2-104-01
TM275W Low-High Wide Chirp, 1kW, Furuno 12-Pin, DT
TM275W Low-High Wide Chirp, 1kW, Furuno 12-Pin, DT
NTC Leadless Chips - amphenol-sensors.com
0.078 in (2 mm) maximum 0.5 in (12.7 mm) maximum R25 Ω Material System B 25/85 K Maximum temp. °F (°C) Code R25 ± 3% Code R25 ± 5% Code R25 ± 10% 1000 2 3540 ± 1% 257 (125) NDU102C2R3 NDU102C2R5 NDU102C2R10 2000 2 3540 ± 1% 257 (125) NDU202C2R3 NDU202C2R5 NDU202C2R10 5000 2 3540 ± 1% 257 (125) NDU502C2R3 NDU502C2R5 NDU502C2R10
PDS: Rev :M STATUS:Released Printed: Jun 16, 2016 - Amphenol CS
PDS: Rev :M STATUS:Released Printed: Jun 16, 2016. PDS: Rev :M STATUS:Released Printed: Jun 16, 2016. PDS: Rev :M STATUS:Released Printed: Jun 16, 2016
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Zero Offset ±4 mV/V 2 Sensitivity 44 ±11 µV/V/mmHg Linearity 1.5 %FSO 3 Pressure Hysteresis 0.1 %FSO Temperature Coefficient of Zero 30 µV/V/°C 4 Temperature 0.16 %/°C 4 Coefficient of Resistance Temperature Coefficient of Sensitivity-0.11 %FSO/°C 4 Thermal Hysteresis of Zero 0.1 %FSO 4 Long Term Stability of FSO 0.1 %FSO 5 1.
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications.
Declaration of Conformity to RoHS - SV Microwave
GENERATED: 2/27/2023 This declaration of conformity is issued under the sole responsibility of SV Microwave. This document is to certify that the parts/products listed below are in conformance with the UK SI 2012 No. 3032, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.
55004-01 EM CF14 - rfstechnologies.com
Title: 55004-01 EM CF14 Author: MichaelStansbie Subject: 55004-01 EM CF14 Created Date: 2/21/2008 2:55:34 PM
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Thermometrics EMI-Protected NTC Thermistors Datasheet
Title: Thermometrics EMI-Protected NTC Thermistors Datasheet Author: Amphenol Advanced Sensors Subject: With increasing complexity of electric systems and density of electronic components in modern vehicles, conventional NTC thermistor sensors are vulnerable to stray electromagnetic interference causing self-heating.
SPECIAL OFFER BU 200 O MOR O Y THER MO-TREX A ND CABLE
Offer valid May 1, 2015–December 31, 2015 on any TPC Wire & Cable Corp. Thermo-Trex ® brand cables. Discount taken on original list prices. Exclusions apply.Discount applies to new customers, customers