Search Results for r2-4
8-Port Antenna
Array R1 R2 Y1 Y2 Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65 ...
10-Port Antenna - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65 ...
10-Port Antenna - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65 ...
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
• Available with 4.3-10 connectors • Four unique mounting options • Available for order with a grey, brown or black radome Features Connector Description The antenna has 24 connectors located at the bottom. ... Low Band #2 R2 696-960 MHz (6x) 4.3-10 Female
ORDERING OPTIONS - amphenol-antennas.com
Array R1 R2 R3 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 13-14 Polarization XPOL XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) ...
Amphenol
4. mating part:at06-12sx* ( x = a,b,c,d keys ) 5. all dimensions are for reference use only. 6 contact size and wire range: size 16 contacts (12 places) 67.0 42.01 2-Ø6.35 4-r2.50 recommended panel mounting hole 18.6 threaded inserts 2-m6x15.0 deep recommended torque:5-7n/m 23.80 dt04-12px-le21 contact size min. insul o.d. typical wire range ...
Lightweight TwinLine platform with low windload MET and RET versions ...
16.4 17.4 17.3 17.0 17.0 17.0 17.0 17.5 17.5 17.4 17.5 17.5 17.4 17.0 17.0 17.0 17.5 17.5 17.4 17.5 17.5 17.4 Input Impedance 50 ohms 50 ohms 50 ohms VSWR < 1.5 < 1.5 < 1.5 Polarisation ±45° ±45° ±45° ... R1 R2 Y2 Y1 Y3 16 | June 2016. Several patents pending regarding this product. Quoted performance parameters are provided to offer ...
6236308G.indd - www.amphenol-antennas.com
4.3/10 Female (2x) 7/16-DIN or 4.3/10 Female (2x) 7/16-DIN or 4.3/10 Female (2x) 7/16-DIN or 4.3/10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational conditions.
TWIN6510LU000G-T - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 Connector 1-2 3-4 5-6 7-8 Connector Type 4.3-10 Female Long Neck 4.3-10 Female Long Neck 4.3-10 Female Long Neck 4.3-10 Female Long Neck Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 0-10° 0-10° 2-10° 2-10° Dimensions 2954 x 666 x 216 mm (116.3 x 26.2 x 8.5 in)
5976308NG - Amphenol Antenna Solutions
Frequency Designation R1 R2 Y1 Y2 Y3 Y4 ... Electrical Downtilt Range 2-12° 2-12° 2-12° 2-12° 2-12° 2-12° Connector Type (2x) 4.3/10 Female (2x) 4.3/10 Female (2x) 4.3/10 Female (2x) 4.3/10 Female (2x) 4.3/10 Female (2x) 4.3/10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer ...
N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE ...
4-Hole Flange: Ports: 1 (Single Port) Post Length: 0.433 Inches (11.00 mm) Size Category: Standard: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 2 M 175101-R2-M2.00.
Amphe-Lite M3 & S1 - amphenol-industrial.com
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
REV072319JJ(FN) www.amphenol-antennas.com 1 of 4 ELECTRICAL CHARACTERISTICS R1 / R2 Frequency Bands 694-960 MHz 694-824 MHz 806-896 MHz 880-960 MHz Gain at Mid Tilt 15.6 dBi 16.2 dBi 16.6 dBi Over All Tilts 15.4 ± 0.5 dBi 16.0 ± 0.5 dBi 16.4 ± 0.6 dBi
Bearing faults that can be detected with vibration monitoring
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/Font >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/MediaBox[ 0 0 720 540] /Contents 4 0 R ...
APXVBB26H2 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.5m, 2x 698 ...
4-Ports, X-Pol, Panel Antenna, 2.5m, 2x 698-960MHz, 65deg, Integrated RET APXVBB26H2_43-C-I20 REV : I amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering. Page 4 of 4
SMA PCB End Launch Jack 50 Ohm High Frequency 0.010 Pin
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 4 inches 135101-R2-04.00. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 200 mm 095-725-119M020. SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-2PA200000AE. You May also be Interested in.
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 250 mm 175101-R2-M0.25 SMA PCB Through Hole Right Angle Plug 50 Ohm 901-9894-RFX SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-120-012
B A1 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: athd06-1-12s* plug ( * = modifications ) 5. all dimensions are for reference use only. 6.
Laminated Busbar calcs - Amphenol Interconnect Product Corp
13. Max AC Current Amperage for the selected size Select S from above either for t2SD or t>2SD
Panel-Antennen XPA U2-L4-2.7 - amphenolprocom.com
2 ports on LTE450 and 4 ports on LTE700/800/850. AISG Remote electrical tilt (RET) on both bands. 72° / 68° Horizontal Beamwidth, for optimal tri-sector omni pattern. ... 698 - 960 MHz (R2, R3) Max. Eingangsleistung: 400 W: 300 W: Anschlüsse pro Band: 2: 4: Polarisation: