Search Results for r56 mini fakra connector
Meet Next Gen Design Requirements with New Mini-FAKRA Cable Assemblies
Amphenol RF is pleased to expand our AUTOMATE Type A mini-FAKRA portfolio with additional pre-configured breakout cable options designed on industry-standard cable types. These assemblies are available in two new configurations: quad-port mini-FAKRA straight jack to four (4) straight FAKRA plugs on TFC 302LL and dual-port mini-FAKRA straight ...
MINI-FAKRA - Amphenol RF
Amphenol RF의 AUTOMATE® B 타입 Mini-FAKRA 시리즈 커넥터는 산업 표준 50 ohm 자동차 케이블 타입을 지원합니다. C01 – RG-174LL, DACAR462 케이블 제품군 AUTOMATE B 타입 Mini-FAKRA 스트레이트 잭 커넥터 AUTOMATE® B 타입 Mini-FAKRA PCB 커넥터 쿼드 포트 잭 직각형 플러그
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable ...
Mini-FAKRA Type A Connector Series - amphenolrf.com
AUTOMATE Type A Mini-FAKRA Single -Port PCB Right -Angle Plug; FM2-NXRP-PCB-1. AUTOMATE Type A Mini-FAKRA Dual -Port PCB Right -Angle Plug: FM4 -NXRP PCB 1. AUTOMATE Type A MiniFAKRA Quad Port PCB Right Angle Plug: FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific
FAKRA Connectors - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
FAKRA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA to SMA Cable Assemblies designed for radio frequency applications. FAKRA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
Mini-FAKRA Type A Connector Series - Amphenol RF
AUTOMATE Type A Mini-FAKRA Single -Port PCB Right -Angle Plug; FM2-NXRP-PCB-1. AUTOMATE Type A Mini-FAKRA Dual -Port PCB Right -Angle Plug: FM4 -NXRP PCB 1. AUTOMATE Type A MiniFAKRA Quad Port PCB Right Angle Plug: FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific
FAKRA CONNECTOR SERIES - amphenolrf.com
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
Amphenol RF AUTOMATE Product Series Solutions Guide
Amphenol RF’s AUTOMATE® Type B Mini-FAKRA series connectors support industry standard 50 ohm automotive cable types: C01 – RG-174LL, DACAR462 CABLE GROUPS AUTOMATE Type B Mini-FAKRA Straight Jack Connector AUTOMATE® Type B Mini-FAKRA PCB Connectors Quad-Port Jack Right Angle Plug Item Description Cable Group Image FMB4NxRP-PCB-1 Quad-Port ...
Mini-FAKRA Type A Connector Series - Amphenol RF
AUTOMATE Type A Mini-FAKRA Single -Port PCB Right -Angle Plug; FM2-NXRP-PCB-1. AUTOMATE Type A Mini-FAKRA Dual -Port PCB Right -Angle Plug: FM4 -NXRP PCB 1. AUTOMATE Type A MiniFAKRA Quad Port PCB Right Angle Plug: FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
Optimize Space with Mini-FAKRA to IP67 FAKRA Automotive Interconnect ...
Mini-FAKRA breakout cables feature the universal Z code AUTOMATE mini-FAKRA and four IP67 FAKRA connectors which will mate with all other key codes. The FAKRA connectors are manufactured with internal and external o-rings to prevent dust and water ingress which makes them ideal for use in areas that may be exposed to weather-related elements or ...
fakra | Amphenol Global Search | Amphenol
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
FAKRA Connectors - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
Mini-FAKRA Type A Connector Series - amphenolrf.com
AUTOMATE Type A Mini-FAKRA Single -Port PCB Right -Angle Plug; FM2-NXRP-PCB-1. AUTOMATE Type A Mini-FAKRA Dual -Port PCB Right -Angle Plug: FM4 -NXRP PCB 1. AUTOMATE Type A MiniFAKRA Quad Port PCB Right Angle Plug: FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific
FAKRA to FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA to FAKRA Cable Assemblies designed for radio frequency applications. FAKRA to FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to ...
fakra | Amphenol Global Search | Amphenol
FAKRA Straight Jack to FAKRA Right Angle Jack FAKRA Straight Jack to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm)