Search Results for r900420519 bosch rexroth datasheet pdf
REV Inc. claims ggoprietary 800 3 (20.321 .260 (6.60) .035 - .040 [.89 ...
REV Inc. claims ggoprietary 800 3 (20.321 .260 (6.60) .035 - .040 [.89 - 1.021 (i 0.41 DRAWN CHK'D APED AND RADII MCG 5/19/09 EB 5/19/09 REVISIONS
HGR HGRE Packages Rev A - allsensors.com
0.020 (typ) 0.51 14.48 0.570 0.500 12.70 10.80 0.425 0.425 10.80 1.68 0.066 2.24 0.088 0.100 2.54 0.100 (typ) 2.54 0.045 1.14 2.73 0.107 0.083 2.11 Port B Pin 1 2 3 4
Overview - amphenol-sensors.com
Amphenol Advanced Sensors Overview Automotive CO2 In-Cabin Sensing for Energy Reduction Application SpotlightApplication Spotlight The increasing use of batteries in vehicles has heightened the need to preserve energy to
Protimeter Speedy 2000 Series - amphenol-sensors.com
3 Roads and Highways Knowledge of the moisture content of soil is crucial throughout geotechnical engineering practice. Engineers use the Speedy for field control
Certificate - temposonics.com
Certificate No.: 968/FSP 1066.01/17 Product tested Magnetostrictive Liquid Level Transmitter Certificate holder MTS Sensors Inc. 3001 Sheldon Drive Cary, NC 27513
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7033-0038 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
RFS Meriden Environmental Policy
Doc. No: EMSP050 Rev.: C Date: 5/15/2023 7/1/20187/1/20 18 RFS Technologies Environmental Policy Uncontrolled copy, if printed or downloaded
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Parameter Min Limits Typ Max Units Condition Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
FFP7X748SN0501 - Sheet1
0.00 0.00 0.500 pitch 3x 0.361 1.120 1.620 2.120 2x 2.750 12x 4.013 1.120 1.620 3x 0.361 2.120 2x 2.750 12x 4.013 1.120 3x 0.361 2.120 1.620 12x 4.013 2x 2.750
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
NTC Thermistor Type RL10 - amphenol-sensors.com
Type RL10 Specifications Options • Other resistances and tolerances at other temperatures are available. • Resistance tolerance codes: G = 2%
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
T RSERIES - temposonics.com
T EMPOSONICS R SERIES/AQB OUTPUT ADVANTAGES • Noise immunity • Eliminates need for external interface modules • Cost effective data transfer • Quadrature frequency and resolu-
NPH Series - amphenol-sensors.com
NPH Series Specifications An integrated circuit silicon sensor chip is housed in a standard TO-8 electrical package that is printed circuit board mountable.
RADIAFLEX Installation Instruction - RFS Technologies
Radio Frequency Systems • www.rfsworld.com Page 4 of 4 United States +1-800-321-4700 • Germany +49-511-676-55-0 Australia +61-3-9751-8400 • Brazil +55-11-4785-2433 • China + 86-21-3773-8888
Head of Certification Body Munich, 2022 -02 -14
CERTIFICATE The Certification Body of TÜV SÜ D Management Service GmbH certifies that FEP Fahrzeugelektrik Pirna GmbH & Co. KG Hugo -Küttner -Str . 8
NTC Type NDM - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,