Search Results for rabies vaccine still 10 injections
Search Results for “2024” – LWL-Sachsenkabel GmbH – cable and quality ...
Search Results for: 2024 Certificates. Certified quality for many years Certificates DIN EN ISO Certification in accordance with DIN EN ISO 9001:2015 PDF Certification in accordance...
FiberQuad Ruggedized Quadrax Contacts | Active Contacts | Integrated ...
Each Quadrax contact can contain a fiber optic transmitter or receiver; Support for speeds up to 28.05 Gbps; Support for 1300nm multi-mode (for legacy protocols such as 100-Base-FX), 1310nm singlemode, and 850nm multi-mode wavelengths
Declaration - SV Microwave
ITEM # SVHC CAS PPM 7032-8544 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol CS-DSDMDB15MM-025 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDMDB15MM-025 Cables Direct from the Factory at Cables on Demand. 15-pin (DB15) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded ...
Grainmaster i Intergrated moisture and temperature measurement
Pressure Range 2.5 KPa 10 inH 2O 7 KPa 1 psi Electrical @ 25°C (72°F) unless noted Excitation 1.5 mA 10 VDC Maximum Input Impedance 5000±20% Ω Output Impedance 5000±20% Ω Environmental Temperature Range Operating -40 to 125 °C (-40°C to 257°F) Storage (undiced) -55 to 150 °C (-55°C to 302°F) Mechanical Weight 0.04 g (0.00008 lb)
Amphenol MP-6A28GNSYLW-007 Slim Category-6a (Thin CAT6a) UTP 28-AWG ...
Buy 7ft Amphenol MP-6A28GNSYLW-007 Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6a (Thin CAT6a) Network Patch Cables (Color: Yellow) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack environments.
6.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps straight female ( 3821-40029 )
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. An optical sensor for washing machines is a measuring product for a turbid water density or an extraneous matter concentration using the refraction of wavelength between photo transistor and diode.
SS175 Medium Chirp, 1kW, 20° Tilt, Furuno 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 P01090 104 1 KEY FEATURES! 1.83⌀ x 10.41H mm!Au plating Pogo! DIP Type! Spring force 60gf! Durability:10000 cycles
54202-G0805AB05LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 54202-G0805AB05LF.
8 7 6 5 4 3 2 1 ITEM # PART # QTY DESCRIPTION MATERIAL CAP-135
d c b a d c b a 8 7 6 5 4 3 2 1 ap-135 cap-135 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
10 = 10m custom cable length options available. contact csr. colors gy - gray bk - black bn - brown yl - yellow rd - red gn - green wt - white bl - blue org - orange note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor ...
- Contact Size 12 Options - Amphenol Sine
white apr-10-2018 tod apr-10-2018 tommy apr-10-2018 none tommy notesÿˆ(unless otherwise specified) 1. materialÿˆ shellÿˆthermoplasticÿ ul94 v-0. insertÿˆthermoplasticÿ ul94 v-0. o-ringÿˆnbr or silicone rubber. seal gasketÿˆnbr or silicone rubber. end capÿˆthermoplasticÿ ul94 v-0. plastic ring:thermoplasticÿ ul94 v-0.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Excitation 1.5 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases Performance Parameters (Note 1, 4) Pressure Ranges 2.5 ...
TFC Coaxial Cable Product Information Sheet
870 10.53 34.55 1000 11.34 37.20 1200 12.37 40.58 1500 13.78 45.21 2000 15.95 52.33 2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 21.0 69 Outer Conductor 3.00 10
Modus W Series - amphenol-sensors.com
10 Amps/300 V Material Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material Aluminum Alloy #A380 Cover screws M4 stainless steel non-magnetic Finish Black epoxy paint Knockout • Choice of 2 holes • Hole sizes are offered in a choice of 1/2 in (12.7