Search Results for radial cable
IMI Sensors: A PCB Piezotronics Division
Cable Type N/A Coiled Polyurethane Cable Length N/A 6 ft N/A 1.83 m Size 1.38 x 1.00 in 1.50 x 1.50 x 0.82 in 1.49 x 0.69 in 35.1 x 25.4 mm 38.1 x 38.1 x 20.8 mm 37.9 x 17.5 mm Weight (Without Cable) 4.4 oz 4.9 oz 3.9 oz 124 g 139 g 110 g Similar Models Integral 10 ft (3 m) Polyurethane Cable with Pigtails 604B11 629A10 629A11 N/A Integral 10 ...
Two Hole Flange Adapters - SV Microwave
Conformable Cable Assemblies; Flexible Cable Assemblies. Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters. VITA. Contacts and Connectors; ... Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D;
SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable
Meet the SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable 7012-1303 and explore its various environmental specifications.
SMPM Female QB to SMA Male 6" Cable Assembly for .085 Cable - SV Microwave
SV engineers design the SMPM Female QB to SMA Male 6" Cable Assembly for .085 Cable P/N: 7032-8545. Access the design resources CAD Model and Datasheet. Check Inventory. Register. Log in. Compare Products List ... Radial Misalignment 3° Max : Withdrawal Force - FD 6.5 lbs : Environmental ...
Radio Frequency Connectors | Products - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM ...
NON-MAGNETIC SMP SOLUTIONS
Custom cable assemblies and sub-systems • Ruggedized products offering dust, vibration and Quick mating and quick disconnect RF connectors • Customized hybrid solutions supporting RF, signal and power Learn more at amphenolrf.com PCB JACKS MCX 50 & 75 Ohm SMP 50 Ohm CABLE PLUGS MMCX 50 Ohm SMB / Mini-SMB 50 & 75 Ohm ALSO AVAILABLE BULLET ...
Mobile Networks | Markets - Amphenol
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet.
RLKU114-50JFLA 1-1/4" RADIAFLEX® RLKU Cable, A-series
Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. Coupling loss values are measured with a radial (below 650 MHz) or parallel (above 650 MHz) orientated dipole antenna.
radsok | Amphenol Global Search | Amphenol
N020366136002 Radsok® 3.6 mm contact with click|fit for 4 mm-6 mm² cable diameter . N020366136002 Radsok® 3.6 mm contact with click|fit for 4 mm-6 mm² cable diameter. $0.00. Contact. PART NUMBER: N020366136002. Datasheet: View / Download. 125. SPECIFICATIONS: Type: PCB, PE; Contact Size: 3.6mm;
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Ground Plane Antennas 438.02.05.00 - AMPHENOL PROCOM
The 438 Series are heavy duty omni antennas consisting a broadband quarter wave radiator and four radial ground planes of an extremely rugged and reliable construction. The quarter wave radiator incorporates a d.c. short to minimise static interference. ... Coaxial Cable Splitters. Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz ...
SMPM Male Flange Mount Connector, 2 Hole, for .085 Cable, FD
SV Microwave presents the SMPM Male Flange Mount Connector, 2 Hole, for .085 Cable, FD SF3211-60013. Get the product through our distributors.
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Single Straight Jacks - Sealed Single Right-Angle Jacks - Sealed Single Straight Plugs - Sealed Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1MXSJ-C01E0 RG-174/DACAR 462 349-50832 349-50750 3FA1-NXSJ-C01E0 RG-174/DACAR 462 349-50832 349-50750
Commercial Aerospace | Markets - Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and ...
SMPS Female to SMPS Female 6" Cable Assembly for .047 Cable
The SMPS Female to SMPS Female 6" Cable Assembly for .047 Cable 7038-0253 is now available through our distributors. Place your order today! Check Inventory. Register. Log in. Compare products list. Check Inventory. ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) ...
RLKU158-50JFLAH 1-5/8" RADIAFLEX® RLKU Cable, A-series
Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. Coupling loss values are measured with a radial (below 540 MHz) or parallel (above 610 MHz) orientated dipole antenna.
Omni Antennas 470.02.05.00 - AMPHENOL PROCOM
220 km/h (20 mm radial ice) Diagram and Mounting. RADIATION PATTERNS. E-Plane | 312 MHz . RADIATION PATTERNS. H-Plane | 312 MHz ... Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors.
Prevent Mechanical Warping of a PCB Connector during the Solder Reflow ...
The RP height is the distance from the cable connector's bottom to the board. Minimizing this height is challenging, but SV Microwave has successfully addressed this issue. ... Radial Captivation: The glass fused on the pin prevents rotation, protecting the solder joint's integrity. Tight Concentricity: High-class fixture vendors ensure tight ...
SMP Female R/A to SMP Female 6" Cable Assembly for .047 SuperFlex Cable
SV Microwave offers the SMP Female R/A to SMP Female 6" Cable Assembly for .047 SuperFlex Cable 7012-2005. Explore the product and place your order! Check Inventory. Register. Log in. Compare products list. ... Radial Misalignment 3° Max : Mating Cycles - LD 500 : Insertion Force - LD ...
SMPS Female to SMPS Female R/A 6" Cable Assembly for .047 Cable
SV Microwave offers SMPS Female to SMPS Female R/A 6" Cable Assembly for .047 Cable 7038-0251. Explore its detailed specifications here. Check Inventory. Register. Log in. Compare products list. Check Inventory. ... Radial Misalignment 3° Max : Environmental ...