Search Results for radial cable
71-533721-8-3a p | Amphenol Global Search | Amphenol
C01630D00611012 6+PE Female straight cable connector with internal cable clamping and clamping ring, black backshell. ... Current Rating: AWG Length: Radsok O.D Nominal Radsok I.D Nominal: Mating Pin Size +/- 0.02mm +/- .001" Radial Tolerance mm (Max) Radial Tolerance inch (Max) Engagement
All Products - Amphenol
Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts. ... Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards ...
SMPS Male PCB Edge Launch Connector, 8 Port, FD
Elevate your RF connections with SV Microwave's SMPS Male PCB Edge Launch Connector, 8 Port, FD 3811-60019. Place your order today!
Threaded SMPM Male PCB Edge Launch Connector, SB
SV Microwave offers the Threaded SMPM Male PCB Edge Launch Connector, SB 3211-40121. Look over the detailed specifications of the product!
SMPM Male PCB Thru-Hole Connector, R/A, FD - SV Microwave
We offer the SMPM Male PCB Thru-Hole Connector, R/A, FD 3212-40002. The finest connector for your greatest RF experience. Explore fully here!
SMP Male PCB Thru-Hole Connector, SB - SV Microwave
Check out the SMP Male PCB Thru-Hole Connector, SB P/N: 1211-40167 specifications at SV Microwave. Get the products through our suppliers.
SMPM Female to Female Bullet (OAL 0.180") - SV Microwave
Conformable Cable Assemblies; Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; VITA. Contacts and Connectors; ... Radial Misalignment 3° Max : Environmental Temperature Rating -65°C to +165°C ...
RAY78-50JFLA 7/8" RADIAFLEX® RAY Cable, A-series - RFS Technologies
Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. Coupling loss values are measured with a radial (below 300 MHz) or orthogonal (above 300 MHz) orientated dipole antenna.
Connectors | Products - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... Boltrack™ connector comes in a 4-pair right-angle board receptacle and cable plug mating combination. The connector can resist ...
RLK12-50JFNA 1/2" RADIAFLEX® RLK Cable, A-series - RFS Technologies
Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. Coupling loss values are measured with a radial (below 470 MHz) or parallel (above 470 MHz) orientated dipole antenna.
Temposonics
creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases ... 1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1.0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement parameters
Ground Plane Antennen 438.02.05.00 - amphenolprocom.com
The 438 Series are heavy duty omni antennas consisting a broadband quarter wave radiator and four radial ground planes of an extremely rugged and reliable construction. The quarter wave radiator incorporates a d.c. short to minimise static interference. ... Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We ...
3mm Female to Female Bullet 1180-4009 - SV Microwave
Check out SV Microwave's 3mm Female to Female Bullet 1180-4009. It has superior performance and can work in several environmental conditions.
Temposonics
creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases ... Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single hit) / IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance ...
Defense | Markets - Amphenol
SV Microwave offers a range of armored RF cable assemblies designed to excel in challenging conditions, especially in applications like ground vehicle communications systems. ... SV Microwave has the ability to create custom alignment tools that easily solve for radial alignment in multiport board-to-board solutions. This tool can be configured ...
CONEC M8x1 Product series EtherCAT P - CONEC
Moulded contact tongues form the radial connection to the flange housing, the connection to the printed circuit board is made by means of latching elements with subsequent soldering. The materials used are suitable for wave soldering. A special flange version is the version with moulded cable and a further plug on side B, preferably P-coded.
Mobile Networks | Markets - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders ...
HD-EFI Design Kit
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... It has generous “float” to compensate for the axial and radial misalignment tolerance common in small package sized applications.
SMP Female to SMPM Female 24" Cable Assembly for .085 Cable"
SV Microwave presents the SMP Female to SMPM Female 24" Cable Assembly for .085 Cable" 7012-1299. Check out its technical specifications now!
Data Sheet R-Series V RH5 SSI - temposonics.com
Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm)