Search Results for radial cable
Data Sheet R-Series V RH5 Analog - temposonics.com
5 Temposonics® R-Series V RH5 Analog Data Sheet Electrical connection Connection type 1 × M16 male connector (6 pin), 1 × M12 male connector (5 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power
RCA12-50JPLB - 1/2' PLENUM rated RADIAFLEX® RCA12 Cable
• Broadband radiating cable supporting all wireless applications between 75 MHz to 6000 MHz • Ideally suited for application that require low bending radii Robust radiating cable operational under all environmental conditions as e.g. harsh tunnels or ... orientations (radial, parallel and orthogonal) of dipole antenna. ...
Model 103M49A Acoustic ICP® pressure sensor, 250 mV/psi, 20 psi ... - PCB
since the radial wire leads of the Model 103A and 103A11 would interfere with the clamp nut. The installation drawing gives detailed instructions on preparation of the port for this type of installation. 3.1 ELECTRICAL For the Models 103A and 103A11 (pigtail models), connect the center conductor from the “Xducer”
SMP Female to Female Bullet (OAL 0.769") - SV Microwave
SV launched the SMP Female to Female Bullet (OAL 0.769")" 1290-4007 with high performing capabilities. Check out the product's technical specifications!
Data Sheet R-Series V RF5 SSI (document part number: 552207)
Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in sensor electronics housing Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm)
SMPM Male PCB Surface Mount Connector (Reflow Stable), FD
The SMPM Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 3211-40175 with superior performing capability. Explore the complete product now!
SMP Male to Male Bulkhead Hermetic Adapter, FD - SV Microwave
Conformable Cable Assemblies; Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; VITA. Contacts and Connectors; ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
Glossary of RF Terms - Amphenol RF
Cable television (previously community antenna television) technology, commonly employed by broadband LANs for signal distribution. ... Defines the overall radial play which contacts shall have within the insert cavity so as to permit self-alignment of mated contacts. Sometimes referred to as amount of contact float.
Temposonics
creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases ... Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance ...
SMPS Male PCB Edge Launch Connector, SB - SV Microwave
SV Microwave offers the SMPS Male PCB Edge Launch Connector, SB 3811-40004 with push-on coupling. Access the app note to learn more about the product.
Industrial Applications | Flow & Energy Metering
Thermometrics NTC Thermistors | Radial Lead Type RL35/40/45. Thermometrics Types RL35/40/45 of Radial Lead NTC Thermistors consist of point-matched disc thermistors with bare lead wires. They are suitable for PCB and probe mountings with high sensitivity to changes in temperature and a wide operating range of -58°F to 302°F (-50°C to 150°C).
Automotive | Markets - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for ...
C10-737495-499-001 | Amphenol Global Search | Amphenol
The RADSOK® Super Twist contact was developed to enable greater radial misalignment tolerance or “float,” in drawer and blind mate applications. ... 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 ...
Radio Frequency Connectors | Products - Amphenol
The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.
Radsok - Amphenol Sine
RADSOK means Radial Socket. The RADSOK terminal is a patented high performance hyperboloid socket style electrical contact system ... a potentially used cable (insulation, conductance/cross section, length, laying), used mating partner, busbar (contact area, material, cross-section) external heat sources, housing, supply air/cooling and ...
SMPM Male PCB Surface Mount Connector, 4 Port, SB
RF series SMPM Male PCB Surface Mount Connector, 4 Port, SB 9311-00038 is now available in stock. Check out the distributor details for your order!
SMP Male PCB QB Edge Launch Connector, SB - SV Microwave
SV Microwave presents the SMP Male PCB QB Edge Launch Connector, SB 1211-66195. Check out the design resources and place your order today!
SMP Male PCB Thru-Hole Connector, R/A, FD - SV Microwave
Conformable Cable Assemblies; Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; VITA. Contacts and Connectors; ... Radial Misalignment 3° Max : Withdrawal Force - LD 7.0 lbs : Environmental ...
PCB Search Results (10-32)
Cable assemblies must also be as industrially rugged as the sensor. Mating connectors should be sealed if contamination is expected. Cab. 2771c_ds_082019.pdf. Model 2771C-XX r emot e char ge c onv ert er (RRC) is an ultr a l o w noise, tw o-wir e, Charge Mode Accelerometers.
SMP Female R/A to SMP Female 3" Cable Assembly for .047 SuperFlex Cable
Get the SMP Female R/A to SMP Female 3" Cable Assembly for .047 SuperFlex Cable 7012-2004 at Newark, Mouser and Digi-Key Electronics. Place your order now! Check Inventory. Register. Log in ... Radial Misalignment 3° Max : Mating Cycles - LD 500 : Insertion Force - LD ...