Search Results for radial cable
RLKU78-50JFLA 7/8" RADIAFLEX® RLKU Cable, A-series
Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. Coupling loss values are measured with a radial (below 650 MHz) or parallel (above 650 MHz) orientated dipole antenna.
Temposonics
creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases ... Ingress protection 3 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance ...
SMP Connectors - RF Connectors | Amphenol RF | Page 2
This floating bullet provides a link between mated pairs compensating for both radial and axial misalignment. Available in a cable-to-board mated pair, the plug side can be provided in either right angle or straight with termination capability to either 0.047” or 0.086”, semi-rigid or conformable coax.
SMP Female R/A to SMA Male 3" Cable Assembly for .047 SuperFlex Cable
SV Microwave offers the SMP Female R/A to SMA Male 3" Cable Assembly for .047 SuperFlex Cable 7012-2006. The product is in stock at Newark, Farnell and Mouser Electronics!
SMPM Male to Male Bulkhead Hermetic Adapter, FD - SV Microwave
Conformable Cable Assemblies; Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; VITA. Contacts and Connectors; ... Radial Misalignment 3° Max : Withdrawal Force - SB 1.5 lbs : Mating Cycles - SB ...
Industrial | Markets - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... Cable glands are available with Metric and PG threads for harsh environments and EX hazard locations. The liquid-tight cable glands ...
Data Sheet R-Series V RM5 EtherNet/IP - temposonics.com
Connection type 2 × cable with M12 female connector (D-coded), 1 × cable Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); The RM5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground)
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Extended Dielectric Length: 0.591 Inches (15.01 mm) Flange Size: 0.500 Inches (12.70 mm) Square: Frequency (Max GHz) 12.4: Gender:
Data Sheet R-Series RT4 SSI - Temposonics
Cable Function GY Data (−) PK Data (+) YE Clock (+) GN Clock (−) BN WH DC Ground (0 V) Cable outlet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Catalog 550929 Controlling design dimensions are always in metric units Position magnets Ø 32.8 mm (Ø 1.29 in.) Ø 23.8 mm (Ø 0.94 in.) Ø 13.5 mm (Ø 0.53 ...
R-Series RP CANbus 551780 - Temposonics
Cable length < 25 m < 50 m < 100 m < 250 m < 500 m < 1000 m < 2500 m Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 20 magnets Measurement parameters Resolution Protocol CANopen CANbasic Position 5 µm 2 µm 5 µm 2 µm Velocity 0.5 mm/s 0.2 mm/s 1.0 mm/s 0.1 mm/s
TORKDISC® ROTARY TORQUE SENSING SYSTEM - pcb.com
Permissible Radial Float(rotor to stator) 0.25 in 6.4 mm Rotating Inertia(without adaptors) 0.643 lb-ft² 0.027 kg-m² Dynamic Balance per ISO G 2.5 per ISO G 2.5 Torsional Stiffness 67,000 kin-lb/radian 7,570 kN-m/radian Torsional Angle(at Full Scale Capacity) 0.017 ° 0.017 ° Housing Material(Sensor) Steel Alloy Steel Alloy
SMP Male PCB Thru-Hole Connector, SB - SV Microwave
Check out the SMP Male PCB Thru-Hole Connector, SB P/N: 1211-40167 specifications at SV Microwave. Get the products through our suppliers.
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
All Products | Markets | Amphenol
The SOFIX® front I/O interconnect system is comprised of right-angle headers and cable plugs that are suitable for the distribution of power and signals. The design rules for the SOFIX® family of I/O connectors are derived from the Metral® system (IEC 61076-4-104).
Threaded SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB
The Threaded SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB, 3212-60037 designed and manufactured by the quality-filled engineers at SV.
SMP Female to 2.92mm Male 12" Cable Assembly for .085 Cable"
The SMP Female to 2.92mm Male 12" Cable Assembly for .085 Cable" 7012-1284 with Dielectric withstanding Voltage 500 VRMS. Contact us today!
Data Sheet R-Series V RM5 SSI (Doc Part No. 552119)
Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm)
SMPM Female R/A to SMA Male R/A 24" Cable Assembly for .047 Cable
Get the SMPM Female R/A to SMA Male R/A 24" Cable Assembly for .047 Cable" 7032-7239 from SV Microwave. Contact us today to learn more!
SMPS VITA 67.3 Female Contact Termination 8038-4009 | SV Microwave
Elevate your RF performance with SV Microwave's SMPS VITA 67.3 Female Contact Termination 8038-4009. Explore the product and place your order today!
GTE Analog Data sheet - Temposonics
mentary radial magnetic fi eld and torsional strain on the waveguide. The momentary interaction of the magnetic fi elds releases a torsional strain pulse that propagates the length of the waveguide. When the ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the