Search Results for radiall rf connectors
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC Adapters designed for radio frequency applications. TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to SMA Adapters designed for radio frequency applications. N-Type to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
74868 | Amphenol Global Search | Amphenol
The Amphe-PV H4 Plus™ from Amphenol Industrial Sustainable Technologies (AIST) is a robust, dual-certified DC connector with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications. ... Explore Amphenol RF connectors, designed to deliver high-frequency performance and reliability for cutting-edge 5G ...
RF Connectors for Non-Magnetic Applications | Page 2 - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
QPL and UG Cross Reference - Amphenol RF
RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type ...
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112627 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112627 PDF Customer Drawing (Size: 252 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-89913-50: Body Finish: Nickel:
SMA PCB Surface Mount Jack 50 Ohm | 132134-15 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-15 STP 3D Model (Size: 417 kb ) 132134-15 PDF Customer Drawing (Size: 135 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-15 HFSS 3D Comp Model (Size: 3355 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 172142 PDF Customer Drawing (Size: 39 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 172142 stp 3D model (Size: 395 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
VITA Contacts and Connectors - SV Microwave
Enhance your system's RF performance with SV Microwave's higher-ranking VITA contacts and connectors. Explore its features and technical specifications. Check Inventory. Register. Log in ... Contacts and Connectors. Contacts and Connectors. Grid List. Filters. per page. Part # 8341-40001 NanoRF Female VITA 67.3 Backplane Contact for .047 Cable ...
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification ...
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 112123 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 112123 PDF Customer Drawing (Size: 856 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 112123 3D Model (Size: 259 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121BA-ND3G-59U-75: Body Finish:
RF Connector Tools - Amphenol RF
Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Next-Gen SOSA™/VITA 91 Aligned Connector Series - Amphenol Aerospace
The MIL-HD2 is a next-generation VITA and SOSA-aligned connector series designed to achieve 56G PAM4 data rate requirements with higher density. Products; Technologies ... 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. ...
RF Connectors for Broadband - Amphenol RF
Amphenol RF offers a range of 50 and 75 ohm RF interconnect products including board-to-board connectors, cable assemblies, and adapters. IP67 and IP68 rated waterproof connectors are ideal for applications where products are exposed to the elements.
OCTIS™ - Power Connectors and Cable Assemblies
OCTIS™ I/O power connectors and cable assemblies from FCI Basics, promote high power transmission in outdoor and harsh environments like Remote Radio Units and small/macro cells. JavaScript seems to be disabled in your browser.
About Us - Amphenol RF
Our global team of experienced engineers develop innovative solutions utilizing the most advanced manufacturing technology available, along with Statistical Process Control, to produce RF connectors, coaxial adapters and radio-frequency cable assemblies in high volume with industry-leading quality. Our engineers specialize in creating custom ...
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications. The first generation of MT38999 supported two shell sizes and up to 24F ferrules, whereas MTC ...
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)