Search Results for radiall rf connectors
CELLFLEX RF Feeder Cable - 1/2" - RFS Technologies
CELLFLEX RF Feeder Cable - 1/2" Categories. Low Loss LCF12 feeder . Superflex SCF12 feeder . Filters. Cable Type. Foam-Dielectric, Corrugated (2) Foam-Dielectric ... CELLFLEX ® Cable 1/2" for connector families OMNI FIT Premium D01, OMNI FIT Standard family B32 and RAPID FIT 060/062 + 070/072. Add to my e-catalog Download PDF datasheet ...
Low Profile Solderless PCB Edge Launch Connectors in Stock | SV Microwave
Discover SV Microwave's cutting-edge solderless PCB edge launch connectors. Experience superior signal integrity today. Stocks are available.
2.2-5 Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector 2.2-5 Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Downloads. 225-109J-52S PDF Customer Drawing (Size: 185 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Low Outgassing Cables | PCB Piezotronics
Low Outgassing Cables Suitable for Thermal Vacuum Chamber Exposure Contact PCB for additional cable lengths and to purchase cables (call 716-684-0001 or use our contact us form) Cables for Single Axis Accelerometers
Minitek® 1.00mm Wire-to-Board Connectors | FCI Basics - Amphenol CS
These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG.
FME Plug to FME Plug Adapter 50 Ohm Straight | 192103 - Amphenol RF
FME Plug to FME Plug Adapter 50 Ohm Straight
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 031-6156 PDF Customer Drawing (Size: 72 kb) 031-6156 IGS 3D Model (Size: 1802 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
Assembly Instructions-C25 - Amphenol RF
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1114 193 ] /L 21231 /E 20028 /N 1 /T 21034 >> endobj xref 4 35 0000000016 00000 n 0000001044 00000 n 0000001307 00000 n 0000001511 00000 n 0000001688 00000 n 0000002570 00000 n 0000003436 00000 n 0000003645 00000 n 0000003825 00000 n 0000004038 00000 n 0000004060 00000 n 0000005979 00000 n 0000006001 00000 n 0000007959 00000 n 0000007981 00000 ...
RF Connector - amphenol-antennas.com
RF Connector AC-78ST-DF-F 7/16-DIN Female Connector for 7/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
fci connectors | Amphenol Global Search | Amphenol
FCI Basics is the leader in Wire-to-Board Signal Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the needs of exponentially rising data rates and minimising signal losses at the time of insertion.
ATM06-2S | 2-Way Plug, Female | ATM Series™ Heavy Duty Connector
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205. REQUEST A QUOTE. AT27-003-1200 Metal Mounting Clips, 11mm hole diameter, stainless steel. Comparable to PN# 1027-003-1200.
Model AY | PCB Piezotronics
Connector Style: Multi-conductor: Multi-conductor: Connection Type: 4-socket: 4-socket: Connection Type: Plug with Female Contact: Plug with Female Contact: Coupling Method: Threaded: Threaded: Coupling Thread: 1/4-28 female: 1/4-28 female: Strain Relief: Molded Boot: Molded Boot: Environmental: Temperature Range-76 to 325 °F
Mini-SMB PCB End Launch Straight Jack 75 Ohm | 903-518J-71P
RF Connector Mini-SMB PCB End Launch Straight Jack 75 Ohm. Downloads. 903-518J-71P PDF Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-5849-RFX PDF Customer Drawing (Size: 121 kb) 031-5849-rfx IGS 3D Model (Size: 2086 kb ) Product Life Cycle. Product Life Cycle; Part Status:
Custom RF Cable Assemblies - PCTEL
PCTEL offers a wide range of high quality RF coaxial cable assemblies and RF connector options for public and private telecommunications enterprises, with full configuration options on cable length and connector type.
HF Antennas HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
SV Microwave presents 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1521-60061-1S.
Connectors | Products - Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not affecting the DC and power supply frequencies.
SMP Male Solder-In Hermetic Connector (.015"), FD
SV Microwave offers the SMP Male Solder-In Hermetic Connector (.015"), FD" 1211-6041. It has superior mechanical and environmental specifications. ... RF Series SMP ... Radial Misalignment