Search Results for radiall rf connectors
905 series sma | Amphenol Global Search | Amphenol
SMA and RP-SMA Connector Series Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability. Amphenol RF SMP Connector Series The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a ...
Antennes HF HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Low Outgassing Cables | PCB Piezotronics
Low Outgassing Cables Suitable for Thermal Vacuum Chamber Exposure Contact PCB for additional cable lengths and to purchase cables (call 716-684-0001 or use our contact us form) Cables for Single Axis Accelerometers
HF Antennas HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
R-VPX VITA 46 Connector System | VITA 62 VPX Solutions | Power Supplies ...
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications ... 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. Open.Tech VITA ...
109322-07 | Amphenol Global Search | Amphenol
Search Results for 109322-07 TNC Connectors - RF Connectors | Amphenol RF The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. ... Tel: +33 (0)5 62 07 02 00 Fax: +33 (0)5 62 07 02 02 email. www.arrow.com Arrow France S.A. (FR) Batiment Strategic Orly, 13-15
Search Results for electric vehicle charging connectors
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144 PDF Customer Drawing (Size: 211 kb) 901-144 STP 3D Model (Size: 353 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144 HFSS 3D Comp Model (Size: 3371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
SMB T-Shape Adapter Jack-Jack-Jack 50 Ohm | 142299
SMB T-Shape Adapter Jack-Jack-Jack 50 Ohm
Assembly Instructions-C1 Amphenol UHF
274 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com UG STANDARD SOLDER TYPE PLUGS 83-1SP, 83-1SP-1050, 83-1SP-15RFX, 83-822 Step 1 Step 2
Automotive Solutions Overview - Amphenol RF
%PDF-1.4 %âãÏÓ 27 0 obj > endobj xref 27 156 0000000016 00000 n 0000003673 00000 n 0000003736 00000 n 0000004283 00000 n 0000004476 00000 n 0000004589 00000 n 0000063762 00000 n 0000120302 00000 n 0000179042 00000 n 0000238509 00000 n 0000293301 00000 n 0000350271 00000 n 0000408015 00000 n 0000464501 00000 n 0000469318 00000 n 0000609408 00000 n 0000626294 00000 n 0000650888 00000 n ...
Trex-Onics® Individually Shielded Multi-Pair Control Cables - TPC Wire
Provides 100% protection against EM and RF interference and a low impedance path to ground. Protects equipment and motor damage from electrical noise and “stray voltage.” ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial ...
4.3-10 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP67. Downloads. 431-116J-52S PDF Customer Drawing (Size: 126 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132126 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6141C1-3GT50G-316U-50: Body Finish: Gold: Body Material: Brass:
TNC Plug to Plug Cable Assemblies - Amphenol RF
Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Did You Know? Amphenol Ruggedized Connectors (ARC) are specifically designed to perform in harsh environments and to withstand the rigors of industrial applications. These sturdy products are machined from brass with durable
RP-SMA Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm - Amphenol RF
RP-SMA Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
Find a distributor/check stock - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
MFM Connector | Fiber Optic Connector | European Standard
The MFM Fiber Optic Connector is lightweight, with anti-vibration coupling mechanism and uses ceramic PC ferrule technology w/ a ceramic alignment sleeve.
Automotive | Markets - Amphenol
The ATM connector series is designed as a cable-to-cable connection. It locks securely and without tools via a latch. The series is not only used in agricultural, agricultural and vehicle technology, but also frequently in process automation and control technology. ... RF Connectors for transmitting LVDS and Multi-Gig-Ethernet. We offer cable ...
Thermometrics | Temperature Sensors
Thermometrics NTC Thermistors | Radial Lead Type RL35/40/45. Thermometrics Types RL35/40/45 of Radial Lead NTC Thermistors consist of point-matched disc thermistors with bare lead wires. They are suitable for PCB and probe mountings with high sensitivity to changes in temperature and a wide operating range of -58°F to 302°F (-50°C to 150°C).