Search Results for radsok c10-780380-000
Amphenol IDS-63
• Incorporates patented RADSOK® contact technology leading to 25% more current in the same size contact, while reducing mating forces • Combined strain relief and cable seal eliminating the need for hose clamps while providing waterproof protection • Elongated ground plane which provides protection from phase to phase faults and flashovers
RADSOK R アンフェパワー - アンフェノールジャパン ...
radsok とは? radsok(ラドソック)とは、双曲線形状の格子に多くの接触点を発生さ せて大電流を流すことが出来るソケットコンタクトの技術です。しかも、接 触面積を増大させながら、嵌合するピン全体に均等の弾性圧力を加えること
radsok | Amphenol Global Search | Amphenol
• RADSOK® Socket and pin / silver over nickel plating • High Temp LCP housing for SMT processing of PCB mount receptacles. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE ... C10-752155-000 PCB SOLDER SMT LCP, 3,6MM, VERTICAL C10-753787-XXX BLACK, 3.6MM, CRIMP 4,8,12 AWG
High POWER - Amphenol Aerospace
RADSOK Contacts Size Amps Size Amps Cartridge size 8 46 8 70 3.6 MM 480 120 5.7MM 0150 250 9.1MM Standard Contacts Temper-GRIP Contacts Size Amps Size Amps 8 46 8 65 4 80 4 110 0 150 0 220 RADSOK We Recommend Temper-Grip with High Current Pin Contacts Socket Contact Options
ePower-Lite Series - Amphenol Industrial Operations
RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing increased reliability and cycle durability, as well as lower mating forces.
epower-lite-series-catalog-amphenol-industrial
• RADSOK® R4 Technology • Flammability: UL 94 V-0 • EMI Shielding and HVIL: Optional TECHNICAL DATA Description Contact Size RADSOK® Size 2.8mm 3.6mm 5.7mm 2-pole 2-pole 3-pole 4-pole 2-pole 3-pole Rating voltage 1000V DC √ √ √ √ 850V DC √ Current Rating (DC) / 30A max 25A~70A 25A~70A 25A~70A 100A~120A 100A~120A Operating ...
RAADDSSOOKK - アンフェノールジャパン株式会社
radsokコンタクトを組み込んだコネクタ製品 として radsok コンタクトのみを使用される場合は、付録の 「radsok コンタクト組立手順」に従ってください。 コンタクトを導電性ホルダーに組込むための 推奨プレスフィット径も掲載しています。又、「radsok
HVC 3.6mm 2孔连接器(插头—焊接版插座
Ø3.6mm Radsok, 镀银 适配线缆规格: 6/10 mm², 带屏蔽 高压互锁端子 端子连接工艺: 插头大电流端子压接处理 高压互锁端子压接处理 常规特性: IP67, IP6K9K (配合状态) IPXXB (未配合状态) 高压互锁 360o 屏蔽 防错CODE设计: 1/2/3/4 插头: 插座:
安费诺(常州)电子有限公司 - amphenol-gec.com
PowerLok系列是一种低成本,紧凑的金属外壳互连解决方案,采用RADSOK接触技术,适用于EV和混合动力运输应用。 高达1000V,范围从70A-500A,HVIL,360°屏蔽,环境密封,键控,直角和直角配置,以及多达3个电源电路。 可容纳16mm2至150mm2的电缆,带或不带屏蔽。 可 ...
75シリーズ - アンフェノールジャパン株式会社
29 75シリーズ 圧着コンタクトと適用工具 radsok®のご紹介 radsok®(ラドソック)は、双曲線形状の格子に多くの接触点を発生させて大電流を流す ことが出来るソケットコンタクトの技術です。接触面積を増大させながら、嵌合するピン全
Our Product Lines - Amphenol Sine
RADSOK. High Power Connectors. 44 Series Circular. Rubber Circular Connectors. Catalogs. Download and view latest catalogs. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
UPC Series - Amphenol Industrial Operations
RADSOK® Contact Size Number of Poles Coding Selection HVIL Selection EMI Selection Contact Type UPC R Recepta-cle 02 14mm 2 2-Pole A Code A L HVIL S With Shielding Shell 1 Busbar Type B Code B N No HVIL C Code C D Code D 14mm Plug. North America Asia Amphenol Industrial Operations 20 Valley Street
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
c390 2j06 xh00 2001 | Amphenol Global Search | Amphenol
C390 8mm RADSOK® R8S. Article no. N02 080 7902 002. Product Description A contact grid made of a beryllium-free copper alloy. Its feature is a radially twisted lamella layout for self-cleaning with an outstanding contact resistance. ... c390 2j06 xh00 2001 | Amphenol Global Search | Amphenol C390 8mm RADSOK® R8S. Artikel Nr. N02 080 7902 002 ...
Amphenol Automotive | Amphenol-Tuchel Electrics GmbH
Noch größere Aufmerksamkeit am Markt finden die neuen Amphenol Hochstrom-Steckverbinder mit den einzigartigen RADSOK® Kontakten in hyperbolischer Bauweise. Die globale Präsenz in allen wichtigen Zentren der Automobilindustrie ist die Basis für außergewöhnliche technische Lösungen und optimalen Service.
Tubular Version - 电子 - Amphenol-gec
Series:RADLOK SERIESConnector Type:PlugLug Type: Tubular Lug Version ...
SurLok Plus - アンフェノールジャパン株式会社
RADSOK とは RADSOK (ラドソック)とは、アンフェノールが特許を取得している、 ソケットコンタクトの技術です。 双曲線形状の格子に多くの接触点を発生させることで、通常コンタクトの 1.5倍の大電流を流すことができます。 Center Pin
RADSOK®基板接続コネクタ - アンフェノールジャパン ...
radsok®基板接続コネクタ カタログ 最新の電子機器で使うプリント基板はより多くの電流を必要としますが、そのために基板の銅層を厚くしたり基板を追加するとコストが嵩むため、両者はトレードオフの関係にあります。
UPC Series - アンフェノールジャパン株式会社
Innovations like our RADSOK® contact technology can provide roughly 50% more current through the same size pin. Connectors utilizing the RADSOK ® technology will outperform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square feet. This complex
RADSOK Presentation for technical side jap
RADSOK ® Technology 2.RADSOK ® の利点 ④大電流用途(続き) ・RADSOK®は同サイズのノーマルコンタクトの約1.5倍の高電流を流すことが できる。 ・Size 8 Normal(46A) Æ3.6mm RADSOK (70A) ・Size 4 Normal (80A) Æ6.0mm RADSOK (120A) ・Size 0 Normal (150A) Æ10.3mm RADSOK (250A) ・RADSOK®電気特性