Search Results for radsok cad
RADSOK® | MGT-5015 Reverse Bayonet Coupling | High Power Connectors ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
epower-connectors-catalog-amphenol-industrial
RAD-11-50 11.0mm RADSOK® contact assembly, 50mm² RAD-11-75 11.0mm RADSOK® contact assembly, 75mm² RAD-11-95 11.0mm RADSOK® contact assembly, 95mm² RAD-08-BB 8.0mm RADSOK® contact assembly, BUSBAR RAD-08-25 8.0mm RADSOK® contact assembly, 25mm² RAD-08-35 8.0mm RADSOK® contact assembly, 35mm² RAD-08-50 8.0mm RADSOK® contact assembly ...
Radsok - Amphenol Sine
2.4 Radsok contacts and housings High Power contacts and touch-proof housings. 3.6 mm, 6.0 mm and 8.0 mm Radsok 14 2.5 Wallbushing Connector family Feed-through-power Connector. 6.0 mm and 8.0 mm Radsok IP65/IP67 against the wall IP20 in mated condition 16 2.6 Tools Eletro hydraulic crimping unit and crimping dies. 18 2.7 Radsok industrial ...
RTHP6141SNH25-BS2 6mm Plug, Female, with 90° Shielded Backshell, High ...
Plug, 1 Position, Female, Shell Size 14, Radsok® High Amperage Technology, with 90° Shielded Cord Grip, Range 9.0~12.5 mm Related Items. HP25BCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 6mm, Silver, Wire Range 20-25mm², 4AWG. REQUEST A QUOTE. HPBHS Pin Contact, Flathole Tail, Machined, Radsok®, Size 6mm, Silver, Wire Range 20 ...
RADSOK® | MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
sata-011 | Amphenol Global Search | Amphenol
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 ...
radsok pcb inmeta:gsaentity_divisions%3damphenol%2520aerospace ...
The 127/HE804 PCB connector from Amphenol Socapex is a low-profile and cost-competitive board-to-board and board-to-cable range connector. It is a proven, reliable and robust PCB connector that can be used in various applications including commercial and military aerospace, railway, and industrial sectors. ... he804 inmeta:gsaentity_divisions ...
High Power Contacts | Products | Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. HCP (High Current Pin) Contacts Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while ...
C36010D0010013 Radsok® 8 mm wallbushing connector
C36010D0010013 Radsok® 8 mm wallbushing connector-Radsok® 8 mm wallbushing connector . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request ...
RTHP6203SNH-16S2 3 Position Plug, Female with Shielded Backs
RTHP6203SNH-16S2 3 Position Plug, Female with Shielded Backshell with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20-Plug, 3 Position, Call Us 1-800-394-7732 My Account
RADSOK® | MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
RADSOK® | Power Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the
RADSOK® | High Power 38999 - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
17d | Amphenol Global Search | Amphenol
7 Radsok® Electrical Characteristics Radsok Mechanical Characteristics All electrical measurements have been performed with RADSOK-terminals in standard configuration RADSOK Attribute 3,6 6,0 8,0 Transition ... Product selector & 3D CAD files for connectors - Amphenol Socapex If you can't find the 3D file you need, please contact our Technical ...
RADSOK® | MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
RADSOK® | High Power 5015 | High Power Connectors | Products | Amphenol ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
radsok pcb inmeta:gsaentity_divisions%3damphenol%2520aerospace ...
The 127/HE804 PCB connector from Amphenol Socapex is a low-profile and cost-competitive board-to-board and board-to-cable range connector. It is a proven, reliable and robust PCB connector that can be used in various applications including commercial and military aerospace, railway, and industrial sectors. ... he804 inmeta:gsaentity_divisions ...