Search Results for radsok cad
mil-c-5015 | Amphenol Global Search | Amphenol
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments. Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature.
radsok pcb | Amphenol Global Search | Amphenol
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
MP6ARS8S Pin Contact with RADSOK® Technology - amphenol-sine.com
Crimp Barrel, Contact Size 8 (3.6mm) Wire Range 10-16mm²-Pin Contact with RADSOK® Technology. Crimp . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request ...
MS6ARS8S Socket Contact, RADSOK® - amphenol-sine.com
MS6ARS8S Socket Contact, Machined, Crimp Barrel, RADSOK® Technology. Contact Size 8 (3.6mm), Wire Range 10-16mm²-Socket Contact, Machined, Crimp Barre Call Us 1-800-394-7732
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
radsok | Amphenol Global Search | Amphenol
Amphenol’s RADSOK® contact technology has the ability to accept wire gauges from 14AWG/2.5mm2 to 8 AWG/10mm2, and an IP68 rating. As an enhancement over the H4’s ratcheting gland nut tool, a torque-limiting ratchet is now integrated into the connector body. By using gland nuts, environmental gaskets, wire-retention
High Power 38999 Connectors with High Current Contacts | RADSOK ...
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the
High Current and Cabling System from Amphenol Now Offers a Non-EMI ...
The R4 RADSOK connector significantly increases amperage, while reducing insertion force, temperature rise and voltage drop. The Surlok Plus 3.6mm 1500VDC conforms to UL4128, while the 5.7mm and 8.0mm inline 1000VDC conforms to UL1977; a standard set for safety component connectors
powerlock | Amphenol Global Search | Amphenol
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits. ...
powerlock | Amphenol Global Search | Amphenol
Product selector & 3D CAD files for connectors - Amphenol Socapex In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. ... 圧着; PowerLok シリーズは、RADSOK®コンタクトを採用した、ローコストの高電圧、大電流コネクタです。 1芯~3芯、多彩な結線 ...
Amphenol®
• Features RADSOK® Technology • Quick lock and release design • Meets UL94 V-0 (self extinguishing) • IP67 Rated • RoHS Compliant. Title: surlok-plus-1500v-electric-vehicle-amphenol-industrial Created Date:
SURLOK® PLUS INLINE TYPE Features and benefits - Amphenol Australia
design. Incorporating the latest R4 RADSOK® Technology, SurLok Plus™ is a compact, quick mating, and robust product line. Adding the new type of SurLok Plus™ called IN-LINE 5.7mm and 8.0mm, especially for high voltage interconnections, it offers better separating point for safety and fixes the installation issue when in tough conditions.
Powerlok™ Connector - Amphenol Technical Products International
® RADSOK'' contact technology ® RoHS/REACH Compliant 400A, 500A @ Insulation Resistance: 500 MO @ IP rating: 67 (mated) @ Salt Spray· 48h @ Temperature range: -40°C - +125°C Powerlok™ Recommended Cable Size & Current Rating Series Accepted Cable Size Current Rating 120 Series ...
radlok high power connectors | Amphenol Global Search | Amphenol
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 ...
Board-Level Connectors | Products - Amphenol
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
radsok | Amphenol Global Search | Amphenol
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
radsok pcb | Amphenol Global Search | Amphenol
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high density contact to the mating pin contact. ... • high power for PCB • up to 75 % quicker than screw connection • compact design – requires less space • board-to-board and board-to-cable solutions ...
radsok | Amphenol Global Search | Amphenol
RADSOK® is a technology that uses a stamped and formed flat grid to provide robust, high-density contact to the mating pin contact. It offers low contact engagement/separation forces, low contact resistance, and high mating cycle durability in various industries and applications.
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...