Search Results for radsok
Amphenol High Voltage Connectors
2x Ø 14 mm Radsok, silver plated 2Wire size 70/95/120mm ,shielding HVIL contact system Terminal technology: Crimping for power termination Crimping for HVIL termination General: IP67, IP6K9K (mated) IPXXB (unmated) HVIL 360o shielding Coding: 1/2 Standard: LV215 Dimensional characteristics: Plug:
HPCSS Pin Contact, Machined, Screw Tail, Radsok®, Size 8mm, Silver ...
HPCSS Pin Contact, Machined, Screw Tail, Radsok®, Size 8mm, Silver, Wire Range 40 - 50 mm²-Pin Contact, Machined, Screw Tail, Radsok®, Size 8mm, S. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
Amphenol
The RADSOK® Super Twist contact was developed to enable greater radial misalignment tolerance or “float,” in drawer and blind mate applications. Greater radial gatherability is achieved in the Super Twist (ST) contact by adding additional “twist” to a larger RADSOK® contact. Using a larger O.D RADSOK® creates addi-
radsok | Amphenol Global Search | Amphenol
The RADSOK® R8S round contact system, proven over many years, ensures efficient and reliable power transmission. The RADSOK® contact offers very high power density and enables the design of the HV connectors. The POWERSOK® product family is the benchmark in installation space and compactness, and the necessary robustness at the same time
Amphenol
Amphenol Corporation. Amphenol Industrial Operations 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-industrial.com. Amphe-Power 5015 connector with insert pattern 28-5 with (2) size 4 RADSOK®. sockets and standard contacts.
RTHP6141SNH25-BS2 6mm Plug, Female, with 90° Shielded Backshell, High ...
Plug, 1 Position, Female, Shell Size 14, Radsok® High Amperage Technology, with 90° Shielded Cord Grip, Range 9.0~12.5 mm Related Items. HP25BCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 6mm, Silver, Wire Range 20-25mm², 4AWG. REQUEST A QUOTE. HPBHS Pin Contact, Flathole Tail, Machined, Radsok®, Size 6mm, Silver, Wire Range 20 ...
C:work4MMReleased drawingsPRM0400-GX-PLG Web new contacts title block
radsok® 8) rohs compliant us ul cul 12 awg (4mm²) 30a dc 30a dc 8 awg (10mm²) 57a dc 57a dc wire awg (mm²) 6 awg (16mm²) 70a dc 60a dc 10 awg (6mm²) 43a dc 43a dc part number contact p/n prm0400-g2-plg prm0400-g4-plg sc000532-10-r4 sc000532-6-r4 2 sc000532-6-r4 4mm female, socket, 6-8awg 5 date: mm/dd/yy
MGT-5015 Reverse Bayonet Coupling Connectors | RADSOK® | Products ...
Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s Temper-Grip socket, which carries more current than a standard contact at higher temperatures than a RADSOK® MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of ...
RADSOK® | MGT-5015 Reverse Bayonet Coupling | Products | Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
Features and benefits of Amphenol’s SurLok over other compression lugs: Easy field install - crimp with standard color-coded dies (Udie and 4 indenter). No torque wrenches required. RADSOK technology boosts the ampacity by 50% or more compared to mil-spec contacts. RADSOK contacts provide the advantages of low insertion force and high cycle ...
radsok-smt-radsert-power-to-board-ptb-data-sheet-amphenol-industrial
RADSOK® SMT RADSERTTM. Amphenol’s RADSOK® enabled SMT RADSERTTM provides a versatile interconnect for high current/high power board to board mezzanine applications. The SMT RADSERTTM is ideal for bringing power to the board from mezzanine cards or busbars suspended above the board. Custom board stack heights are easily accommodated.
Amphenol
components. Pins from the busbar plug into the RADSOK’s® which are installed by press fitting the RADSOK® into the RADSERT™. RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes.
RADSOK® | High Power 38999 | MIL-DTL-38999 Connectors | Products ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
radsok | Amphenol Global Search | Amphenol
This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
RTHP0201PN-M1 10mm Square Flange Receptacle, Male, High Amperage, Screw ...
RTHP0201PN-M1 10mm Square Flange Receptacle, Male, High Amperage, Screw Tail, Shell Size 20-Receptacle, Square Flange, 1 Position, Male, RADSOK® Techn Call Us 1-800-394-7732 My Account
Amphenol
Amphe-RXS is RADSOK® Mixed with Signal in One System A Battery Solution for Transportation BACKGROUND As the battery market continues its rapid growth with hybridization and electrification, the need for system reliability and lower costs are focal points more than ever before. There are also certain transportation markets, primarily motorcycles
RTHP0121PN-H1 3.6mm Single Pole Square Flange Receptacle, Male, High ...
Receptacle, Square Flange, 1 Position, Male, RADSOK® Technology, High Amperage, Shell Size 12, Flat Hole Termination Related Items. MP6ARS8S Pin Contact with RADSOK® Technology. Crimp Barrel, Contact Size 8 (3.6mm) Wire Range 10-16mm². REQUEST A QUOTE. QXRT08R Extraction Tool (for RTHP series), Size 8 (3.6mm) Contact. REQUEST A QUOTE ...