Search Results for radsok
HV Connectors | Amphenol Global Search | Amphenol
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
PRMSeries - Amphenol
Number/Size of Contacts 2/ 2.4mm (SureSocket™) or 4.0mm (RADSOK®) Contacts SureSocket™ Spring: Copper Alloy, Gold-Plated RADSOK® Spring: Copper Alloy, Silver-Plated Contact Barrel Range 2.4mm: 10-20AWG; 4.0mm: 6-16AWG Housing Body GF PA 6/6 Flame Rating UL94 V-0 Features & Benefits • Field Installable w Standard Crimpers
Our Product Lines - Amphenol Sine
RADSOK. High Power Connectors. 44 Series Circular. Rubber Circular Connectors. Catalogs. Download and view latest catalogs. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
PRM0400-G1-PLG 2 Position Female Quick Connect Plug Kit. PR
PRM Series ™, Power Rack Mount. 4.0mm Machined RADSOK® R8S Socket Contacts, Retainer Clip, Wire range 14-16AWG, 20A PRM0400-G1-PLG 2 Position Female Quick Connect Plug Kit. PRM Series ™, Power Rack Mount. 4.0mm Machined RADSOK® R8S Socket Contacts, Retainer Clip, Wire range 14-16AWG, 20A
POWERSOK® HVDC & HVAC male cable connector family
The RADSOK® R8S round contact system, proven over many years, ensures efficient and reliable power transmission. The RADSOK® contact offers very high power density and enables the design of the HV connectors. The POWERSOK® product family is the benchmark in installation space and compactness, and the necessary robustness at the same time. ...
C390 8mm RADSOK® R8S - Amphenol Automotive
C390 8mm RADSOK® R8S. Artikel Nr. N02 080 7902 002. Produktbeschreibung Ein Kontaktgitter aus einer berylliumfreien Kupferlegierung. Es zeichnet sich durch eine radial verdrillte Lamellenanordnung zur Selbstreinigung mit einem hervorragenden Übergangswiderstand aus.
Automotive | Markets - Amphenol
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating ...
Power Connectors | Products - Amphenol
High Power 38999 incorporates RadSok, Temper-Grip, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, High Power 38999 offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Amphenol-Tuchel Electrics GmbH - Amphenol Automotive
The new Amphenol high current connectors with the unique RADSOK® contacts in hyperbolic design attract even more attention on the market. The global presence in all important centers of the automotive industry is the basis for extraordinary technical solutions and optimal service. Read more. Office
radsok | Amphenol Global Search | Amphenol
RADSOK, which stands for RADial SOcKet, is a high-performance electrical contact technology developed by K&K Stamping, which was then purchased by Amphenol Corporation. The history of RADSOK® traces back to the late 1990s when Amphenol recognized the need for more efficient and reliable electrical connectors, especially in applications ...
Technical Information Application - アンフェノールジャパン ...
7 RADSOK® Contact Technical Information Current Rating: 35A~1200A Operating temperatures range: -40~125℃ Crimp, solder, knurling, press-fit knurl or compliant pin, male/female thread Application Easily configured to fit any applications RADSOK® Contact Data RADSOK® Contact Type Example Part Number Rated Current Application Mated Part
HP25BCS Pin Contact, Machined - amphenol-sine.com
HP25BCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 6mm, Silver, Wire Range 20-25mm², 4AWG-Pin Contact, Machined, Crimp Barrel, Radsok®, Si Call Us 1-800-394-7732 My Account
surlok plus | Amphenol Global Search | Amphenol
SurLok PlusTM is a compact, quick mating, and robust product line. The RADSOK® high amperage contact technology utilizes high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
PCB Connectors Radsok® Pins. 8 Floating spacer for optimal mechanical tolerance Standard spacer for easy leveling Double spacer for easy leveling and connecting on both sides (snubber...) Tapped spacer for leveling up connecting point Compliance to standards for worldwide use Captive screw for easy and secure
radsok-power-connectors-catalog-amphenol-industrial
RADSOK® contact technology can provide roughly 50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square
radsok cad | Amphenol Global Search | Amphenol
radsok®コンタクトを採用することで、高電流、低tライズ、低電圧降下、および低接触抵抗を実現しています。 コンパクトな軽量設計、および樹脂製のシェル構造を特長とするePower-Lite シリーズは、軽量かつ省スペースで設置可能で、現場での取り付け、修理 ...
radsok-power-connectors-catalog-amphenol-industrial
RADSOK® contact technology can provide roughly 50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square
radsok | Amphenol Global Search | Amphenol
Search Results for radsok pcb RADSOK R8S - Amphenol Sine RADSOK 4.0mm, Wire Size 8AWG, 10mm, 80% Curve, “Free In Air” RADSOK® R8S Technical Specifications Operating Temperature -40°C to +170°C Contact Body Copper Alloy, Silver-Plated Contact Spring Copper Alloy, Silver-Plated Max. Current (AMP) Socket #SC000532-6-R4 / 70A / 6-8AWG Socket ...
radsok | Amphenol Global Search | Amphenol
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time.
High Power and High Voltage Connectors - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. HCP (High Current Pin) Contacts Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while ...