Search Results for radsok
4mm RADSOK® – C390 – R8S - Amphenol Automotive
4mm RADSOK® – C390 – R8S. Article no. N02 040 7901 012. Product Description A contact grid made of a beryllium-free copper alloy. Its feature is a radially twisted lamella layout for self-cleaning with an outstanding contact resistance. Further information (PDF) Amphenol Tuchel Automotive.
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
amphe-rxs-radsok-amphenol-industrial
Amphe-RXS is RADSOK® Mixed with Signal in One System A Battery Solution for Transportation BACKGROUND As the battery market continues its rapid growth with hybridization and electrification, the need for system reliability and lower costs are focal points more than ever before. There are also certain transportation markets, primarily motorcycles
RTHP6201SNH25-PS5 10mm Plug, Female, with Short Shielded Backshell ...
RTHP6201SNH25-PS5 10mm Plug, Female, with Short Shielded Backshell, with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20-Plug, 1 Positio. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
PowerLok G1 Archives - Amphenol TPI (ATPI)
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
Amphe-PD™ Mini and Gen2 - Amphenol Industrial Operations
Amphenol’s Amphe-PD™ Mini and Gen2 5.7mm series of “RADSOK® enabled” power connectors provide a versatile and cost-effective solution for high-current interconnect needs. These connectors are available in two options: the compact Mini 5.7mm with a 150A rating or the Gen2 with a 120A rating. You can choose between black (Mini) or black ...
radsok | Amphenol Global Search | Amphenol
RADSOK SOCKET CONTACT RADSOK® contacts can handle up to 250 amps at size-0 contacts compared to 150 amps for size-0 mil-spec type standard sockets. RADSOK contacts also feature exceptionally high mating cycle durability and can withstand 20,000 mating cycles with standard silver plating.
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
RADSOK connector. The plastic housing snaps over the connector and acts as a protective cover. The plastic housing is available for all sizes. This secure connection ensures voltage and amperage levels will be maintained throughout the duration of the application. The RADSOK high amperage contact technology utilizes
Energy Storage Industry Solutions - Amphenol Industrial Operations
Crimp Compression Lug, Plastic Snap Together Housing, RADSOK® Technology. ePower. Rectangular, Metal, Press fit, Environmental, Power Connector. Connect with Our Team. Amphenol Industrial's product lines consist of rectangular, standard miniature, fiber optic, EMI/EMP filter, and a variety of special application connectors.
RTHP6201SNH70-PS2 10mm Plug, Female with Short Shielded Backshell with ...
RTHP6201SNH70-PS2 10mm Plug, Female with Short Shielded Backshell with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20-Plug, 1 Position, Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
RTHP6203SNH-16S2 3 Position Plug, Female with Shielded Backs
RTHP6203SNH-16S2 3 Position Plug, Female with Shielded Backshell with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20-Plug, 3 Position, Call Us 1-800-394-7732 My Account
Amphenol-Tuchel Electrics GmbH - Amphenol Automotive
The new Amphenol high current connectors with the unique RADSOK® contacts in hyperbolic design attract even more attention on the market. The global presence in all important centers of the automotive industry is the basis for extraordinary technical solutions and optimal service. Read more. Office
Amphenol
RAD-11-50 11.0mm RADSOK® contact assembly, 50mm² RAD-11-75 11.0mm RADSOK® contact assembly, 75mm² RAD-11-95 11.0mm RADSOK® contact assembly, 95mm² RAD-08-BB 8.0mm RADSOK® contact assembly, BUSBAR RAD-08-25 8.0mm RADSOK® contact assembly, 25mm² RAD-08-35 8.0mm RADSOK® contact assembly, 35mm² RAD-08-50 8.0mm RADSOK® contact assembly ...
Amphe-RXS Connector Series - Amphenol Industrial Operations
RADSOK’s remarkable ability to allow approximately 50% more amperage through the same size pin results in a remarkably compact design for the Amphe-RXS connectors. These power terminals are available in a range of sizes, from 2.4 mm to 5.7 mm, providing continuous amperage up to 120 A.
amphe-rxs-radsok-amphenol-industrial
Amphe-RXS is RADSOK® Mixed with Signal in One System BACKGROUND Electronics are performing more functions, and therefore require more terminals and power, while the overall systems are getting smaller. This makes space within the system the ultimate premium, and the less space that a connection system requires, the more desirable it becomes.
SURLOK® PLUS INLINE TYPE Features and benefits - Amphenol Australia
design. Incorporating the latest R4 RADSOK® Technology, SurLok Plus™ is a compact, quick mating, and robust product line. Adding the new type of SurLok Plus™ called IN-LINE 5.7mm and 8.0mm, especially for high voltage interconnections, it offers better separating point for safety and fixes the installation issue when in tough conditions.
C390 – 8mm Radsok R8S - Amphenol Automotive
Amphenol-High v Part-N N 02 080 N 02 080 Gener sym in A sev sys wel self very opti Produ stam Perfor curr curr curr curr volt con
IDS-105 Amphenol
18mm RADSOK® socket and the receptacle contains an 18mm pin with the option of crimp and 2-hole busbar termination. When unmated, personal safety is maintained through a touch-proof, dead-front contact design. The RADSOK’S® strongest benefit is its low milli-volt drop and minimized temperature rise when transmitting high current.
IDS-107 Amphenol
RADSOK® contact technology, ability to accept wire gauges from 14AWG/2.5mm² to 8AWG/10mm², and an IP68 rating. AIST’s Amphe-PV H4 Plus™ Panel Mounted Connector is the ideal choice for all PV inverters, combiner boxes and power conditioners, regardless of the end-market around the world. Features: