Search Results for radsok
HIGH VOLTAGE 38999 - Amphenol Aerospace
RADSOK Contacts Size Amps - --8 70 4 120 0 250. randon ron Phone: 1 (607) 563-5685 ...
radsok | Amphenol Global Search | Amphenol
The R4 RADSOK connector significantly increases amperage, while reducing insertion force, temperature rise and voltage drop. The Surlok Plus 3.6mm 1500VDC conforms to UL4128, while the 5.7mm and 8.0mm inline 1000VDC conforms to UL1977; a standard set for safety component connectors for use in data, signal, control and power applications.
MGT-5015 Reverse Bayonet Coupling Connectors | RADSOK® | Contacts ...
Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s Temper-Grip socket, which carries more current than a standard contact at higher temperatures than a RADSOK® MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of ...
radsok | Amphenol Global Search | Amphenol
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the
radsok pcb | Amphenol Global Search | Amphenol
Search Results for radsok pcb RADSOK R8S - Amphenol Sine RADSOK 4.0mm, Wire Size 8AWG, 10mm, 80% Curve, “Free In Air” RADSOK® R8S Technical Specifications Operating Temperature -40°C to +170°C Contact Body Copper Alloy, Silver-Plated Contact Spring Copper Alloy, Silver-Plated Max. Current (AMP) Socket #SC000532-6-R4 / 70A / 6-8AWG Socket ...
C360G01341E3Z Radsok® housing for click|fit, 8mm contact, 5
Radsok® housing for click|fit, 8mm contact, 50 mm² cable diameter . Related Items. TE0500 Electro Hydraulic Crimping Unit, crimping dies sold separately. REQUEST A QUOTE. C360G01341E3 Radsok® housing for click|fit, 8mm contact, 50 mm² cable diameter ...
radsok pcb | Amphenol Global Search | Amphenol
radsok pcb | Amphenol Global Search | Amphenol hsd-nasp | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown ...
RADSOK® | Voltarius | High Power Connectors - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
N020366137002 Radsok 3.6 mm socket with click|fit for 6 mm²-
Radsok® 3.6 mm contact with click|fit for 6 mm²-10 mm² cable diameter High Power,Grounding,Potential Equalization (PE),Board-to-Board and Board-to-Cable Solutions Radsok~ClickFit
radsok | Amphenol Global Search | Amphenol
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
radsok | Amphenol Global Search | Amphenol
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time.
HPBSS Pin Contact, Machined - amphenol-sine.com
HPBSS Pin Contact, Machined, Screw Tail, Radsok®, Contact Size 6mm, Silver, Wire Range 20 - 25 mm²-Pin Contact, Machined, Screw Tail, Radsok®, Siz Call Us 1-800-394-7732 My Account
MGT-5015 Reverse Bayonet Coupling Connectors | RADSOK® | Products ...
Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s Temper-Grip socket, which carries more current than a standard contact at higher temperatures than a RADSOK® MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of ...
RADSOK® | High Power 5015 | High Power | Mil-Spec Type Circulars ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
tv07 | Amphenol Global Search | Amphenol
Part number: TV07 UCOM CI X X -11 X X F459. Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX 6 TV µCom-10Gb+ Overall dimension Part number: TVP00 UCOM X X -11 X X Receptacle - Reduced flange jam nut receptacle
radsok | Amphenol Global Search | Amphenol
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
C390 – 8mm Radsok R8S - Amphenol Automotive
Amphenol-High v Part-N N 02 080 N 02 080 Gener sym in A sev sys wel self very opti Produ stam Perfor curr curr curr curr volt con
radsok-powerblok-wtb-amphenol-industrial
RADSOK® PowerBlok™ WTB (Wire to Board) BACKGROUND The complexity of circuitry and components on printed-circuit boards continues to increase with sizing requirements pushing to be smaller and smaller. As more functions are to be handled within the unit on the PCB, this has caused higher power consumption while still demanding a small footprint.
HP2FSAN001 | Amphenol Global Search | Amphenol
RADSOK® contact technology, ability to accept wire gauges from 14AWG/2.5mm² to 8AWG/10mm², and an IP68 rating. AIST’s Amphe-PV H4 Plus™ Panel Mounted Connector is the ideal choice for all PV inverters, combiner boxes and power conditioners, regardless of the end-market around the world.