Search Results for radsok
IDS-106 Amphenol
Amphenol’s low resistance RADSOK® contact technology, ability to accept wire gauges from 14AWG/2.5mm² to 8AWG/10mm², and an IP68 rating. Enhancements over the H4 included in the Amphe-PV H4 Plus™ are a ratcheting gland back nut, which prevents backspin once the nut is tightened, an enhanced sealing grommet for even better
IDS-105 Amphenol
18mm RADSOK® socket and the receptacle contains an 18mm pin with the option of crimp and 2-hole busbar termination. When unmated, personal safety is maintained through a touch-proof, dead-front contact design. The RADSOK’S® strongest benefit is its low milli-volt drop and minimized temperature rise when transmitting high current.
radsok pcb | Amphenol Global Search | Amphenol
RADSOK® Technology Advantages RADSOK® Products for Printed Circuit Boards For more information on RADSOK® products from Amphenol: www.amphenol-industrial.com and www.radsok.com Contact Amphenol Aerospace Operations, Sidney, NY (Phone: 607-563-5011) or Amphenol Power Solutions, Fraser, MI (Phone: 586-294-7400) The Amphenol ® RADSOK Solution ...
RTHP6161SNH50-PS2 8mm Plug, Female with Short Shielded Backshell, High ...
HS25CCS Socket Contact, Machined, Radsok®, Crimp Barrel, Size 8mm, Silver, Wire Range 20-25mm² REQUEST A QUOTE HS35CCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 8mm, Silver, Wire Range 30-35mm², 2AWG
Amphenol
• RADSOK® socket contacts available • Operating Voltage: 500 VAC • Current Rate: 150 A • Operating Temperature: -40°C to +125°C • 500 Mating Cycles IDS-113. For further information on your individual application requirements, contact: Amphenol Corporation North America:
Enhanced Connection System from Amphenol Now Available in 3-pole ...
• R4 RADSOK technology • Rated up to 120 A • IP2X touch-proof • UL 94V-0 flammability rating • Operating temperature range from -40˚C to 125˚C Endicott, N.Y. February 2023 – Amphenol Industrial Operations, a global leader in interconnect systems, has enhanced its ePower-Lite line to include a 3-pole connector.
RTHP6161SNH25-PS3 8mm Plug, Female with Short Shielded Backshell ...
Plug, 1 Position, Female, Shell Size 16, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.2~13.8 mm Related Items. RTHP6161SNH50-PS2 8mm Plug, Female with Short Shielded Backshell, High Amperage, 630V, Crimp, Shell Size 16. REQUEST A QUOTE. HP35CCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 8mm, Silver, Wire Range ...
radsok pcb | Amphenol Global Search | Amphenol
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6141SxH-25Sx REV B1
eco-mate,plug,6mm radsok,crimp type,shielding,cord grip b1 - release new dwg format 08/14/14 drack see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity ...
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
This high-power option with RADSOK® contacts provides up to 40 percent increased current carrying capability. Features & Benefits: Medium to heavy weight environmental cylindrical; Multiple interlock systems ensure permanent insert retention Completely sealed against environmental extremes;
radsok pcb inmeta:gsaentity_divisions%3damphenol%2520aerospace ...
The RADSOK terminal is a patented high performance hyperboloid socket style electrical contact system for applications >30 amps.. Hyperboloid connectors offer superior performance compared to standard pin and socket connectors. In the RADSOK terminal, multiple contacting elements are hyperbolically ar-
安费诺(常州)电子有限公司
PowerLok系列是一种低成本,紧凑的金属外壳互连解决方案,采用RADSOK接触技术,适用于EV和混合动力运输应用。 高达1000V,范围从70A-500A,HVIL,360°屏蔽,环境密封,键控,直角和直角配置,以及多达3个电源电路。 可容纳16mm2至150mm2的电缆,带或不带屏蔽。
radsok pcb | Amphenol Global Search | Amphenol
RADSOK® slightly above the board. RADSOK® RadStack™ was designed to address the need for high current and small foot prints for PCB mezzanine applications. The RadStack™ is low-profile, 10mm to 50mm in any size increment using press fit attachment with a current range of 35A to 120A. IDS-18-4
MGT-5015 High Power Reverse Bayonet Coupling Connectors
Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s Temper-Grip socket, which carries more current than a standard contact at higher temperatures than a RADSOK® MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of ...
Amphenol
35A with RADSOK®, 25A with standard contacts 1 12 AWG-55 °C to 125 °C with 150°C upon request 133N 100 1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 (mated) 500 VAC 16-12 AWG Size 8 System 70A with RADSOK®, and 60A with standard contacts 1 8 AWG-55 °C to 125 °C with 150°C upon request 156N 100 1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 ...
radsok pcb inmeta:gsaentity_divisions%3damphenol%2520aerospace ...
38999 connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... 38999 CONNECTORS WITH POWER CONTACTS PDS - 305 Decrease Resistance & Increase Ampacity with Amphenol Contacts Temper-Grip, RADSOK, High Current Pins (HCP), and Standard Power Amphenol has increased its power options for D38999, creating a contact system for every application.
radsok inmeta:gsaentity_divisions=amphenol%20tuchel | Amphenol Global ...
38999 connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... 38999 CONNECTORS WITH POWER CONTACTS PDS - 305 Decrease Resistance & Increase Ampacity with Amphenol Contacts Temper-Grip, RADSOK, High Current Pins (HCP), and Standard Power Amphenol has increased its power options for D38999, creating a contact system for every application.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
This high-power option with RADSOK® contacts provides up to 40 percent increased current carrying capability. Features & Benefits: Medium to heavy weight environmental cylindrical; Multiple interlock systems ensure permanent insert retention Completely sealed against environmental extremes;
IDS-107 Amphenol
RADSOK® contact technology, ability to accept wire gauges from 14AWG/2.5mm² to 8AWG/10mm², and an IP68 rating. AIST’s Amphe-PV H4 Plus™ Panel Mounted Connector is the ideal choice for all PV inverters, combiner boxes and power conditioners, regardless of the end-market around the world. Features: