Search Results for radsok
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
This high-power option with RADSOK® contacts provides up to 40 percent increased current carrying capability. Features & Benefits: Medium to heavy weight environmental cylindrical; Multiple interlock systems ensure permanent insert retention Completely sealed against environmental extremes;
Filec SARL | Amphenol Global Search | Amphenol
Amphe-RXS. For More Information. See Product Details. Request a Quote. Send an Email. Amphe-RXS Connector Series. Rectangular, Power and Signal, Brush, Lever Lock or Jack Screw, RADSOK®. Amphenol Industrial is able to mix power and signal terminals into one compact package.
More Voltage & Power
RADSOK SOCKET CONTACT RADSOK® contacts can handle up to 250 amps at size-0 contacts compared to 150 amps for size-0 mil-spec type standard sockets. RADSOK contacts also feature exceptionally high mating cycle durability and can withstand 20,000 mating cycles with standard silver plating. RADSOK contacts feature a geometric design that
Circular Multi-Pole Rhino 38999 | Amphenol LTD
Amphenol Ltd combines the benefits of field proven MIL-DTL-38999 Series III circular connectors with low resistance hyperbolic RADSOK® power contacts. Designed to meet the latest military and industrial specifications, Rhino 38999 connectors also comply with stringent safety requirements.
Amphenol Sincere Industrial Product – ASIP - Amphenol
Amphenol is one of the world’s largest connector manufacturers. The Company designs, manufactures and distributes electrical, electronic and fiber optic connectors, coaxial and flat tape cables, as well as connection systems. The primary customers of the Company’s products are those active in the communication and information processing ...
安费诺(常州)电子有限公司
RADSOK@ Size 35 Lug Type 1 -Tubular 2-Stamped Amphenol INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY Cable Size(mm) I Current Connector Color Blank: Orange BK: Black RE: Red Plug Product Type RADLOKTM Termination Type 036 057 080 100 120 140 3.6mm 5.7mm 8.0mm 10.0mm 12.0mm 14.0mm RADLOKTM Plug 10 16 25 35 50 35 50 70 95 120 135 150 70A 90A 120A 150A
Amphenol
Innovations like our RADSOK® contact technology can provide roughly 50% more current through the same size pin. Connectors utilizing this RADSOK® technology will outperform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square feet (28,521m²). This
Amphenol
• Up to 50% more ampacity with the use of RADSOK® socket contacts. Consult Amphenol Industrial Opera-tions for more information or see Amphenol® Amphe-Power Connectors with RADSOK® Technology, SL-391 (online at www.amphenol-industrial.com). • Operating temperature range: -55°c to 125°c RoHS Compliant Product Available – Consult
Amphenol Solar Interconnect Solutions
RADSOK® Technology with long-term stability Voltage level: TUV 1000V / 1500V DC UL 1000V/ 1500V DC 1. www.amphenol-industrial.com Protecon: o IP68(1m,24H) o UV resistance o Safety class II Compability H4 H4 Plus H4 H4 Plus 2 An-backspin ratcheng backnut gland. Connectors Rated Current Rated Voltage Locking ...
Matrix MIL-DTL-5015 High Power Connector | Power Products | 38999 Plus ...
This high-power option with RADSOK® contacts provides up to 40 percent increased current carrying capability. Features & Benefits: Medium to heavy weight environmental cylindrical; Multiple interlock systems ensure permanent insert retention Completely sealed against environmental extremes;
10-660975-430n | Amphenol Global Search | Amphenol
Search Results for 10-660975-430n Amphenol AAO/ACAD Product Compliance - Environmental Engineering 10-660975-179N YES KIT, CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the ...
B A1 - Amphenol Sine
IED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIAT. TYPE. DWG NO: B. A1. SCALE: NONE. 8 Options (Works with: DuraMate Series - 24-07 Layout Only) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 08/2023. RADSOK® Machined Contacts, Pins and Sockets.
Amphenol Automotive | C390 8mm RADSOK® R8S
C390 8mm RADSOK® R8S. Article no. N02 080 7902 002. Product Description. A contact grid made of a beryllium-free copper alloy. Its feature is a radially twisted lamella layout for self-cleaning with an outstanding contact resistance. Further information (PDF)
About Us - Amphenol
Contact: Amphenol Sincere Industrial Product Ltd. 7673 Cserkút, Batvölgyi út 3. Hungary +36-72/998-690 info at amphenol-asip.com
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
www.amphenol-sine
Shell Size L. Pos 5 x 50A 600V2023 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Twp MI 48036 USA +1 800 394 7732 www.amphenol-sine.com [email protected] Every effort has been made to ensure that the information contained in this document is accurate at the ti. of publication. Specifications or information stated in this ...
1.27 6mm RADSOK® - C390 - R8S
Title: 1.27 6mm RADSOK® - C390 - R8S Author: jihen ben jrad Keywords: DAFpjdYT-5U,BADKZgW4ors Created Date: 7/24/2023 2:19:00 PM
LRM - Line Replaceable Module | Products | Amphenol Aerospace
Board Level and Rectangular products includes LRM, Ruggedized VME 64x/VITA 60, 66, High Density HDB3 & HSB3, Low Mating Force, Rack & Panel Brush, LMD/LMS and more. View Download. LRM Catalog Section. Amphenol® LRM Surface Mount Connectors meet the high density needs of today’s integrated electronic modules. View Download.
Ram-Lock with High Power Contacts | Products | Amphenol Aerospace
Radsok sockets are also available and provide higher mating cycles and lower mating forces for applications up to 257°F (125°C) operating temperatures. Features & Benefits: Capable of up to 500 amps, Ram-Lock is designed with the highest conductivity alloys available to be as close to uncut wire as possible! Side-by-side data available ...
High Power Connector Series - Amphenol
The below table provides supplementary data on electrical properties of the high performance Radsok contacts used in Rhino 38999 connectors. Shell size Pin contact size (mm) Contact resistance (mq) Max current rating* (A) ambient Contact mating force (N) 13 3.6 mm 0.15 85A 10 15 6.0 mm 0.11 120A 20 17 8.0 mm 0.08 185A 50 21 10.0 mm 0.06 340A 70