Search Results for randucer
Rotary Torque Transducers | PCB Piezotronics
When equipped with an optional angle encoder, the rotary torque transducer can also measure the angle of fastener rotation which is an important indication of joint integrity. Torque-angle transducers can provide the data to draw torque vs. time or torque vs. angle plots that can help analyze problematic joints and determine appropriate ...
SS175MW Medium Ultra-Wide Tilted Element™ Thru-Hull - Airmar
The SS175MW takes transducer design and performance to a whole new level by using medium frequency (60-100 kHz) with an incredible ultra-wide beamwidth ranging from 57-73° port-starboard to 16° average fore-aft. Maximum coverage under the boat is achieved with this medium-frequency transducer, serving anglers who target pelagic species in the ...
B265LH Chirp-ready Thru-hull - Airmar
103 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Bronze housing with High-performance Fairing for optimal high-speed performance; Also available as transom (TM265LH), pocket (PM265LH), cavity/welded-tank (CM265LH), and in-hull (M265LH) mounts
DST800 Retractable Sensor SST Thru-hull Analog - Airmar
The DST800 is an analog Triducer ® Multisensor that offers depth, speed, and Temperature functions in one compact thru-hull fitting. The low-profile, retractable sensor computes accurate depth, speed, and Temperature data. All that is needed to receive depth, speed, and Temperature data is a single cable into a compatible network or display.
Conformal Ballistic Pressure Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
P66 Multisensor/CW Transom Mount - Airmar
The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for clear display images. It is Airmar’s best transom mount for boats up to 8 m (25') long.
P19 Traditional/CW Tilted Element™ Thru-hull - Airmar
250 W. Within Airmar’s entry-level P19 is a single, tilted, 200 kHz, element. Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise and orients the ceramic element horizontally to ensure maximum echo returns to the transducer.
TM260 Traditional/CW Transom Mount - Airmar
The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders. Operating at 50 and 200 kHz, the narrow, 6° beam at 200 kHz provides excellent target resolution and crisp images of fish holding tight to wrecks and reefs. The 50 kHz is excellent at deep-water detection, and the wide ...
Transducer Labels - airmar-emea.com
Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it. For most Airmar products this label will show: the ...
B45 Traditional/CW Thru-hull Depth Only - airmar.com
The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element. The included fairing streamlines the transducer and increases the performance—even at higher speeds. Find an Airmar Certified Installer/Dealer Near You! Features.
NMEA/SMART Sensors - Airmar
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.
T1 Developer's Board - Airmar
With transmit voltage output of 200 to 500 V pp and adjustable pulse width and frequency, the suitability of a piezoelectric transducer for a specific application can be clearly assessed. The T1 is a compact 76 mm x 76 mm printed circuit board providing connections from the Airmar transducer to your power supply. REQUEST A QUOTE OR SUPPORT
B275LHW Wide-beam Chirp-ready Thru-hull - Airmar
123 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation; High wide beamwidth yields more coverage for detecting fish in the upper-water column
Pressure Sensors
P52 Series Pressure Transducer; P61 – Combo Pressure and Temperature; MediaGauge™ Digital Gauge; Digital Gauges. MediaGauge™ Digital Gauge; Digital Fluid-Trac™ Speed and Position Sensors; Heater Modules; Tank Systems; Applications. Automotive; Motorcycle; Mass Transit; Heavy Truck; Material Handling; HVAC and Industrial; Documents ...
M265LH Chirp-ready In-hull - Airmar
The transducer is installed in the included tank which is cut to the boat’s deadrise angle and affixed inside the hull. When the transducer is placed inside the tank, it is properly oriented for optimal performance. The M265LH is a popular choice for customers not wanting to drill a hole in their hull and for trailered or lifted boats.
Ballistic Pressure Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
B285HW Chirp-ready Thru-hull - Airmar
100 kHz of total bandwidth from one transducer; Covers popular fishing frequency of 200 kHz plus everything else in the bandwidth; High wide beamwidth yields more coverage ; Bronze housing with a High-performance Fairing for optimal performance at higher speeds; Recommended for use on planing and displacement hulls
DST800 Smart™ Sensor Plastic Thru-hull NMEA 2000® - Airmar
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide. For Technical Support please e-mail [email protected]
M260 Traditional/CW In-hull - Airmar
The transducer is installed in the included tank which is cut to the boat’s deadrise angle and affixed inside the hull. When the transducer is placed inside the tank, it is properly oriented for optimal performance. The M260 is a popular choice for customers not wanting to drill a hole in their hull and for trailered or multi-hulled boats.