Search Results for randucer
Ballistic Pressure Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Pressure Sensors for Blast Testing | PCB Piezotronics
Pressure sensors with quartz, ceramic and tourmaline sensing elements are used for a wide variety of shock wave, blast and explosive testing. All of these applications require high frequency response and durability, ability to drive long cables and operate in adverse environments.
B744VL TRIDUCER® Multisensor/CW Thru-hull - Airmar
600 W. The B744VL is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise. It orients the ceramic element horizontally to ensure maximum echo returns to the transducer. The SS175M is available in three Tilted Element models: Fixed 20° tilted version for 16 to 24° hull deadrise angles
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
Today’s top billfish-tournament captains are calling Airmar’s R409LWM their “go to” transducer for seeking out targets and pinpointing them in deep water. This ultra-wide transducer features a 40° beamwidth for an amazing amount of fish-finding coverage under the boat. Coupling the low-frequency range of 40 to 60 kHz with the medium ...
B150M Chirp-ready Tilted Element Thru-hull - Airmar
When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise, orienting the beam directly down. This ensures maximum echo returns to the transducer for more accurate depth readings. Available in three Tilted Element models: Fixed 20° tilted version for 16 to 24° hull deadrise angles
Foul-free Anti-foul Coating - Airmar
Airmar teamed with Propspeed® International to develop Foulfree™ fouling release coating for transducers. The proprietary clear coat forms a slick surface that marine growth can’t grab onto, keeping your transducer's active face clean and clear. *Airmar certifies that the application of Foulfree™ coating on its transducers results in no loss in transducer performance.
DST800 Retractable Sensor SST Thru-hull Analog - Airmar
The DST800 is an analog Triducer ® Multisensor that offers depth, speed, and Temperature functions in one compact thru-hull fitting. The low-profile, retractable sensor computes accurate depth, speed, and Temperature data. All that is needed to receive depth, speed, and Temperature data is a single cable into a compatible network or display.
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
Temposonics
Temposonics-LD Analogue + Digital MTS Sensors I 4 I Analogue Output Temposonics® LD sensors provide direct analogue outputs, including voltage (0- 10 V) and current (4-20 or 0-20 mA), forward and reverse acting. Resolution is
R509LH Chirp-ready Thru-hull External Mount - Airmar
The R509LH is the go-to transducer for today’s top captains who want maximum depth capability combined with the excellent target resolution of the high-frequency band. This powerhouse transducer delivers extreme target detail, bottom discrimination, and bait and game-fish separation at all depths. The R509LH is packed with a twenty-four ...
M260 Traditional/CW In-hull - Airmar
The transducer is installed in the included tank which is cut to the boat’s deadrise angle and affixed inside the hull. When the transducer is placed inside the tank, it is properly oriented for optimal performance. The M260 is a popular choice for customers not wanting to drill a hole in their hull and for trailered or multi-hulled boats.
Commercial & Scientific Transducers - Airmar
Explore Airmar's catalog of transducers. Designed for precision and reliability, our transducers offer advanced technology for a wide range of recreational and commercial fishing, and scientific applications including shallow and deep water survey, sub-bottom profiling. From recreational fishing to environmental monitoring, Airmar provides high-quality solutions for your commercial ...
PM275LHW Wide-beam Chirp-ready Pocket Mount - Airmar
The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage under the boat are essential down to 152 m (500'). The low-frequency band and 1 kW of power also support great deep-water performance. Get the best of both worlds with Airmar’s Chirp-ready transducer with wide-beam coverage.
M265LH Chirp-ready In-hull - Airmar
The transducer is installed in the included tank which is cut to the boat’s deadrise angle and affixed inside the hull. When the transducer is placed inside the tank, it is properly oriented for optimal performance. The M265LH is a popular choice for customers not wanting to drill a hole in their hull and for trailered or lifted boats.
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
Load Cells | PCB Piezotronics
Choose PCB load cells for your testing needs. PCB sensors are designed and manufactured in our state-of-the-art facilities, and together with our global distribution network and Total Customer Satisfaction guarantee, you can rely on us to deliver products and solutions for your demanding requirements.
B175H Chirp-ready Tilted Element Thru-hull - Airmar
Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise. It orients the ceramic element horizontally to ensure maximum echo returns to the transducer. The B175H is available in three Tilted Element models: Fixed 20° tilted version for 16 to 24° hull deadrise angles
P72 Traditional/CW Trolling Motor/In-hull - Airmar
The P72 is a small, economical, trolling-motor transducer and can also be used as an in-hull or portable-mounted sensor. The P72’s small size also makes it well suited for ice fishing. Find an Airmar Certified Installer/Dealer Near You! Features.