Search Results for range telephone broadus mt
EU RoHS Declaration - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if
Termination Load - amphenol-antennas.com
L-030MXxx-CC Ordering Options Model Number L-030MX43M-CC Electrical Characteristics Frequency Range 650-3000 MHz VSWR ≤ 1.15 Power 30 W Intermodulation (2x43 dBm) ≤ -160 dBc
Protimeter Speedy 2000 Series - amphenol-sensors.com
world by a diverse range of industries to measure the moisture content of materials including soils, aggregates, concrete, sand and powders. Principal users include geotechnical engineers on civil engineering projects, building surveyors and restorers. Other substantial user groups include mining, steel production, foundries and ceramics.
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
or -40°F to 140°F (-40°C to 60°C). Custom ranges are available upon request for high volume applications. HumiTrac is available in humidity accuracies of ±2%, ±3% or ±5%, and offered in wall mount, duct mount and outdoor air configurations. Rugged, Attractive Enclosures All HumiTrac configurations feature rugged flame
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
EU RoHS Declaration - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 4/4/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if
Termination Load - Amphenol Antenna Solutions
L-100MLxx-CC REV052218CC www.amphenol-antennas.com 1 of 1 Termination Load 100W Termination Load Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
Pressure Ranges 10” H 2O 30 psi Series Excitation Voltage Min/Max Notes NPA-100 1.5mA NPA Uncompensated, mV NPA-300 3.3V 3.135 V to 3.465 V NPA Compensated, low power amplified analog NPA-500 5.0V 4.75 V to 5.25 V NPA Compensated, amplified analog
AHD, ARB, ATP, ATHD, DuraMate™ and PanelMate™ Series - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Amphenol MP-54RJ45DNNE-010 Category-5e Ethernet Cable (STP Double ...
Buy 10ft Amphenol MP-54RJ45DNNE-010 Category-5e (CAT-5e) Double-Shielded Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol brand dual foil screened twisted pair (FTP) Cat-5E patch cables improve data integrity in the most severe EMI/RFI environments. Our double shielded Category 5E patch cables include a concentric foil screen overlayed with 98% aluminum braid, protecting ...
NTC Type C100 - amphenol-sensors.com
• Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation • High reliability and stability • Resin coated for good mechanical strength and resistance to solvents NTC Type C100 Thermometrics Epoxy-
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3. Minimum design range, documented testing 0°C to 50°C. Assembly Accuracy Specifications Application Guide Users can download Application Guide AAS-916-127 at the ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Pressure range 0 to 50 psi A Overpressure 100 psi A Burst pressure 200 psi A Operating temperature -40 to 125°C Storage temperature -40 to 125°C NPI-19 I2C Dimensions. 2Digital Pressure Sensor I C | 3 NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units
Amphenol MP-64RJ45UNNG-003 Cat6 UTP Network Patch Cable (550-MHz) with ...
Buy 3ft Amphenol MP-64RJ45UNNG-003 Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) patch cables are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Green Cat6 cable with precision-terminated snagless RJ-45 connectors. Our Cat6 cables offer excellent headroom for 10-Gigabit Ethernet, a ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
standard 0.005°C/year stability and temperature range 0° to 60° C. TYPE “AS”, which includes AS110, AS115, AS120, AS125, offer 0.002°C/yr stability and temperature range 0° to 60° C. TYPE “ES”, which includes ES210, ES215, ES220, ES225 offer 0.005° C/yr stability and temperature range 0° to 100°C.
Amphenol MP-64RJ4528GR-003 Slim Category-6 (Thin CAT6) UTP 28-AWG ...
Buy 3ft Amphenol MP-64RJ4528GR-003 Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6 (Thin CAT6) Network Patch Cables (Color: Red) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack environments.
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
EU RoHS Declaration - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if
BENEFITS - el-cab.com.pl
Temperature range –30 to +70°C Relative humidity <93% RH at +40°C Vibration, shock EN 50155:1995, EN 61373. LEDs . Description 4 mm amber Pitches (H x L mm) 15,7 x 14,3 13,4 x 10,0 11,7 x 10,0 10,4 x 10,0 8,7 x 7,0. We reserve the right to change the technical specification without prior notice. TECHNICAL DATA
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range Wheat: 11.3 to 29.3 Canola: 7.0 to 26.0 Coffee: 9.8 to 23.9 Rice: 13.2 to 26.5 Oats: 10.9 to 29.3 Linseed: 7.0 to 16.5 Soya: 7.4 to 22.2 Sorghum: 10.2 to 26.9