Search Results for rc connector
Product News - Amphenol
The connector offers crimp or two-hole busbar termination and features silver plated contacts. It is RoHS and REACH compliant, providing more protection for insert and contact assembly. The connector is also vibration resistant. The new connector has an operating temperature of -40˚C to +125˚C and can withstand up to 2,000 mating cycles.
Coaxial Contacts | Products | Amphenol Aerospace
Available for use in MIL DTL 38999 Series I, II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements. Documents Request Quote.
U95A100J104 | UltraPort QSFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort QSFP. Contact us today for more details of UltraPort QSFP, part number U95A100J104
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. Assembly Instructions C6 (Size: 30 kb) 083-58SCP-RFX PDF Customer Drawing (Size: 175 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Amphenol CS-DSSMDB37MF-002.5 37-Pin (DB37) Standard Shielded D-Sub ...
Buy 2.5ft Amphenol CS-DSSMDB37MF-002.5 Cables Direct from the Factory at Cables on Demand. Amphenol 37-pin (DB37) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB37 male and female d-sub connectors.
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172316 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
RF Connector - Amphenol Antenna Solutions
RF Connector AC-38HF-4SF-F 4.3/10 Female Screw Connector for 3/8” Superfl exible Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Omni Antennas 470.31.05.00 - AMPHENOL PROCOM
Model Product No. Frequency; Wideband Ground-Air omni, 3 dBd: 470.31.05.00: 108 - 175 MHz: Add to quote
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132294-11 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111. M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Short Body. Downloads. 132229 STP 3D Model (Size: 441 kb ) 132229 PDF Customer Drawing (Size: 58 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
301285 | aldenproducts.com
Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter Color. Part # ...
Model 2258A-10-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
10155449 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Model 656A92 | PCB Piezotronics
Electrical Connector: 4-Pin, M12: 4-Pin, M12: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-51 NIST: 1:
ms3102a | Amphenol Global Search | Amphenol
Search Results for ms3102a-20-15s Amphenol R Amphenol MIL-C-5015 Connectors MS3102R ... Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 204,000 in-lb/radian 23,000 N-m/radian Rotating Inertia 0.0052 in-lb sec2 0.0006 N-m sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications are at room temperature unless otherwise ...
Martec
Martec provides interconnection solutions from concept to supply. We design and develop solutions in partnership with our clients. Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connections is critical, such as gas-tight barriers or high-pressures differentials.
Model BQ | PCB Piezotronics
Model BQ:2-socket, molded composite, right angle connector (MIL-C-5015 compatible) - *Molded connector, not for individual sale . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ...