Search Results for rca connector meaning
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMA R/A Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMP-047-MRSMA-120 DRAWN 2022-10-19 16:37:25. Created Date:
RP-N-Type to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of RP-N-Type to SMA Adapters designed for radio frequency applications. RP-N-Type to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
QWLD Connectors | Electric Mobility | Markets | Amphenol Aerospace
Cable Strain Relief provided by clamp bar type accessories. Left-hand accessory threads to prevent damage from disconnect torque applied in the wrong direction. Closed entry socket contact design in solder or replaceable crimp contacts. Connector Options. How to Order Guide. QWLD Catalog
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ...
RP-SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Cable - Crimp: Thread Direction: Standard: You May also be Interested in. RP-SMA PCB Through Hole Right Angle Jack 50 Ohm 901-9865. RP-SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 132195RP. RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 132203-18RP.
10157591-002RHLF | DDR5 SODIMM | Amphenol
DDR5 SODIMM, Storage and Server Connector, Right Angle, Surface Mount, 262 Position, 0.5mm Pitch, 8mm Height, Standard, 10μin Gold plating
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack End Launch 50 Ohm. Downloads. 302114 STP 3D Model (Size: 50 kb ) 302114 PDF Customer Drawing (Size: 57 kb) 302114 HFSS 3D Comp Model (Size: 1623 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
NUMBER GS-12-1345 PRODUCT SPECIFICATION - Amphenol CS
3.5.9 Cable Pull-Out No damage on soldering place. No disconnection between shield wire to shell. Apply axial load to cable on plug connector. Fig.4 EIA364-38 Retention force for KIT products shall be determined by cable. Retention force for CABLE ASSY products shall be specified on CABLE ASSY drawing. 3.5.10 Lock Strength Connector must not ...
UG-59A/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Cable - Clamp: Thread Direction: Standard: You May also be Interested in. HN-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-16750. UG-59B/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-804. UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 082-92.
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NDRP-PCB-8 STP 3D Model (Size: 392 kb ) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Amphenol CO-058TNCMFRP-010 Reverse Polarity TNC (RP-TNC) Male to RP-TNC ...
Buy 10 ft Amphenol CO-058TNCMFRP-010 Cables Factory-Direct: RG58 Reverse Polarity TNC (RP-TNC) Extension Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-TNC Male and RP-TNC Female connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-TNC RG58 Extension Cable to extend the reach of your WiFi router or ...
Operation Manual R-Series V EtherNet/IP 551971 - temposonics.com
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
10155475-000LF | MicroSpaceXS™ Waterproof 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connectors. Contact us today for more details of MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector, part number 10155475-000LF
Triaxial accelerometer termination junction box, 2 channels, M12 jacks
2-channel cable termination junction box for triaxial accelerometers, 5 socket input connector per sensor, 5-pin M12 jacks output, NEMA 4X rated industrial enclosure, cable grips. Features. Compatible with triaxial sensors; Low cost; Ideal for indoor/outdoor applications, protective cap covers;
04410310002 2 Position Female Plug, Socket Contact, Black - Amphenol Sine
Current Carrying Capacity: 8A No. of contacts: 2 Contact Resistance: 30mΩ Insulation Resistance: >5000 MΩ Overall Wire Insulation Diameter: 0.080 - 0.130 inches (2.03 -3.30mm) Rated Impulse Withstand Voltage: 1000V Wire Gauge: 18-14 AWG (1.0mm² -2.5mm²) Rated Insulation Voltage: 250V Operating Temperature:-40°C to +105°C Applications: Automotive, Traffic Control, Marine Industrial ...
MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm | 252119-75 - Amphenol RF
Cable - Crimp: You May also be Interested in. MCX Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 252115. MCX Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm 252200. MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 919-104P-51A1X.
General Purpose Quartz Force Sensors - PCB
The axial mounted type offers protection of the electrical connector and sensor cable from potential damage during drop testing and in free-standing installations. Supplied impact caps facilitate impact and drop force measurements. Versions offering full-scale measurement ranges of 10 lb to 5000 lb compression (45 to 22k N) and 500 lb (2200 N ...
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 112740-XX PDF Customer Drawing (Size: 302 kb) 112740-13 STP 3D Model (Size: 1013 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Filter connectors are subminiature, environmental-class connectors used where a quick disconnect coupling system is required for blind mating. Similar to Series I, they use the same three-point bayonet coupling method but have a condensed interface length to reduce the overall length of the connector to save space and ...
BMB Socket D38999 Contact (Size 8) for Ø.087” LL Cable
Cable Type 0.087-LL Flexible Coax : Mounting Type D38999 Series I, III and IV : Style Size 8 : Family SOSA Aligned : Orientation (Body) Straight ...