Search Results for reach
Octonet Contacts | Products | Amphenol Aerospace
Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs.
SMPM Female Connector, Swept R/A for .085 Cable
The SMPM Female Connector, Swept R/A for .085 Cable 3222-40005 offered by SV Microwave. Check out the much-needed specifications here!
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Each Quadrax contact can contain a fiber optic transmitter or receiver. Support for speeds up to 10.3125 Gbps; Support for 1300 multi-mode (for legacy protocols such as 100-Base-FX), 1310nm single-mode, and 850nm multi-mode wavelengths
Fiber to Antenna (FTTA) Interconnect Solutions - Amphenol Aerospace
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
38999 Connector Savers - Amphenol Aerospace | Products
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
Declaration
ITEM # SVHC CAS PPM 7032-7434-120 LEAD 7439-92-1 30,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
Policies and Practices | SV Microwave
RoHS. EU RoHS Directive 2011/65/EU & EU REACH Regulation (EC) No. 1907/2006 Documents are available on the Compliance tab of each product.; Please contact [email protected] with any Compliance or Environmental related questions.
Catalogues - CONEC
CONEC – Our service for you In our download area, our four main catalogues D-SUB/IP67 D-SUB, Sensor Aktor Line Connectors, I/O connectors and PCB connectors are available as well as the current product portfolio and a selection of special product brochures.
Declaration
ITEM # SVHC CAS PPM SF1189-6009 LEAD 7439-92-1 4,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
Power Distribution Units (PDU) - Power Distribution Units | Amphenol ...
Our Power Distribution Units (PDU) provide advanced load balancing, surge protection and spike protection per MIL-STD-1275C-E or MIL-STD-704A-F, and are expertly constructed to Control and diagnostic via CAN bus and/or RS-485 and/or Ethernet. Integrate crucial systems seamlessly, maximize energy use, and provide operations a strong foundation with 28V to 600V PDU Technologies.
TV - Integrated Backshell - 38999 Series | Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
10154478-067RCMLF | PCIE M.2 | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of pcie m.2 , part number10154478-067RCMLF
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF2911-60973-1S LEAD 7439-92-1 4,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
Declaration
ITEM # SVHC CAS PPM SF9421-6001 LEAD 7439-92-1 4,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
Declaration
ITEM # SVHC CAS PPM M39012/59-3026 LEAD 7439-92-1 30,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
Rectangular Connectors with Fiber Optic Termini
Insertion losses range from .3dB to <1.5dB depending upon launch conditions, fiber NA, fiber size, and the type of termination. Inserts for MIL-T-29504/1, /2, /14, and /15 can be incorporated.
+44 (0)1827 263250
Registered Office: Hedging Lane Dosthill Tamworth B77 5HH Registered in England No. 1994112 Amphenol Invotec Ltd Hedging Lane Dosthill Tamworth
REACH status | Amphenol Socapex
REACH introduces environmental responsabilities for manufacturers. Amphenol Socapex is strongly involved in complying with these regulation/directive, and in satisfying its customers requirements.
28 Channel Ethernet Switch (24X 10/100/1000Base-T - Amphenol Aerospace
In this abbreviated catalog is a small collection of Amphenol Military High Speed's fast, rugged Ethernet switches. For more speeds, more port options, or any other custom requests, please request one of their other catalogs or contact: Jared Sibrava, [email protected]