Search Results for reach
G03V21332HR | Multi-Trak™ | Amphenol
Amphenol is one of the leading manufacturers of Server & Storage System Connectors. Contact us today for more details of Multi-Trak™, part numberG03V21332HR
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 w - Amphenol Sine
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 with Silicone Seal. $0.00. PART NUMBER: RT06122SNH03
FCE17 D-Sub Filter | Input Output Connectors | Amphenol
FEATURES BENEFITS; Patented Stress-Isolated Design; Solderless internal design protects ceramic capacitor filter elements from shock and vibration
Air-Tight Lightweight Hermetic | Products | Amphenol Aerospace
- 35% weight savings across all shell sizes - Full hermetic sealing, 1x10-7 cc helium/sec - Operating temperature range of -85 °F (-65 °C) to 392 °F (200 °C) - Utilizes highly conductive gold-plated copper contacts
SS16M2F Socket Contact, Stamped, Size 16, Gold Flash over N
SS16M2G10 Socket Contact, Stamped, Size 16, Gold 10µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
Pre-Terminated Fiber Panels | Amphenol Network Solutions
C2X Pre-Term Solution. The C2X is truly a "Grow as you Go" solution and can be used in Central Offices, Data Centers, Edge Networks, Metro Networks, Cell Sites, and Access Networks. A pre-terminated C2X can increase ROI by decreasing the installation time. Key benefits: Competitive lead-times; Configurable part numbers
84512-102LF | MEG-ARRAY® | Amphenol
100 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free
AHDP04-18-06PN-SRAC030 Size 18 receptacle, 2 positions, pin - Amphenol Sine
AHDP04-18-06PN-SRAC030 Size 18 receptacle, 2 positions, pin, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP24-18-6PN-C030
HVDC | Products - Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts.
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
Innovative Interconnects - Amphenol Ltd
About us We are Amphenol LTD. Founded in 1963, Amphenol LTD quickly made a name for itself in the historic town of Whitstable, Kent. As a local base with global reach, we became known for our strong sense of teamwork and our innovative products and systems.
PSAS5F3130101TR | SAS PCIe | Amphenol
PSAS 5.0, Storage connectors, PSAS5 Vertical Receptacle, SMT hold down, high mating cycle
LUMINUS - Amphenol PCD
6 ontact producedamphenolpcd.com LS 1 Position, Quadrax Inline Plug Type Part Number Position Size Page SJS830250 2 22 SJS840310 3 16 SJS862300 3 20 SJS830210 3 22
Contacts - Amphenol Sine
Contacts - • Stamped Contacts • Turned Contacts • Coax Contacts . PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ.
Amphenol Invotec
As a manufacturer of rigid and flexible printed circuit boards we will strive to conduct its business with respect & care for the environment.
IMI Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
AT62-16-0622 Female Contact #16, Stamped & Formed, 16-20 AWG, Nickel ...
AT62-16-0622 Female Contact #16, Stamped & Formed, 16-20 AWG, Nickel. Comparable to PNs# 1062-16-0622, 845250009, 845250053
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements