Search Results for reach
Hermetically Sealed Connectors | Products | Amphenol Aerospace
Hermetically Sealed Connectors ranging from D38999 to micro-miniature utilizing glass-sealed and epoxy-seal hermetic technology for extreme environments
TA 0000 502 - TA Series Crimping Die For 1.5mm Contacts
TA series crimping die for use with TA series hand crimping tool. Crimp form B. For 1.5mm contacts, wire guage 0.75-1.00mm²
ATV46-18PSA-BUSCKIT 18-way Complete Buss Kit, includes Rece - Amphenol Sine
ATV46-18PSA-BUSCKIT 18-way Complete Buss Kit, includes Receptacle and Plug, Contacts, Wedgelock, Key A
North Carolina Wire Harness Cable Assembly Manufacturer - ICA Holdings
ICA Mid-Atlantic offers engineering excellence & high quality manufacturing services for wire harnesses, cable & electromechanical assemblies, located in North Carolina. Learn more.
RT0S10CGNS2 Short Backshell (straight) - Amphenol Sine
RT0W7106PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, Size 20, 20-30AWG, 5A, 7.5A (machined)/250V, Shell Size 10
USB DIGITAL ACCELEROMETER - PCB
Power Consumption: ≤45 mA. Internal Analog-to-Digital : Converter. 24-bit: Supported Resolution Rates. 16-bit or 24-bit: Supported Sample Rates . 48, 44.1, 32, 22. ...
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
Electro-Mechanical Assembly Manufacturing and Design
NPI Solutions specializes in custom assembly manufacturing and focuses on simple to complex electro-mechanical integration, assembly manufacturing, and design for manufacturability. We engineer and manufacture cable assemblies, harnesses, box builds, and the integration of complex electro-mechanical assemblies.
RT061823SNH03SS Plug, 23 Position, Female, Shell Size 18, w
RT061823SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 18
Cable Sleeving for High Heat Applications - TPC Wire
Using cable sleeving in industrial environments is important for protecting cables from environmental hazards, enhancing safety, extending cable lifespan, ensuring regulatory compliance, maintaining signal integrity, and ultimately reducing costs associated with maintenance and downtime.
SMA Female to Female Bulkhead (EMI Gasket) Adapter
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Military - Amphenol RF
Amphenol RF is recognized as a leading supplier in the military industry for its quality MIL-C-39012 interconnects and innovative product solutions.
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications.
Request Technical Support - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Control Communication Sensor Cordsets - Amphenol Sine
• 4A Max Current; 300V Max Voltage; 22AWG • Utilizes both UL AWM-style 2661 and CSA/AWM I/II A/B cable • Flex and High Flex cable options • High-performance, cost-effective
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SJT Hermetic Connectors | Products | Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
Rectangular and Board Level Connectors - Amphenol Aerospace
Rectangular and Board Level Connectors. Amphenol Aerospace has more than 50 years of experience designing and manufacturing harsh environment, ruggedized, high-speed rectangular and board-to-board connectors for the military and aerospace markets, largely for military and commercial avionics, space applications, and embedded systems. See our Product Configurator for available drawings and 3D ...
LJT - HE308 - 38999 Series I - Amphenol Socapex
Amphenol Socapex LJT product range, is a highly reliable and durable connector designed to meet the rigorous demands of the aerospace and military industries. It is a bayonet coupling connector that offers a large variety of contact arrangements and shell types, with maximum weight/space savings, making it ideal for use in applications where space is limited.
AT04-2P-R120YEL 2-Way, CAN bus Receptacle, 120 Ohm Resistor,
AT04-2P-R120YEL 2-Way, CAN bus Receptacle, 120 Ohm Resistor, NI Pins, Wedgelock, Yellow