Search Results for recessed panel 4 pin connector
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 4/4/2001 10:32:55 AM
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm D Code ... Panel Mounting Feature: Not Applicable: Ports: 4 (Quad Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 105: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole:
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Cooling Tower Sensors | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015; Electrical Connector: 2-Pin MIL-C-5015; $515.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:EX686B71. Relay: (Type)SPST, Form A or B MOSFET; Relay: (Type)SPST, Form A or B MOSFET; Power Required: 24 to 240 V DC/AC 50/60 Hz;
1900ND05P1X00C - Amphenol Air LB
Connector 1900 Pin With grommet sealed 13 pin contacts #12 Without polarizer, without contact
MDT420STD001 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector,Standoff 4.2H. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; Product Presentation; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D ...
B RT0W01626S*H B1 - Amphenol Sine
PANEL CUT OUT REFERENCE 4- ... (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm -
A1 -- TOMMY RELEASED DRAWING AUG-25-2023 RONALD - Amphenol Sine
EcoMate Aquarius, RECEPTACLE,JAM NUT, SIZE 18, 4 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED ...
SpeedNavigator UserManual en V1 - marport.com
Connect the USB connector directly to the computer. Speed Navigator | V1 | Sensor Configuration. 15. Mosa2 opens automatically and the startup wizard is displayed. The LED on the . plug is solid blue. 3. Connect the three-pin plug to the sensor. The LED on the plug blinks alternatively blue and green. 4. Wait a few seconds. The configuration ...
ATP06-4S-NC12 Backshell for 4 Position Plug or Receptacle - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATP06-4S-NC12 Backshell for 4 Position Plug or Receptacle-Backshell for 4 Position Plug or Receptacle . Call Us 1-800 ... ATP04-4P-KIT01 4 Pin Receptacle, Wedge and Contacts Kit. REQUEST A QUOTE. ATP04-4P-MM01 4 ...
IT Datacom | Markets | Amphenol
Moreover, the connectors are designed as Open Pin Field and are hot-plug capable. Amphenol Communications Solutions Cool Edge 1.00mm PCIe Connectors ... Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options. ...
00113090702 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Plugs; SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; ... 00110420002 Pin contact #20 (for junction module) 00110420202 Pin contact #20 Barrel #22 (for junction module) 00110420302 Pin ...
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Plug monomodule Polarization D - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Rugged Network Solutions - Amphenol PCD
Harsh environment Ethernet connectors including standard RJ45 interfaces within 38999 shells, and miniature high-speed interfaces supporting Cat5E through Cat7 speeds. Rugged Network Devices > Highly customizable harsh environment Ethernet Switches and Media Converters available in a variety of sizes (4-28 ports switches), interfaces and ...
M7419 SERIES | Products | Amphenol Aerospace
Rack and Panel Connector LMD and LMS ... Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.37 mm 50 Ohm ...
4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; ... Panel Mounting Feature: Not Applicable: You May also be Interested in.
F-Type Straight Jack Thread-in 75 Ohm | 222144-12 - Amphenol RF
RF Connector F-Type Straight Jack Thread-in 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Panel Mounting Feature: Thread-in: Ports: 1 (Single Port) Size Category: Miniature: Termination Style: Round Post: You May also be Interested in.
P330W Eval Kit - amphenol-sensors.com
3-Pin Connector (Analog) Color Function Yellow Vin Black GND Red Output P330W Analog Evaluation Kit No. Characteristic Symbol Minimum Typical Maximum Units 1 Supply Voltage Vdd 4.75 5 5.25 V 2 Pressure Range Prange 760 1210 mmHg A 3 Current Consumption Ivdd 4 mA 4 Digital Pressure Output @Pmin* DOUTmin 1638 Counts
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min ...