Search Results for recessed panel 4 pin connector
Grounded module Pin With peripheral sealing 1 contact #8 quadrax anti ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Weight 2.7 oz 75.6 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
L717SDC37P1ACH4F | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717SDC37P1ACH4F ... Right Angle PCB Through Hole, FP=10.40mm (0.409in), Row Pitch 2.54mm, 37 Pin, Flash Gold, Bright Tin Shell+Grounding Dimples, 4-40 Front Screwlock, Ground Tab with Boardlock ...
smps | Amphenol Global Search | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
B C- AT06-08SX-SR2XX A3 - Amphenol Sine
4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 22.2 keyed (2) places requires contact retention wedge aw8s 37 44 strain relief end cap - black - all connectors
P120 Plastic Low-Profile Housing with Integrated Valve - AIRMAR EMEA
ST600, ST800, UST800 Plastic Housing. 2-12 Thread. Fits: Raymarine Speed/Temperature Sensors Only. Contains: Nut and Washer
320752 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Receptacle Standard Nut housing option 4 Modules Composite Standard ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Amphenol Network Solutions > INTERBAY MANAGEMENT PANEL (IMP)
Interbay Management Panel. This photo is used for example purposes only and may not represent the final parts received - Contact Inside Sales to determine the final Bill-of-Materials
320381 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 320976: Receptacle, Rear Panel-Mount
DE2V2SA00LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Cable Connector 2V2 Socket. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
Ampacity and Its Impact on Industrial Cable Selection - TPC Wire
4/0 AWG — 230 A . 260 A . 250 ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Login - SV Microwave
Login to our site here for an improved experience and faster checkout
Force Sensors | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
MMCX Right Angle Plug to MMCX Straight Plug RG-316 50 Ohm 6 inches ...
4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; ... Panel Mounting Feature: Not Applicable: You May also be Interested in.
Technische Daten/Technical data - アンフェノールジャパン ...
power connector 4-pol. geschirmt für das Ethernet/EtherCAT Protokoll 4-pos. shielded, Use for the Ethernet/ EtherCAT protocol 2-pol. geschirmt, Einsatz für ... • Rear panel mounting, short or long version • Square receptacles, short or long version • Receptacle angled rotatable
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code ... Panel Mounting Feature: Not Applicable: Ports: 4 (Quad Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 105: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole:
Thermal Circuit Breaker 80 A, Panel Mount - gemeco.com
Features. Sealed Against Dust & Water Intrusion to ensure reliable circuit protection for the life of the electrical system installation; High Voltage (72 Vdc) Rating easily supports 12 and 24 Vdc applications while offering advanced protection for 36 and 48 Vdc applications