Search Results for rectangular electrical couplers
Amphenol MP-54RJ45DNNE-015 Category-5e Ethernet Cable (STP Double ...
Buy 15ft Amphenol MP-54RJ45DNNE-015 Category-5e (CAT-5e) Double-Shielded Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol brand dual foil screened twisted pair (FTP) Cat-5E patch cables improve data integrity in the most severe EMI/RFI environments. Our double shielded Category 5E patch cables include a concentric foil screen overlayed with 98% aluminum braid, protecting ...
T R S INSTALLATION - temposonics.com
T EMPOSONICS® R SERIES SPECIFICATIONS 550574 D PARAMETER SPECIFICATION Measured variable: Displacement Resolution: Up to 0.002 mm (0.00008 in.) Non-linearity: < ± 0.01% of full stroke or ± 0.04 mm (0.0016 in.), whichever is greater* Repeatability: < ± 0.001% of full scale or ± 0.0025 mm (0.0001 in.), whichever is greater
NovaSensor P111 Medium Silicon Pressure Sensor Die
Electrical @ 72°F (25°C) unless noted Excitation 1.0 mA 10 VDC Maximum Input Impedance 5000 ±20% Ω Output Impedance 5000 ±20% Ω Environmental Temperature Range Operating -40 to 257 °F (-40°C to 125°C) Storage -67 to 302 °F (-55°C to 150°C) Mechanical Weight 0.00009 lb (0.04 grams) Media Compatibility Clean dry air, non-corrosive gases