Search Results for referral fee subject to tax
安费诺(常州)电子有限公司
o o m this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the
3mm Female to Female Bullet 1180-4009 - SV Microwave
Check out SV Microwave's 3mm Female to Female Bullet 1180-4009. It has superior performance and can work in several environmental conditions.
NTC Type NKA Thermometrics Chip Thermistor
Subject: With alternative coatings, NTC Chip Thermistors are designed for robustness and reliability in high volume automotive applications. The NKA format is available in different resistance, curve and coating options.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Part No. 550033 Rev. E - Temposonics
Specifications are subject to change without notice. Consult MTS for verification of specifications critical to your application. 3 1.2 Definitions Below are common terms which will be used throughout this manual.
d:dscansmp-msld-pcs-2 - Amphenol RF
Title: d:dscansmp-msld-pcs-2.ps Created Date: 12/6/2017 10:26:30 AM
Policies and Practices - SV Microwave
RoHS. EU RoHS Directive 2011/65/EU & EU REACH Regulation (EC) No. 1907/2006 Documents are available on the Compliance tab of each product.; Please contact Compliance@svmicro.com with any Compliance or Environmental related questions.
Shield Glass Mount Antenna with High Rejection GNSS Technology
This glass mount GNSS antenna utilizes an electrically shielded LNA PCB assembly and ceramic filter designed to provide proprietary high out-of-band rejection for optimal integration in congested RF installations.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
MCX Straight Crimp Plug PIC V73263 75 Ohm | 252207 - Amphenol RF
RF Connector MCX Straight Crimp Plug PIC V73263 75 Ohm
MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series
Additional Info: Specifications Isolation Between MoCA 1-4 Frequency (MHz) Units IPGSM04D-VF 5 - 42 dB, Max N/A 50 - 870 dB, Max N/A 871 - 1002 dB, Max N/A
Model 422E51 | PCB Piezotronics
Model 422E51:In-line charge converter, 100 mV/pC, +/-5V output, -5% frequency 5 Hz
Model 137B22A Quartz, free-field, ICP® blast pressure pencil ... - PCB
2. Do not subject sensor to temperatures exceeding temperature shown on specification sheet. 3. Do not apply voltage to sensor without current-limiting diodes or other current protection. 4. Do not apply more than 20 mA of current to the sensor. Field repair of the piezoelectric element or amplifier
PowerLokTM 10.0 二三芯定制直头插头组装规范 PowerLokTM 10.0 2/3 POS customized 180D ...
Manual P/N:8P1133 _ Rev.02 20231218 01/05 PowerLokTM 10.0 二/三芯定制直头插头 组装规范 PowerLokTM 10.0 2&3 POS customized 180D Plug Assembly Manual 第一部分:包装清单 Part 1: Package contents ① 屏蔽壳组件 Shield shell assembly ×1 ② 带高压弹片的绝缘筒 Insulation sleeve with HVIL contact spring ×2 ...
Job Title: Inside Sales Representative - Wilcoxon Sensing Technologies
This position requires use of information which is subject to the International Traffic in Arms Regulations (ITAR). All applicants must be U.S. persons within the meaning of ITAR. ITAR defines a U.S. person as a U.S. Citizen, U.S. Permanent Resident (i.e. 'Green Card Holder'), Political Asylee, or Refugee.
10144042-04011LF | Minitek® 0.80mm | Amphenol
Amphenol is one of the leading manufacturers of Board/Wire to Board Connectors. Contact us today for more details of Minitek ® 0.80mm, partnumber 10144042-04011LF.
Model 039025-50101 | PCB Piezotronics
Model 039025-50101:Rotary Torque Only Transducer, w/Auto-ID, 100 lbf-in (11.3 Nm), 1/4-inch Square Drive, 10-pin PT Receptacle
DAS Antennas PCPO xH/TETRA/ - AMPHENOL PROCOM
Low-profile antenna for the 380 - 470 MHz band. PCPO xH/TETRA/... is a Left or Right Hand Circularly Polarized patch antenna for outdoor use. Circular polarization is chosen to avoid out-of-phase signals.
www.pctel.com
We would like to show you a description here but the site won’t allow us.