Search Results for rel t5x frequency response
208C05 ICP® FORCE SENSOR Revision: H NOTES - PCB
Low Frequency Response(-5 %) 0.0003 Hz 0.0003 Hz [2] Upper Frequency Limit 36,000 Hz 36,000 Hz [3] Non-Linearity ≤ 1 % FS ≤ 1 % FS [4] Environmental Temperature Range -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.05 %/°F ≤ 0.09 %/°C Electrical
Model RTD602D91 Dual output, vibration & Resistance Temperature ... - PCB
Model RTD602D91 Dual output, vibration & Resistance Temperature Detector (RTD), low profile, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 8000 Hz, side exit, M12 connector, single point ISO 17025
MODELS 356A01, 356A03 HTJ356B01 & J356A03 - PCB
Calibration per ACS-1T, NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency Model 034G05 4-cond. Shielded cable, 5 ft (1.5M), 4-pin plug to (3) BNC plugs . Not included with /NC models. 3425 Walden Avenue, Depew, NY 14043 USA. pcb.com.
Collecting Vibration Data With a USB Digital Accelerometer and an ...
frequency response. After selecting USB device, the app a prompts for sample rate and sample resolution. The app offers a broad spectrum of sample rates and serves as a very simple interface for a quick data . acquisition process. All sample rates are supported by Model 633A01. The user selected 8000Hz
TRIAXIAL DC RESPONSE ACCELEROMETER Revision E ECN - PCB
3713B112G TRIAXIAL DC RESPONSE ACCELEROMETER Revision E ECN #: 36673 Performance ENGLISH SI Sensitivity (±5 %) 1000 mV/g 101.9 mV/(m/s²) [5] Measurement Range ±2 g pk ±19.6 m/s² pk Frequency Range (±5 %) 0 to 250 Hz 0 to 250 Hz Frequency Range (±10 %) 0 to 350 Hz 0 to 350 Hz Resonant Frequency ≥1.3 kHz ...
Model 377A12 Precision Condenser Microphone Installation and ... - PCB
The decibel scale is logarithmic and more closely matches the response reactions of the human ear to the pressure fluctuations. Some examples of typical sound pressure levels are shown in the table below. dB Pressure Example 0 0.00002 Pa Threshold of Hearing 60 0.02 Pa Business Office 80 0.2 Pa Shop Noise 94 1 Pa Large Truck
Model 2775C PE/IEPE Signal Conditioner IM2775C - PCB
pC/EU, with a gain range of 0 to 10,000 and a frequency response bandwidth of 120 kHz (-3 dB corner). The 2775C includes AC, DC, and servo outputs and operates from a regulated 12V DC, 12 W power source, with selectable ground isolation for cleaner data collection. With capability to install up to six units in an optional 19-inch rack accessory
Velocity loop powered sensors with dynamic vibration output
Frequency response, ± 3 dB 2.5 Hz - 10 kHz 2.5 Hz - 2.5 kHz Amplitude nonlinearity, max 1% Resonant frequency, mounted, nominal 25 kHz Transverse sensitivity, max 5% Power requirements (2-wire loop power): Voltage at sensor terminal 12 - 30 VDC Loop resistance1 at 24 VDC, max 700 Ω Turn on time, 4-20 mA loop < 30 sec
SMA Connectors - RF Connectors - Amphenol RF
Frequency Range: DC - 18 GHz (Up to 34 GHz on Extended Range Designs) Voltage Rating: 335 Volts RMS Continuous: Dielectric Withstanding Voltage: 1000 VRMS Min: VSWR (Return Loss) M39012 Straight Connectors .141" OD Copper Jacket Cable: 1.05 + .005 f (GHz) RG-58/RG-142 Group:
Model 378C20 ICP MICROPHONE SYSTEM Installation and Operating Manual
The decibel scale is logarithmic and more closely matches the response reactions of the human ear to the pressure fluctuations. Some examples of typical sound pressure levels are shown in the table below. dB Pressure Example 0 0.00002 Pa Threshold of Hearing 60 0.02 Pa Business Office 80 0.2 Pa Shop Noise 94 1 Pa Large Truck
Hybrid Combiners PRO-PHY450-3 - AMPHENOL PROCOM
The only combining option with very small Tx-Tx frequency spacing. 30 W load supplied (other loads or no load as option). Specifications. Electrical; Model: PRO-PHY450-3: Filter Type: Hybrid Junction: ... Typical response curve. Mounting details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; PRO-PHY450 ...
LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
Frequency Range(± 5 %) 28 to 240,000 cpm 0.47 to 4,000 Hz [2] Frequency Range(± 10 %) 20 to 300,000 cpm 0.33 to 5,000 Hz ... Temperature Response See Graph See Graph [3] Enclosure Rating IP68 IP68 Electrical Settling Time(within 1% of bias) ≤ 10 sec ≤ 10 sec Discharge Time Constant ≥ 1.0 sec ≥ 1.0 sec
milwaukee butterfly valve warranty | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
DC RESPONSE ACCELEROMETER Revision: B - PCB
Model ACS-145 Phase and Amplitude Calibration from 2 Hz to ±3 dB of frequency range (1) Model M081A113 Mounting screw assembly (2) Entered: LK Engineer: JJD Sales: WDC Approved: NJF Spec Number: Date: 12/29/2016 Date: 12/29/2016 Date: 12/29/2016 Date: 12/29/2016 60025 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987
DC RESPONSE ACCELEROMETER Revision: B - PCB
Model ACS-145 Phase and Amplitude Calibration from 2 Hz to ±3 dB of frequency range (1) Model M081A113 Mounting screw assembly (2) Entered: LK Engineer: JJD Sales: RM Approved: NJF Spec Number: Date: 8/17/2016 Date: 8/17/2016 Date: 8/17/2016 Date: 8/17/2016 59598 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987
Model M622B01 Precision Industrial ICP® Accelerometer ... - PCB
cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment
Band Pass Filters BPF 2G/7 - amphenolprocom.com
Dimensions: 215 x 30 x 30 mm / 8.5 x 1.1 x 1.1 in. (230 x 55 x 30 mm incl. connectors, adjustment screws and mounting brackets)
INDUSTRIAL ICP® ACCELEROMETER - PCB
Frequency Range(± 3 dB) 30 to 600,000 cpm 0.5 to 10,000 Hz [2] Resonant Frequency 1,500 kcpm 25 kHz [3] ... Temperature Response See Graph See Graph [3] Enclosure Rating IP68, IP69K IP68, IP69K Electrical Settling Time(within 1% of bias) ≤ 3.0 sec ≤ 3.0 sec [3] Discharge Time Constant ≥ 0.3 sec ≥ 0.3 sec Excitation Voltage 18 to 28 VDC ...
Model 3743F112G Accelerometer, VC, 2g, triaxial, damped, differential ...
response for measuring uniform (or constant) acceleration and low-frequency vibration . For this reason, they are often used to: • mass. A high natural frequency is accomplished through the Perform ride quality assessments of elevators, automobiles, trains, and amusement park rides. ness. • Analyze the low frequency characteristics of ...
MODEL 130A24 1/2 WATER AND - PCB
Frequency Response (0 dB @ 251.2 Hz) 10. 5. 0-5-10. Upper curve: Free-field response of microphone at 0° sound incidence with grid cover. Lower curve: Pressure response as tested with electrostatic actuator. dB ~ Calibration Certificate ~ Model Number: 130A24 Serial Number: 41272 Description: ICP® Microphone Manufacturer: PCB Method 1: Back ...