Search Results for rel t5x frequency response
Airmar Technology Corporation | B765LH Chirp-ready Thru-hull
A great combination of low and high-frequency bands provides a wide range of depth capability and fish finding. The low-frequency band, operating from 40 to 75 kHz, gives excellent depth penetration. ... Depth and fast-response water-temperature sensing; Low frequency: 40 to 75 kHz; 32° to 21° beamwidth; Maximum depth of 366 m (1200 ...
4-20 MA OUTPUT VELOCITY SENSOR - pcb.com
Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3] Broadband Resolution 0.01 in/sec pk 0.26 mm/s pk [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 185 °F -40 to 85 °C Enclosure Rating IP68 IP68 Electrical Excitation Voltage 12 to 30 VDC 12 to 30 VDC Settling Time(within 2% of value) < 15 sec < 15 sec
HUMAN VIBRATION METER - PCB
frequency weightings needed to measure human vibration. This 3 channel meter meets the requirements of ISO 8041:2005 and it is designed to measure per ISO 2631-1, 2 & 5 and ISO 5349 in support of the American Conference of Governmental Industrial Hygienists (ACGIH) Threshold Limit Values (TLVs) and the directive 2002/44/EC. This makes the HVM200 an
AMPHENOL PROCOM - Connect with confidence - HOME
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
4-20 MA OUTPUT VELOCITY SENSOR - PCB
Frequency Range(± 10 %) 600 to 60 kcpm 10 to 1 kHz [2][3] Broadband Resolution 0.01 in/sec rms 0.26 mm/s rms [4] Non-Linearity ± 1 % ± 1 % Environmental ... Model ICS-4 NIST-traceable single-axis amplitude response calibration from 0 cpm (0 Hz) to upper 10% frequency for 4 - 20 mA output vibration sensor (1) ...
Contactless Position Sensors for Heavy and Off-Highway Vehicles ...
Acoustic Sensors. Specialized microphones for a wide variety of applications; High temperature, water and dust resistant models available; High accuracy
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Scanning Receivers | Test & Measurement - PCTEL
Feature Gflex ® HBflex™ IBflex ® MXflex ®; Band Range: 10 MHz – 8 GHz, 24.25 – 44 GHz, 47.2 – 48.2 GHz (all continuous) 10 MHz – 6 GHz, 24 – 40 GHz (3GPP-defined FR2 bands only)
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
NMEA/SMART Sensors - Airmar
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.
Understanding Safety Integrity Levels - PCB
E/E/PE system without a SIS/SIF and the resulting risk. (Risk is determined by multiplying hazard frequency by hazard consequence.) The actual risk is then compared to the tolerable/acceptable risk target; if the actual risk exceeds the target, then a risk reduction mechanism must be put in place in the form of an SIS/SIF.
R SeriesAnalog Temposonics
Dew point, humidity 90% rel. humidity, no condensation Ingress protection1 Profile: IP65, Rod: IP67, IP68 for cable outlet, RS: IP69K Shock test 100 g single hit, IEC-Standard 60068-2-27 Vibration test 15g/10-2000 Hz, IEC-Standard 60068-2-6 Standards, EMC test Electromagnetic emission EN 61000-6-4 Electromagnetic immunity EN 61000-6-2
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
ASTG Commercial Aerospace Applications - Amphenol Sensors
ASTG Commercial Aerospace Applications - Amphenol Sensors
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Temposonics
Update Frequency Analogue: 1kHz / Digital: controller dependent Connection Type Cable outlet Input Voltage 24 VDC (-15 / +20 %) ... Humidity 90 % rel. humidity, no condensation EMV-Test Electromagnetic emission EN 50081-2; Electromagnetic immunity EN 50082-2 EN 6100-4-2/3/4/6 Level 3/4 Criteria A, LD-sensor installed in a ground metal housing
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
DST810 Smart™ Multisensor - Airmar
Features. NEW!- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed calibration.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more