Search Results for relayslppb 35 bs r0 eh
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
PROPRIETARY AND CONFIDENTIAL THE INFORMATION CONTAINED IN THIS DRAWING ...
6.35 height below pcb tooling 59.50 4x r2.00 contacts 25.00 63.50 54.00 mounting 4x 2.40 thru m2/2-56 mounting screw clearance holes b b dowel spacing tooling pin 1.50 2.72 dowel diameter package alignment 27.13 + e 0.05 0.00 0.5mm min dowel height 27.00 4x 7.00 8x r0.79 section b-b scale 30 : 1 6 0.77 0.51 2.21 compressed height rev. date ...
Amphenol SF-100GLB2.5W-0DB QSFP 100G Loopback Adapter Module for QSFP28 ...
Genuine Amphenol 100G QSFP loopback adapter modules provide the ideal 100-Gigabit Ethernet rated port testing solution for QSFP28 enabled ports (28.0 Gbps x 4 channels). This low-profile passive QSFP 100G loopback cable features typical insertion loss (attenuation) characteristics of approximately 0dB; consuming no more than 2.5 Watts of power in the process.
pan6433 | Amphenol Global Search | Amphenol
Search Results for 62 in 16 inmeta:gsaentity_divisions=amphenol%20tuchel ... (1.0 - 0.5mm²) Contact Type: Pin Plating: Nickel Amperage: 13A QUANTITY REQUEST A QUOTE Description AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004 Related Items Browse Similar ...
AHDM06-24-21SR Plug, Size 24, 21 positions, Socket, reduced - Amphenol Sine
AHDM-BS-24NUT Adapter for tube Backshell, AHDM, SIZE 24, REQUEST A QUOTE. AHDMBS-24-SM01 Size 24 Backshell, Metal. REQUEST A QUOTE. AHDP-16-04477 Rubber Flange Seal, shell size 24. Comparable to PN# 16-04477. REQUEST A QUOTE. AT11-310-1605 Contact Removal Tool, plastic, Size 16. Comparable to PN# 0411-310-1605
REVISION HISTORY DATE PRODUCT DATA DRAWING - DCN 46637 07/17 GPF
.2506.35 hex material: body : stainless steel per ams-5640, alloy uns s30300, type 1 finish: body: gold per astm b 488, type i, code c, class .50, over nickel per ams-qq-n-290, class 1, .00005" min. product data drawing date approved revision history rev description third angle projection ...
Technical data INFOtainment Smart-Design 35.8 (Bus)
INFOtainment Smart-Design 35.8" (Bus) Size 35.8" resolution 1.920 x 534 (Full-HD xn) active Display area 878 mm x 240 mm aspect ratio 16 : 4.4 Brightness up to 1.600 cd/m² (Nits) Backlight-Illumination LED Contrast ratio 10.000 : 1 Viewing angle horizontal: 178°, vertical: 178° ultra-wide viewing Display Colours 16.7 M, 24 Bit
B TYPE - Amphenol Sine
1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm²) 3.05 mm (.120 in) 6 24.3 46.2 21.1 standard molded color is grey. additional colors shown in part number chart are available via special order. reduced diameter wire seal a4 c0540s update dimensions 28jun16 jony tommy orange at04-6p-rd01org a5 add color option 23nov20 louie tommy ref: dt04-6p-c015 ...
T 3361 005 - M16 Female right angled cable connector with in
T 3361 005 - M16 Female right angled cable connector with internal strain relief and metal locking ring. 5 contacts, silver plated, 4-6mm cable diamete Contacts included.
872-960 MHz - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal 0° | Vertical | 900 MHz 4° | Vertical | 900 MHz 6° | Vertical | 900 MHz 8° | Vertical | 900 MHz vailable Soo n. Title: 751000x.indd Author: nramos Created Date:
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ product data drawing third angle projection ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 47 0000000016 00000 n 0000001469 00000 n 0000001566 00000 n 0000001872 00000 n 0000001998 00000 n 0000002129 00000 n 0000004941 00000 n 0000007397 00000 n 0000011034 00000 n 0000013430 00000 n 0000016098 00000 n 0000019057 00000 n 0000019184 00000 n 0000021644 00000 n 0000023969 00000 n 0000024038 00000 n 0000024136 00000 n 0000058462 00000 n ...
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;ŽÅ$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à J ! Œß(J˜Œ@FœX Ì i ø™QÍW/ ¼ À ‰¢ ’ ᧼ e41 ’7A * ‘&ŒkHÆðóQ ÃOÏ ù ’_ N ?zç-rn criR J¨ØŤWD#½bó¬ø} o Oß íŸ Ä0Lö ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
t10500MS 109_3.0ghz19 - amphenolbroadband.com
3000 4.68 15.35 Structural Return Loss MHz dB-1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation . Title: Microsoft Word - t10500MS 109_3.0ghz19.docx Created Date:
B A5 - amphenol-sine.com
of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 19nov13 drp grey black blue brown green red white yellow at06-6s-rd01 at06-6s-rd01blk at06-6s-rd01blu
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 18, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
.250 [6.35] across 2 flats.3127.92 hex product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 ...