Search Results for relayslppb 35 bs r0 eh
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS. 90. O. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703; AS95234
Technical data INFOtainment Smart-Design 35.8 (Bus)
INFOtainment Smart-Design 35.8" (Bus) Size 35.8" resolution 1.920 x 534 (Full-HD xn) active Display area 878 mm x 240 mm aspect ratio 16 : 4.4 Brightness up to 1.600 cd/m² (Nits) Backlight-Illumination LED Contrast ratio 10.000 : 1 Viewing angle horizontal: 178°, vertical: 178° ultra-wide viewing Display Colours 16.7 M, 24 Bit
2082-6446-dB - Model - XMA Corp
25 & 30db 1.35:1 input power 2 watts avg. @ 25°c derates linearly to 10% @ 125°c from 25°c peak power 200 watts (5µsec pulse width, 0.01% duty cycle) impedance 50 ohms operating temp range -65°c to +125°c ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ product data drawing third angle projection ...
Dual output switchable junction boxes - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 4 Progress Drive Frederick, MD 20 SA An Amphenol Company ote Due to continuous process improvement, specifications are subect to change without notice.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
C-Series OEM - Temposonics
Get all documents and software for your sensor by filling out the dropdowns below. (You need to know the series, model and output of your sensor).
Section I: General Quality Assurance Requirements Applicable To All ...
accordance with BS/EN ISO/IEC 17025-2005 or ANSI Z540.1-1994 and records on inspection gauges and equipment used for product acceptance traceable to the National Institute of Standards and Technology (NIST). C. Government/Customer Right of Access The Government and/or SV Microwave have the right to inspect any and/or all of the
Model HT356A44 Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4 ... - PCB
Model HT356A44 Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Temp. to +325 °F Installation and Operating Manual
B TYPE - Amphenol Sine
1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm²) 3.05 mm (.120 in) 6 24.3 46.2 21.1 standard molded color is grey. additional colors shown in part number chart are available via special order. reduced diameter wire seal a4 c0540s update dimensions 28jun16 jony tommy orange at04-6p-rd01org a5 add color option 23nov20 louie tommy ref: dt04-6p-c015 ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 47 0000000016 00000 n 0000001469 00000 n 0000001566 00000 n 0000001872 00000 n 0000001998 00000 n 0000002129 00000 n 0000004941 00000 n 0000007397 00000 n 0000011034 00000 n 0000013430 00000 n 0000016098 00000 n 0000019057 00000 n 0000019184 00000 n 0000021644 00000 n 0000023969 00000 n 0000024038 00000 n 0000024136 00000 n 0000058462 00000 n ...
ABX-5 squib connector - Amphenol
Amphenol safety restraint system connectors Amphenol Automotive Connection Systems Amphenol China Amphenol-Tuchel Electronics GmbH 20 Tianshan Road,Changzhou,Jiangsu•China • Phone +86- 051985601880 • Fax +86-519-85118840 •
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
HB114-U6S12-120-TH Connectors, 120 ft - RFS Technologies
FO Break-out Length (Bottom) mm (in) 889 (35) PRODUCT DATASHEET HB114-U6S12-120-TH HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC Connectors, 120 ft HB114-U6S12-120-TH REV : A REV DATE : 27 Jan 2023 www.rfstechnologies.com
t10500MS 109_3.0ghz19 - amphenolbroadband.com
3000 4.68 15.35 Structural Return Loss MHz dB-1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation . Title: Microsoft Word - t10500MS 109_3.0ghz19.docx Created Date:
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
.250 [6.35] across 2 flats.3127.92 hex product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 ...
Light Industrial Applications - Temposonics
Some applications are so fine and small, that they require special sensors for critical position control. Automotive and medical equipment are just two of these sectors where the specifically designed linear transducers for precision engineering can be applied.
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
.250 6.35 across flats m7 x .75-6g rp rp.281 7.14.796 20.22.130 3.30.150 3.81.593 15.06 material: body: stainless steel per ams-5640, alloy uns s30300, type 1, or astm a582 type 303, condition a. contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: ptfe per astm d1710, type i, grade 1, class b. ...
Model 224C Link ICP® quartz force sensor, 25k lb comp., 8k lb tension ...
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal