Search Results for relayslppb 35 bs r0 eh
CMR GROUP
• Working hours:35 h/week teleworking possible 1 to 2 days per week after the trial period. • Place of work: Marseille. Your benefits: Restaurant vouchers, employee profit-sharing & savings, Mutual, 100% employer-funded pension, internal events throughout the year, etc.
1900ND04S2X00C - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 21 socket contacts #16 Without polarizer, without contact
Amphenol 2022 Sustainability Report - アンフェノールジャパン ...
AMPHENOL CORPORATION 2022 SUSTAINABILITY REPORT 5 LONGER CYCLE About Amphenol Our high-technology solutions span the broadest range of connectors, sensors, antennas, flexible and rigid printed circuits,
Trex-Onics4 Pin M12 D-Coded Micro Ethernet Cord Sets with Profinet 2 ...
(600 olt to 35 V) WIRE & CABLE / BUS CABLES Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cord Sets with Profinet 2-Pair Shielded Cable • 300V • Operating Temperature: 80°C • IP67 ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. DESCRIPTION METERS FEET
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Detectivity 1.35 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kΩ Tol.:3%, @25 °C Beta - Value 3920 3960 4000 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor Resistance (R ...
Charles Outdoor Hub Cabinet OHC-576-Px-ATx Series General Description ...
This document provides general information for the OHC-576-Px-ATx Series of the Charles Industries’ Outdoor Hub Cabinet (OHC) product line. Figure 1 shows a closed front view of the enclosure.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
500 psig die has FSO 100 ± 25 mV; 10000 psia die has FSO 300 ± 40 mV; 15000 psia die has FSO 240 ± 35 mV. 6. 5 psig (0.34 bar) linearity: 0.30 %FSO best fit straight line. +IN-IN -IN +OUT -OUT Die dimensions with 63 mil Glass: 0.08 in x 0.08 in x 0.08 in ( 2.1 mm x 2.1 mm x 2.0 mm) P883 schematic and wirebond diagram
el-cab.com.pl
%PDF-1.3 %âãÏÓ 1 0 obj >>> endobj 2 0 obj >stream 2019-10-15T18:52:46+02:00 2019-10-15T18:58:13+02:00 2019-10-15T18:58:13+02:00 Adobe InDesign CS6 (Windows) uuid ...
Amphenol MP-64RJ45UNNY-018 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 18ft Amphenol MP-64RJ45UNNY-018 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Yellow Cat6 cable with precision-terminated snagless RJ-45 connectors.
PS1&PS4-O3-5-MOD OzoneModule Datasheet - SGX Sensortech
Op malworkingtemperature (20-35)℃ Workinghumidity (15-95)%RH.(Non-condensing) WorkingVoltage 3.3-5.5V DC WorkingCurrent <5mA PowerConsump on 25mW@5VDC Op mumworkinghumidity 50%RH. Workingpressure Atm±10% Circuitboardsize 40X30X5.6(mm) Modulesize WithES1sensor:40X30X12(mm); WithES4sensor:40X30X22.45(mm)
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
500 psig die has FSO 100 ± 25 mV; 10000 psia die has FSO 300 ± 40 mV; 15000 psia die has FSO 240 ± 35 mV. 6. 5 psig (0.34 bar) linearity: 0.30 %FSO best fit straight line. +IN-IN -IN +OUT -OUT Die dimensions with 63 mil Glass: 0.08 in x 0.08 in x 0.08 in ( 2.1 mm x 2.1 mm x 2.0 mm) P883 schematic and wirebond diagram
M12 DC Micro Single Key Quick-ConnectsTM with Trex-Onics® Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications • RoHS / REACH Compliant • IP67 Certified • Halogen Free Design • Cable UL VW-1 Certified
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications • RoHS / REACH Compliant • IP67 Certified • Halogen Free Design • Cable UL VW-1 Certified
TECHNICAL FEATURES - rfstechnologies.com
FO Break-out Length (Bottom) mm (in) 889 (35) PRODUCT DATASHEET HB114-U6S12-540-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 540 ft HB114-U6S12-540-LI REV : F REV DATE : 08 Sep 2021 www.rfstechnologies.com
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
1900ND06P2X00C - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 7 pin contacts #10 Without polarizer, without contact
Thermal Overcurrent Circuit Breaker 1140- (2-pole) Thermal Overcurrent ...
35 16 5 3 Typical time/current characteristics at +23 °C/+73.4 °F Water splash cover/knurled nut assembly, transparent X 201 285 01 6 Accessories This is a metric design and millimeter dimensions take precedence (mm ) inch All dimensions without tolerances are for reference only. In the interest of improved design,