Search Results for relief valve kunkle 4"
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm ...
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
STRAIN RELIEF CLAMP M85049 /42 -10D W SERIES SLASH # DASH # FINISH 42: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel STRAIGHT; Direct Coupling AS50151 Solder type; Vthread MS310X classes A, B, C, or K BACKSHELLS. Created Date: 8/24/2022 4:11:55 PM ...
Ratcheting Hand Crimp Frame with Die Set | 47-10230 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20029) Hex Cavity Dimensions are 0.100, 0.213, 0.429
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Four Pole Busbars >> FTG – Friedrich Göhringer Elektrotechnik GmbH
These bars are available to our customers in 1-pole, 2-pole, 3-pole and 4-pole versions. In addition, the busbars are supplied in cross-sections up to 95 mm², in various shapes (90° curved, E/L/T/Z/SPM/SKN shape) and in versions with a pin or fork. Our products are manufactured in accordance with the standards EN 60947-1:207, EN 61439-1:2011 ...
B A5 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-4s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only.
Amphenol Strain Relief Clamp Strain Relief Clamp
Strain Relief Clamp Strain Relief Clamp TABLE - A Table Continued NOTE: * For more cable entry and length options, contact factory 38 S 15W. email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells X - 10 Amphenol Connector Group - L Straight, 900 Strain Relief Clamp
2044-7002-18 - Model - XMA Corp
5 4 inches c see notes apply before / after processing see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 ...
SMA PCB End Launch Jack Bulkhead 50 Ohm 0.074 PCB | 132416 - Amphenol RF
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm 0.074 PCB
SMA PCB Through Hole Straight Jack Press-Fit 50 Ohm
RF Connector SMA PCB Through Hole Straight Jack Press-Fit 50 Ohm
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish
Standard Medical Cable Connector | Pulse-Lok Connector 361036
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 361036
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; BNC Shorting Caps. Tools. Back; Featured Category. Tools; ... 4-Hole Flange: Ports: 1 (Single Port) Post Length: 0.360 Inches (9.14 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab ...
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
Alias: T1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
Model 034 | PCB Piezotronics
Model 034:4-conductor, 34 awg, twisted bundle, low noise, shielded, lightweight FEP cable (price per foot) Model 034:4-conductor, 34 awg, twisted bundle, low noise, shielded, lightweight FEP cable (price per foot) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ...
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
Item # AP-125, Audio Plugs (MIL-C-55116)
Browse Item # AP-125, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
Temposonics
Ø 17.4 8 Ø 25.4 8 Ø 33 8 Ring magnet Part No. 400533 OD 25.4 mm ID 13.5 mm Height 8 mm Surface pressure max. 40 N/mm * Ring magnet Part No. 201542-2 OD 33 mm ID 13.5 mm Height 8 mm Fixing holes 4.2 mm, circle Ø24 mm Surface pressure max. 40 N/mm2* in axial direction Fastening torque for screws M4: 1 Nm M12x1 10 12 9 16H8 17 24 Ø 4.4 17 24 ...
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 300 mm
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 300 mm (11.81 Inches)