Search Results for relief valve kunkle 4"
Amphenol CO-174SMAX200-000.6 SMA Male to SMA Male (RG174) 50 Ohm ...
Buy 6" Amphenol CO-174SMAX200-000.6 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; BNC Shorting Caps. Tools. Back; Featured Category. Tools; ... 4-Hole Flange: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread ...
RTS012N2P03 Receptacle, square flange, 4 (2+2) positions, co
RTS012N2P03 Receptacle, square flange, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal-Receptacle, Square Fl Call Us 1-800-394-7732 My Account
Discover Cutting-Edge RF Antennas with New Antenna Solutions Guide
Amphenol RF is pleased to introduce our comprehensive Antenna Solutions Guide, showcasing our wide range of off-the-shelf internal and external IoT antennas.
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm Isolated
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Cable Assemblies according to Bosch Rexroth Standard - Lutze
strain relief elements and protective hoses. 6 7 Helical cables- Manufactured to meet your specifications, our helical cables are suitable for high mechanical loads such as high-performance machines, lifting platforms and lots of other moving applications. Also highly suited for use outside for millions of load changes without failure!
RADIAFLEX Installation Accessory Solutions - RFS Technologies an ...
RB-80-4 Round base, 80 mm (3.15 in) in height, Black, Flame Retardant Transmission Line Type: RADIAFLEX®cable with copper foil as outer conductor, all sizes, cable type RLK, RLV and RAY; Package Quantity: 1; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products ...
SSMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SSMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
HD-BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
61083-061402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-061402LF.
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMB Straight Clamp Jack CNX3404 Bulkhead 50 Ohm IP68 50 Ohm
SMB Straight Clamp Jack CNX3404 Bulkhead 50 Ohm IP68 50 Ohm
Minitek ® Multipitch 1.25mm and 1.50mm Wire-to-Board ... - Amphenol CS
The Minitek Multipitch platform connector compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional.
Twinax Jack to Twinax Jack Adapter 50 Ohm Straight | 162104
Twinax Jack to Twinax Jack Adapter 50 Ohm Straight
RFM Power - RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors,they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel
RF Connector MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel