Search Results for relief valve kunkle 4"
HART-enabled vibration transmitter - Wilcoxon Sensing Technologies
Mating connector 4 pin, M12 2 pin, MIL-C-5015 Recommended cabling J9T2A J9T2A Recommended connector R75S R6H series Connections - PCH420V-R6 Function Connector pin loop positive A loop negative B ground shell Notes: 1 Maximum loop resistance (R L ) can be calculated by: R L = HART communication requires min. 250Ω resistance. ...
Not To Scale - buy.customcable.com
Not To Scale
CUSH-1-1258-114 - Universal Bar - RFS Technologies
CUSH-1-1258-114 Universal Barrel Cushion for 14-25mm Cables, Single Hole, Compatible with 1-1/4" Clamps Rev : E | Rev date : 25 Mar 2024. Technical features . Related Products; Related Documents; Add to e-catalog; Download PDF; The universal barrel cushions are available in multiple sizes. Each of them has a unique design that allows a single ...
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 1 M
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 1 M (39.37 Inches)
High Voltage Small Plastic - Amphenol Australia
4 RECEPTACLE R10 Screw termination - Internal MD Type Through hole termination MH Type PLUG R10 Screw termination - External MT Type. 5 HVSP 0 R8 MT A / Shell type: 0: Box mounting receptacle Insert size: R6: 6mm pin contact R8: 8mm pin contact R10: 10mm pin contact Termination: MT: Screw ...
Model 054114-01603/020AD PCB L&T Fastener Force Washer, English, 7/8-in ...
4.0 ELECTRICAL INSTALLATION The fastener force washer transducers come with integral cables and pigtail leads. The type of connector for your force washer will depend on what is required to connect to the signal conditioner/data collector. For proper electrical connections, refer to the wiring drawing for the signal conditioner used, and ...
AT04-48P-B016 48 Position Bulkhead Receptacle, Size 16 Pin C
AT06-12SD-SRBR 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, D Position Key, Brown. Comparable to PNs# DT06-12SD-E008, 934456647. REQUEST A QUOTE. AT06-12SD-SS01 12-Way Plug, Female Connector with D Position Key and Solid Rear Grommet and Endcap. Comparable to PN#DT06-12SD-C017
RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Jack RG-59 RG-62 50 Ohm | 000-68150 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 50 Ohm. Alias: 68150: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm No Hardware
31-4774-3 - Amphenol RF
^uSCïþ)«Íy÷æaÿ¯W¥‹É’ 2y» ¹U¤’ã`²hÛ[¥°°Lêº^ZÕñË Ç ôê°,~íÞÞck8Ý §Õ)´äý:Dl¢eùJªœ-qkã' Û9 ñ iýÌ8á Á2‘ ·ù—æýjê¿?îÀßþtc+cM"Ö5å¢YíÂCCÛÚ‰™}p½N ¡Ô‹ ª ³ ïz #¨#¯ve¸tõêû‘ '—×d‹ô×ýÃþ gl鯛SÀz,” Îh2÷è°ow‡;´ÖÃñð ŸÎh;Ý·¿Üí Ò žNè ...
miniBOSS M22 - Amphenol Sine
Your Interconnect Solutions Expert For more inormation, contact Customer Service, +1 800 394 7732, csramphenol-sine.com 2019 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Township MI 48036 USA.
Amphenol FCI 89047
4.00 9.50 ref. product number dim "a" tail lgth. thickness±0.20 pcb 89047-x02lf 2.90 1.6 pcb layout - component side. housing : thermoplastic ul 94-v0 notes: 5. top surface of press block may extend up to 0.4mm higher than housing. this may affect the tail length before application to a board. 1. connector materials:
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 1 M inches Z Key ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 1 M inches Z Key Code (39.37 Inches)
M29504/4 & /5 Fiber Optic Termini - Amphenol Fiber Systems ...
Fiber Optic Contacts & Termini Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Lumière Termini ...
ABLATIVE INSTALLATION MODEL 061A SERIES MATERIAL: 17-4 PH - PCB
ABLATIVE COATING 3 4 MODEL 061A SERIES ADAPTOR BODY MATERIAL: 17-4 PH MODEL 060A03 CLAMP NUT. Title: 6450.idw Author: nfox Created Date: 2/23/2023 12:16:36 PM ...
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Kaye RF ValProbe Loggers
The Loggers are designed for operation in warehouses, chambers, fridges and freezers. Loggers have internal RH sensor and either an internal or external temperature sensor. There is an option to read 4/20mA, 0-10v or contact switch inputs. Internal RH Sensor: Range 0-100%RH, Accuracy 2%RH; Internal Temperature: Range -40°C to 60°C, Accuracy 0 ...
Model CA102B18 | PCB Piezotronics
Model CA102B18:High frequency ICP® pressure sensor, 50 psi, 100 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated, ablative coating
Catalog - amphenol-antennas.com
Gain 4.5 dBi VSWR <1.5:1 Front-to-back ratio 5 dB Input power 50 W Connector type / Location N-Female + 0.5m RA303 cable / Bottom Mec a ca C a ac e c Radome color White Dimensions LxWxH 170 x 68 x 84 mm 6.7 x 2.7 x 3.3 in Weight without bracket 0.25 kg 0.6 lbs ...