Search Results for relief valve kunkle 4"
MicroSpace 1.27mm/1.50mm/1.80mm| Crimp-to-Wire | FCI Basics - Amphenol CS
MicroSpace™ Crimp-to-Wire connector platform unique design enables LV214 Severity-2 and performs at 1.27mm, 1.50mm and 1.80mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration.
BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Cable Glands and Cord Grips - Amphenol Industrial Operations
Whether you need a straight, 45°, or 90° strain relief, Amphenol’s family of cord Grips has you covered. Strong, lightweight aluminum components provide a long lasting, reliable liquid tight solution. Amphenol Industrial Cord Grips offer a complete line of strain relief options that include gland nuts, mechanical clamps and basketweave ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm | 000-49000 JavaScript seems to be disabled in your browser.
Accessories and Tools - Amphenol Sine
AHD18-009 Strain relief and tie-wrap for AHD 9 pin connectors. Comparable to PN# HD18-009. REQUEST A QUOTE. A114017-SR Sealing Plug, Size 16. REQUEST A QUOTE. ATT-12-00 - Size 12 Stamped and Formed Contact Tool 12-14 AWG. REQUEST A QUOTE. MFX-3973 - Size 12 Crimp Die for Stamped and Formed Contacts.
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
N-Type Panel Mount 4-Hole Flange Round Post 50 Ohm 0.190 Post 0.130 PTFE 172117-36 N-Type Straight Clamp Jack 1/4-inch Helical Corrugated Bulkhead 50 Ohm 172FJBH1 N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 172328
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; BNC Shorting Caps. Tools. Back; Featured Category. Tools; ... 0.160 Inches (4.06 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole:
ATP04-4P-P052 4 Position Flange Mounted Receptacle, 90°, Pi
ATP04-4P-P052 4 Position Flange Mounted Receptacle, 90°, Pin Contacts, Feed Thru Wire Leads, Grey. Comparable to PN# DTP04-4P-P052-4 Position Flange M Call Us 1-800-394-7732
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; ... Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; BNC Shorting Caps. Tools. Back; Featured Category. Tools;
TNC Straight Plug to TNC Straight Plug RG-58 1 M | 095-850-274M100
TNC Straight Plug to TNC Straight Plug RG-58 1 M (39.37 Inches)
AMC4 Right Angle Plug to MMCX St Jk Bhd 1.13 mm 50 Ohm 300 mm
AMC4 Right Angle Plug to MMCX St Jk Bhd 1.13 mm 50 Ohm 300 mm (11.8 Inches)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AT04-3P-PM11 3 Position Receptacle, Pin, Panel Mount, Self-T
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601. REQUEST A QUOTE. AT62-209-1631 Solid Machined Gold-Plated Female Contact, Size 16, 14AWG. Comparable to PNs# 0462-209-1631, 936410024.
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm0.705 Post 0.591 ...
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm0.705 Post 0.591 PTFE SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm0.705 Post 0.591 PTFE | 132144 JavaScript seems to be disabled in your browser.
AT04-08PB-SRGRY 8 position receptacle with strain relief, p - Amphenol Sine
AT06-08SB-EC01 8-Way Plug, Female Connector with B Position Key, Enhanced Seal Retention (P012) and End Cap. Comparable to PNs# DT06-08SB-EP03, DT06-08SB-EP06, 934455221
Band-Reject Filters for the 80 MHz - AMPHENOL PROCOM
BRF 4/1-250 200001923 BRF 4/2-250 200001924 BRF 4/3-250 200001212 SPECIFICATIONS Electrical Model BRF 4/1-250 BRF 4/2-250 BRF 4/3-250 Frequency 66 - 88 MHz Max. Input Power 350 W @ 0.5 dB IL 200 W @ 1.0 dB IL 350 W @ 1.0 dB IL 200 W @ 2.0 dB IL 350 W @ 1.5 dB IL 200 W @ 3.0 dB IL 1 dB Notch Bandwidth 1 % of fc Impedance 50 Ω VSWR ≤ 1.5:1 ...
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 79875-RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; BNC Shorting Caps. Tools. Back; Featured Category. Tools; ... 4-Hole Flange: Ports: 1 (Single Port) Post Length: 0.115 Inches (2.92 mm) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40 ...
D-Sub 15 - US Wire
Benefits of Our Molded D-Subminiature DB15 Connectors Using our overmold on D-Sub cable assemblies will provide the best environmental protection for your cable assembly. Additionally, our overmolded D-Sub cable assemblies have greater durability and built-in strain relief than using D-Sub housings that are not molded onto the cable assembly. Hex nut screw locks are available […]
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material