Search Results for remington 22 semi auto rifles
RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors, they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
1/2" RF Factory Fit Jumper Solutions - RFS Technologies
Canadian CSA C.22.2/FT6 (8) 12 results found Compare NMNMI12P-400FFP ClearFill®Line Factory-Fit Jumper Assembly for In-Building Application, NM/NM, 1/2" ClearFill®Line Plenum-Rated Air Dielectric, 40 ft Compare. Quick view Close quick view NMNMI12P-400FFP ClearFill®Line Factory-Fit Jumper Assembly for In ...
00170210660 - Amphenol Air LB
00170511300CRM Left module 7 cts #22 type 1725 WM21 . 00170511200CRM Left module 7 cts #22 type 1725 WM21 . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 ...
320823 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm SMP-FS2A-224. SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm 925-169J-51P. SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm SMP-MSSB-PCT-5. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.90mm SMP-FSBA-990.
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 1 M
BNC Straight Plug to BNC Straight Plug LMR-240 50 Ohm 48 inches 115101-22-48.00. BNC Straight Plug to BNC Straight Jack RG-58 50 Ohm 5 Meter 095-850-269M500. BNC Straight Plug to BNC Straight Plug B1505A 75 Ohm 2 M 095-850-165M200. BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 48 inches 115101-01-48.00.
B164 50/200kHz, 1kW, 0° Tilt, Furuno 8-Pin, DT - AIRMAR EMEA
50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats; Low-profile bronze housing extends less than 6.35 mm (0.25") below the hull;
SIMM2022SB - Amphenol Air LB
Module For crimped contacts Socket Without peripheral sealing 20 contacts #22 Supplied without contact Polarization B. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN3330U2022SB | EN4165A20-221BB | BACI10BC2022SBB
NTC Thermistors Type RL14 - amphenol-sensors.com
automatic insertion NTC Thermistors Type RL14 Amphenol Advanced Sensors. Type RL14 Specifications Options • Other resistances and tolerances at other temperatures available • Resistance tolerance codes: G = 2% – J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials,
SIMM2022PAK - amphenol-airlb.fr
Module fitted with size 22 wire wrap contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, w
Machine tools and the automotive industry - Wilcoxon Sensing Technologies
International Traffic in Arms Regulations (22 CFR 120-130). The recipient acknowledges that these statutes and regulations impose restrictions on import, export, re-export and transfer to third countries of certain categories of data, technical services and information, and that licenses from the US Department of State and/or the US Department of
Comparison standard accelerometer - pcb.com
Charge sensitivity 2.2 pC/g ±20% (0.22 pC/ms. 2) Frequency range [1] accelerometers up to 35 grams 2 Hz to 20 000 Hz accelerometers between 35 grams and 100 grams 2 Hz to 5000 Hz Mass loading effect [2] Sensitivity change due to relative motion resulting from the mass of the test accelerometer plus adapters or fixtures
SIMEG0816PA - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/9825965d-1fd2-4de7-874c-ac3700dcc6e4","id":"9825965d-1fd2-4de7-874c-ac3700dcc6e4","productNumber":"94230 ...
Grounded module Socket With peripheral sealing 1 contact #8 quadrax ...
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 ...
SIM3D42NCC - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Shielded Black nickel Polarization CC Not mounted (with rack/reversed rack plug)
Receptacle Standard 2 Modules Composite Shielded Bright nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIM2B25VG120 - Amphenol Air LB
Receptacle SIM serie2 Monomodule Short flanged Olive drab cadmium With color coding plate With conductive panel sealing Polarization G
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable ...
External Antenna 1559-1563 1565.42-1585.42 1598-1606 MHz ST0549-22-301-B External Antenna 1575.42 1602 MHz SMA Plug ST0326-41-001-A External Antenna 2400-2500 MHz 5150-5825 MHz ST0230-31-001-A
Receptacle Standard 4 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p