Search Results for remington 870 optic mount
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
RJLSE4018101T | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJLSE4018101T.
Model 137B21A | PCB Piezotronics
Model 137B21A:Quartz, free-field, ICP® blast pressure pencil probe, 1000 psi, 1 mV/psi, 10-32 connector
Model 422E52 | PCB Piezotronics
Model 422E52:In-line charge converter, 10 mV/pC, +/-5V output, -5% frequency 5 Hz
MA170UX00 - amphenol-antennas.com
MA170UX00 DUAL BAND BODY MOUNT ANTENNA MA170UX00 is a MILLENIUM serie antenna. Its esthetic design assures visual discretion for both mobile and fixed mounting. Type Lambda/4 Frequency (MHz) 890 - 960 / 1710 - 1880 Gain (dB) 0 Impedance (Ohms) 50 Termination Low loss RG 58 (3,80 m) + FME fitted Color Black Weight (g) 170 Height (mm) 68
Thermometrics Surface Mount Devices - amphenol-sensors.com
Surface mount chip 0805 size Description A range of 0805 size surface mount NTC chip thermistors.The terminations are nickel barrier with tin plating. General Soldering Recommendations • Maximum storage time in closed package: One year • Maximum storage time exposed to ambient conditions of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
SIM2B41K - Amphenol Air LB
Versatility of mixing & matching (RF, Quadrax, Triax, Twinax and Coax, Fiber Optics, RJ45, Signal & Power) Available in standard Mono, 2 & 4 bay, or custom configurations; EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853
Plug Clicker nut 2 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
B175 High Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
10145289-201LF | OCTIS™ | Amphenol
Amphenol manufactures Octis SFP. Contact us today for more details, part number 10145289-201LF
FLS014N19PHEC03 19 Position Square Flange Receptacle, Pin, - Amphenol Sine
FLS014N19PHEC03 19 Position Square Flange Receptacle, Pin, Shell Size 14, with Endcap, Fast Lock Coupling
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Unknown - Temposonics
550996 C SENSORS R Temposonics® Magnetostrictive Linear-Position Sensors E-Series Model ER Sensor Analog and Digital Pulse Outputs Product Specification
MEMS Pressure Sensor Solutions – Industrial Applications
mount, the NPA Series is offered in a range of pressure ratings starting from 2” H 2 O (500 Pa). Various port configurations are available to measure absolute, gauge, and differential pressure. Versions are offered with either analog or digital output. The NPH Series of Medium Pressure Sensors offer reliability at a low cost and small size. An
main | SS60 50/200kHz, 600W, 20° Tilt, Si-Tex 8-Pin, DT
SS60 50/200kHz, 600W, 20° Tilt, Si-Tex 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
417529 A237086DQS Report20.01.2013 - amphenol-automotive.de
Remote Location Scope 003288 Amphenol-Tuchel Electronics GmbH August-Häußer-Straße 10 74080 Heilbronn Germany Aftersales, Customer Service, Distribution, Policy making, Process Design, Product Design, Purchasing, Strategic planning, Supplier Management, Warranty management . Title: 417529_A237086DQS_Report20.01.2013.doc
70235-116LF | METRAL® | Amphenol
72476-1111LF. Metral® Board Connectors, Backplane Connectors, 4 Row, Round Cable Connector Kit, 24 Positions, for 24 AWG to 26 AWG Conductors, Standard Latch.
L117DCFRA37P | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight IDC Flat ribbon, Front Metal Bright Tin Shell+Grounding Dimples, 37 Pin, 0.38m (15 in) Gold, 3.05mm (0.120in) Clear Hole
MSPEC6P2AC010 | SPE IP67 Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of SPE, part number MSPEC6P2AC010